Safety Logic Modules
WAGO’s 750 Series Safety Logic Modules come with 4 safe inputs along with 2 or 4 safe outputs to be used with a select number of our PFCs. Implementing these modules eliminates the need for a dedicated safety PLC.
Intrinsically Safe Modules
WAGO’s blue 750 Series XTR I/O modules are intrinsically safe for use in locations designated as hazardous, these modules also function in extreme temperatures and against high vibration.
Maximum Flexibility for Automation Control
Connect to higher-level control systems with WAGO’s compact 750 Series I/O modules. With over 500 modules and 16 fieldbus options, these modules are ideal for system integration at any level.
High Performance Even in Extreme Environments
WAGO’s 750 Series XTR is built to withstand the elements. Whether it is extreme temperatures, vibrations, or impacts, these modules provide rugged reliability with the same characteristics as the original 750 series.
Modular for Stand-Alone or Distributed Automation
The same flexibility and performance found in the 750 series is also available in WAGO’s 753 Series I/O modules. The 753 has a removable, coded wiring connector on the front of the module so there is no need to extract an entire node.
The System for Every Application
Boasting more than 500 I/O modules, programmable controllers and fieldbus couplers, WAGO’s I/O System offers all the functions required for your automation needs – and every fieldbus. The remote I/O System is the decentralized peripheral for automation technology. The tool-free wiring is intuitive for worldwide use, and the lever ensures that the contact point is always securely closed. The optional pluggable connection for the 753 Series minimizes both hardware and system expenses.
{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","lastExportedVersion":1,"type":"Hot Spot Component","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBJVUJLIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"comp_de_0000IUBK","modifiedtime":"2026-09-27T09:25:20+0000","children":["eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEo0IiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMElXIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEowIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEo2IiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMElZIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMElaIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMElYIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEoxIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEozIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"onlyOneRestrictionMustApply":true,"iconType":"PLUS","image":{"code":"MM-467036_s_3d_PROFINET_knoten_028_de_2000x1125.jpg","altText":"MM-467036_s_3d_PROFINET_knoten_028_de_2000x1125.jpg","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-MM-467036-s-3d-PROFINET-knoten-028-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyNzM5MDZ8aW1hZ2UvanBlZ3xhR1V3TDJoa01DOHhOVEV5T1Rnd09USTRPVEkwTmk4eU1EQXdYMDFOTFRRMk56QXpObDl6WHpOa1gxQlNUMFpKVGtWVVgydHViM1JsYmw4d01qaGZaR1ZmTWpBd01IZ3hNVEkxTG1wd1p3fGQzNDc3MDA5MjNkNDIwMzg4ZGU5NTNjOWFkMzk4ZDEzNmNjMmNhODQ4NTdjOTQ1MzExOTE1YjkwZjA5YzAwZDg","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-MM-467036-s-3d-PROFINET-knoten-028-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxODkxODh8aW1hZ2UvanBlZ3xhR05tTDJnME1pOHhOVEV5T1RneE1ERTBNVEl4TkM4eE5qQXdYMDFOTFRRMk56QXpObDl6WHpOa1gxQlNUMFpKVGtWVVgydHViM1JsYmw4d01qaGZaR1ZmTWpBd01IZ3hNVEkxTG1wd1p3fGY3MTFmZGQ3ZDkxOTE3OTdkN2ZmMTIzOTdjNjkxZjMwYjM2MmYwYzJiNjg4YWVjOGNjZGQwYTVhNzk5ZGRhNGM","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-MM-467036-s-3d-PROFINET-knoten-028-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMzEwOTR8aW1hZ2UvanBlZ3xhRGM0TDJoalpDOHhOVEV5T1Rnd09UTTROelUxTUM4eE1qZ3dYMDFOTFRRMk56QXpObDl6WHpOa1gxQlNUMFpKVGtWVVgydHViM1JsYmw4d01qaGZaR1ZmTWpBd01IZ3hNVEkxTG1wd1p3fGRjMTBmOTVhOTk3YTgzMWNlYjExNmQ1OTQyNmNiZTg1MGQwZjM4ZWM2ZjRhMDIyMzgwMzA4NTkzOTg5ZDcyZjY","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-MM-467036-s-3d-PROFINET-knoten-028-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w5MjA4MnxpbWFnZS9qcGVnfGFERXdMMmhqWVM4eE5URXlPVGd3T1RRNE5UZzFOQzh4TURJMFgwMU5MVFEyTnpBek5sOXpYek5rWDFCU1QwWkpUa1ZVWDJ0dWIzUmxibDh3TWpoZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8NGI4NTBhOTEwZjRiMTJhYjUzNGMwZDc0OWViYzc3YTRkZmRjMzRiMzI2ODE3NTYxOWYxZDgyMzUwYTg2ODJhZQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-MM-467036-s-3d-PROFINET-knoten-028-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1NjkyNnxpbWFnZS9qcGVnfGFHRTRMMmhqTmk4eE5URXlPVGd3T1RVNE5ERTFPQzgzTmpoZlRVMHRORFkzTURNMlgzTmZNMlJmVUZKUFJrbE9SVlJmYTI1dmRHVnVYekF5T0Y5a1pWOHlNREF3ZURFeE1qVXVhbkJufGFiYWZiYmU4NmU5ZjNhNzRkYTlkODlhOTY4OTIxMGI4OTljMzZhODMzYzY5MTM2OTFjZjM4OWZiMmU3NjBhNTA","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-MM-467036-s-3d-PROFINET-knoten-028-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyNjk1NHxpbWFnZS9qcGVnfGFEUXdMMmhqTXk4eE5URXlPVGd3T1RZNE1qUTJNaTgwT0RCZlRVMHRORFkzTURNMlgzTmZNMlJmVUZKUFJrbE9SVlJmYTI1dmRHVnVYekF5T0Y5a1pWOHlNREF3ZURFeE1qVXVhbkJufGJjYzJiYjM3NTdlOWFhNGY0NTcxNzg3ZGYxOTE0ZThmZjYzOTRkZjk3YjQwY2Y1NTFmNGM3OWZiYmZiOTJjOTQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-MM-467036-s-3d-PROFINET-knoten-028-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3fGltYWdlL2pwZWd8YURGaEwyaGlPUzh4TlRFeU9UZ3dPVGszTnpNM05DOHlNREJmVFUwdE5EWTNNRE0yWDNOZk0yUmZVRkpQUmtsT1JWUmZhMjV2ZEdWdVh6QXlPRjlrWlY4eU1EQXdlREV4TWpVdWFuQm58OTNhZDFlM2RhOGI4ODY2ZmJmZmRlZDlmZDMxZDQyMjk1NmQwM2M0YzI0ODdlYzUyNzRjM2U3ZDk5YjBkYzU0ZQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"MM-467036_s_3d_PROFINET_knoten_028_de_2000x1125.jpg"},"lastLoad":1790501120654,"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotComponent","slots":["eyJpdGVtSWQiOiJjc18wMDAwMUFGSiIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJjc191c18wMDAwSjBGRSIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJjc191c18wMDAwSlBWUSIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJjc191c18wMDAwSlVJUSIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJjc191c18wMDAwSk0yNCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"itemtype":"WagoHotSpotComponent","restricted":false,"name":"hotspot_all-applications","synchronizationBlocked":true,"containers":[],"creationtime":"2024-07-23T19:03:52+0000","items":[{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","contentAlignment":"RIGHT","paragraph":"<p>The system's modularity is also reflected in its support of numerous fieldbus systems:</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBJVUJLIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Fieldbus-</p><p>Independent</p>","lastExportedVersion":2,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMElXIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000J0IW","modifiedtime":"2024-07-23T19:03:55+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Fieldbus-Independent</p>","image":{"code":"MM-467036_gruppenbild-logo_2000x1125.png","altText":"MM-467036_gruppenbild-logo_2000x1125.png","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-MM-467036-gruppenbild-logo-2000x1125.png?context=bWFzdGVyfGltYWdlc3wxMjQxNDV8aW1hZ2UvcG5nfGFHWXdMMmhpTlM4eE5URTBNRGsxTnpFNU1qSXlNaTh5TURBd1gwMU5MVFEyTnpBek5sOW5jblZ3Y0dWdVltbHNaQzFzYjJkdlh6SXdNREI0TVRFeU5TNXdibWN8ZDk5ZDA3Y2RiYmIwMWM1YzZkYjgyNTBiZjY5ZDIyN2E4MDY3YmUzNjEwNjUxODlhOWE2ZjI5ZTk5NmRkNmVlMA","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-MM-467036-gruppenbild-logo-2000x1125.png?context=bWFzdGVyfGltYWdlc3w4OTg3NnxpbWFnZS9wbmd8YURNNEwyaGxOQzh4TlRFME1EazFPREEwTkRFNU1DOHhOakF3WDAxTkxUUTJOekF6Tmw5bmNuVndjR1Z1WW1sc1pDMXNiMmR2WHpJd01EQjRNVEV5TlM1d2JtY3w4NzNiNTc2NGRhZTA4ODNjZWFlODhlM2Q0NzA1YmFiN2Y1NWZhNGY2NDdhYzBjMTAxM2VkNzllYTEwNWZhOGE1","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-MM-467036-gruppenbild-logo-2000x1125.png?context=bWFzdGVyfGltYWdlc3w2ODU1M3xpbWFnZS9wbmd8YURVNEwyaGlPUzh4TlRFME1EazFOekk1TURVeU5pOHhNamd3WDAxTkxUUTJOekF6Tmw5bmNuVndjR1Z1WW1sc1pDMXNiMmR2WHpJd01EQjRNVEV5TlM1d2JtY3wyYzQ0ZTMwNzIxYTQ3Yzg4MzkxM2Q2Yzc0MDlkYzM3ZmY3ZWRiNzdhYjk3MjIyN2VlNzEyNDU4NjYwNmQyN2Q3","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-MM-467036-gruppenbild-logo-2000x1125.png?context=bWFzdGVyfGltYWdlc3w1MTA0M3xpbWFnZS9wbmd8YUdGakwyaGlZeTh4TlRFME1EazFOek00T0Rnek1DOHhNREkwWDAxTkxUUTJOekF6Tmw5bmNuVndjR1Z1WW1sc1pDMXNiMmR2WHpJd01EQjRNVEV5TlM1d2JtY3wyNzZlZGJjOThmZjNhMDIxMDg4YTYxMTIwMDIyNmM4MGNlMmIyZWVjOTVhMDQyMGQyNDBiMzI2YmI4ZTNmYjAz","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-MM-467036-gruppenbild-logo-2000x1125.png?context=bWFzdGVyfGltYWdlc3wzNTA3N3xpbWFnZS9wbmd8YURFMUwyaGpNQzh4TlRFME1EazFOelE0TnpFek5DODNOamhmVFUwdE5EWTNNRE0yWDJkeWRYQndaVzVpYVd4a0xXeHZaMjlmTWpBd01IZ3hNVEkxTG5CdVp3fGI5N2UwMTIzNWFkZDkwZjI4N2Y0NjI3ZTM5Y2RjNGEzMzYyN2M4M2RkYzZhYTI5YTc3NDhjYzk2OTY2N2U0NzQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-MM-467036-gruppenbild-logo-2000x1125.png?context=bWFzdGVyfGltYWdlc3wxODU0M3xpbWFnZS9wbmd8YURka0wyaGpNeTh4TlRFME1EazFOelU0TlRRek9DODBPREJmVFUwdE5EWTNNRE0yWDJkeWRYQndaVzVpYVd4a0xXeHZaMjlmTWpBd01IZ3hNVEkxTG5CdVp3fDFiYmY2ZTkyNmJjYWFhYzZlMWMwMjNjMWFhOTVkN2U1NTZkZjlhM2MyNmQ1YzJjZDQ4YmNmZjRjNGMzMjIzN2U","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-MM-467036-gruppenbild-logo-2000x1125.png?context=bWFzdGVyfGltYWdlc3wxNjMyfGltYWdlL3BuZ3xhR0kxTDJoalpDOHhOVEUwTURrMU56ZzRNRE0xTUM4eU1EQmZUVTB0TkRZM01ETTJYMmR5ZFhCd1pXNWlhV3hrTFd4dloyOWZNakF3TUhneE1USTFMbkJ1Wnd8MTg1YjBjYzc4YTdlZjllNTNjOTc1YWRhNDM5OWM2MmVjN2NjMWRkMmQ3NDZhMjBmMTFkM2I3Zjc4ZmVkNzg3ZA","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"MM-467036_gruppenbild-logo_2000x1125.png"},"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"feldbusunabhängigkeit","x":11,"synchronizationBlocked":false,"y":23,"containers":[],"creationtime":"2024-07-23T19:03:54+0000","actions":[],"contentVersion":2,"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","contentAlignment":"RIGHT","paragraph":"<p>Power jumper contacts automatically provide both internal data transmission and power for the electronics, as well as potential distribution.</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBJVUJLIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Automatic <br> Contact</p>","lastExportedVersion":4,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMElYIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000J0IX","modifiedtime":"2024-07-23T19:03:55+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Automatic Contact</p>","image":{"code":"MM-467036_h_0750_0000_007_de_2000x1125.jpg","altText":"MM-467036_h_0750_0000_007_de_2000x1125.jpg","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-MM-467036-h-0750-0000-007-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ1MzF8aW1hZ2UvanBlZ3xhRGxoTDJnNE1TOHhOVEUwTURrMU5ETXdPRFl6T0M4eU1EQXdYMDFOTFRRMk56QXpObDlvWHpBM05UQmZNREF3TUY4d01EZGZaR1ZmTWpBd01IZ3hNVEkxTG1wd1p3fGEyYmQwNGMzZmE0YjgyY2ZjMzI1MjgwMzhjNmZkYTM4NWU3M2I4ZmIzNjkzNWNmNTFmNTA4MDI1Y2RhNTBiODM","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-MM-467036-h-0750-0000-007-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w3NjA1NHxpbWFnZS9qcGVnfGFEWTVMMmd4WlM4eE5URTBNRGsxTlRFeU56Z3pPQzh4TmpBd1gwMU5MVFEyTnpBek5sOW9YekEzTlRCZk1EQXdNRjh3TURkZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8Njg1OTg5NGUzNmIyMGI3MTNlY2EyODFiNDVlZjUxNGMxOGM0ZTBlYjBjMDUzN2RkNWE4OTEzZDk4MjMyNjRhZQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-MM-467036-h-0750-0000-007-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1MzU4NXxpbWFnZS9qcGVnfGFETXlMMmczWlM4eE5URTBNRGsxTkRRd05qazBNaTh4TWpnd1gwMU5MVFEyTnpBek5sOW9YekEzTlRCZk1EQXdNRjh3TURkZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8NGVmNGYxZDAwNDFjMjNkYmVhZmM2YWIyMjcyYmQxZTc4YzIyYWM2YWZmMzBkYmVlZjE1MWJjNTg0NzZlMjc5Mg","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-MM-467036-h-0750-0000-007-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wzODc1MHxpbWFnZS9qcGVnfGFHTTVMMmczWVM4eE5URTBNRGsxTkRVd05USTBOaTh4TURJMFgwMU5MVFEyTnpBek5sOW9YekEzTlRCZk1EQXdNRjh3TURkZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8MmZlOWQ0NzA0MGIzNWIxYjkyZmUwYmNhMDNkMWQ3MmI0NGI1YTU3YjhhMTgyN2NhYzlkNTU2MmUzMWUxNjNlYw","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-MM-467036-h-0750-0000-007-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzMnxpbWFnZS9qcGVnfGFEWXhMMmczTnk4eE5URTBNRGsxTkRZd016VTFNQzgzTmpoZlRVMHRORFkzTURNMlgyaGZNRGMxTUY4d01EQXdYekF3TjE5a1pWOHlNREF3ZURFeE1qVXVhbkJufGY1NGMwODgwZTI0ODBhNTk2NDcwOTg4MDY5ODU1MTI1ODA0YWNlYzFkNDg3ZGM0MmU4ZmM2YjQ5ZTRlNTUzMTQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-MM-467036-h-0750-0000-007-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNDI5M3xpbWFnZS9qcGVnfGFHWTVMMmczTXk4eE5URTBNRGsxTkRjd01UZzFOQzgwT0RCZlRVMHRORFkzTURNMlgyaGZNRGMxTUY4d01EQXdYekF3TjE5a1pWOHlNREF3ZURFeE1qVXVhbkJufDQ2N2IxMmJhYTczZTkwNjI4ODcwMDVhZjBmOWM2YTU2YTk5NzMyYzk2MmY5NWE0NjI3ZTM5ZGExZmUyMGJkN2E","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-MM-467036-h-0750-0000-007-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MjUwfGltYWdlL2pwZWd8YURkaUwyZzJZeTh4TlRFME1EazFORGsyTXprNU9DOHlNREJmVFUwdE5EWTNNRE0yWDJoZk1EYzFNRjh3TURBd1h6QXdOMTlrWlY4eU1EQXdlREV4TWpVdWFuQm58MGYyZWQxNTE0MWVhNWQ5N2ZiNjY2MDdjMzZhNTA1OGJkNjBjNmU5OWE0ZDNiMjYxZmRmYTg2MzY2YWJmYzgwMQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"MM-467036_h_0750_0000_007_de_2000x1125.jpg"},"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Automatische Kontaktierung","x":29,"synchronizationBlocked":false,"y":23,"containers":[],"creationtime":"2024-07-23T19:03:53+0000","actions":[],"contentVersion":4,"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p>Module functionality is identified via integrated and pluggable marker carriers. Terminal assignment information and technical data are printed on the side of the modules. WAGO’s WSB Marking System also allows for module- and channel-specific labeling.</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBJVUJLIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Clear</p><p>Identification</p>","lastExportedVersion":2,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMElZIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000J0IY","modifiedtime":"2024-07-23T19:03:53+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Clear Labeling</p>","image":{"code":"MM-467036_gruppenbild-handhabung-1_2000x1125.png","altText":"MM-467036_gruppenbild-handhabung-1_2000x1125.png","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-MM-467036-gruppenbild-handhabung-1-2000x1125.png?context=bWFzdGVyfGltYWdlc3wxMzEyNDV8aW1hZ2UvcG5nfGFEYzVMMmhsTUM4eE5URTBNRGsxT0RFM05USTJNaTh5TURBd1gwMU5MVFEyTnpBek5sOW5jblZ3Y0dWdVltbHNaQzFvWVc1a2FHRmlkVzVuTFRGZk1qQXdNSGd4TVRJMUxuQnVad3wwOGM0ZDk3YjYzZWVjOWZiNGQ2ZjZiZDZmYmJhYjdlNmUyZjBmZjg5NDY1MDlkNzU3MmJjYmUyYzBjMzJlMmRk","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-MM-467036-gruppenbild-handhabung-1-2000x1125.png?context=bWFzdGVyfGltYWdlc3w4NjcwNHxpbWFnZS9wbmd8YUdZMEwyaGpOQzh4TlRFME1EazFPRGs1TkRRMk1pOHhOakF3WDAxTkxUUTJOekF6Tmw5bmNuVndjR1Z1WW1sc1pDMW9ZVzVrYUdGaWRXNW5MVEZmTWpBd01IZ3hNVEkxTG5CdVp3fDdmNGFjNDYxNDY1NWQ3MTZiOWE1NGFkNzM3YjRlNTM5YWQ2Y2IxYzkyMWU0Y2UxNDBiODdmZTgxMTVhZDg2MGQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-MM-467036-gruppenbild-handhabung-1-2000x1125.png?context=bWFzdGVyfGltYWdlc3w2MTIwNnxpbWFnZS9wbmd8YURFeEwyaGtaQzh4TlRFME1EazFPREkzTXpVMk5pOHhNamd3WDAxTkxUUTJOekF6Tmw5bmNuVndjR1Z1WW1sc1pDMW9ZVzVrYUdGaWRXNW5MVEZmTWpBd01IZ3hNVEkxTG5CdVp3fDEwM2M4NDEwMjU5Yzk1YzBhYTgyZWZhYjk3Y2U2NDczMjk5MTZiMmM1YjY3YTk0YWZlM2ZiNGQzMTNlMzgzMDg","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-MM-467036-gruppenbild-handhabung-1-2000x1125.png?context=bWFzdGVyfGltYWdlc3w0MTcyMnxpbWFnZS9wbmd8YUdFNUwyaGtPUzh4TlRFME1EazFPRE0zTVRnM01DOHhNREkwWDAxTkxUUTJOekF6Tmw5bmNuVndjR1Z1WW1sc1pDMW9ZVzVrYUdGaWRXNW5MVEZmTWpBd01IZ3hNVEkxTG5CdVp3fDMyOWNiZDY3OWE3OWZkMDI0MTgxMTc2MTcwYTViMGQ1MjU5MWEzYjliYmJiZWE5YWIwMjMxZjgyMjI1NjJhMjE","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-MM-467036-gruppenbild-handhabung-1-2000x1125.png?context=bWFzdGVyfGltYWdlc3wyNjEwMXxpbWFnZS9wbmd8YURRd0wyaGtOaTh4TlRFME1EazFPRFEzTURFM05DODNOamhmVFUwdE5EWTNNRE0yWDJkeWRYQndaVzVpYVd4a0xXaGhibVJvWVdKMWJtY3RNVjh5TURBd2VERXhNalV1Y0c1bnxhZTZiMmMzNTY1ZGFhMmNhNTEyYzA5NDQyNDIxMTQ3YzEwNDI1MzA5YWJiNGE2NzJiZmZjMjQ5ODg5ZDBkNTE4","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-MM-467036-gruppenbild-handhabung-1-2000x1125.png?context=bWFzdGVyfGltYWdlc3wxMTk5NnxpbWFnZS9wbmd8YUdWaUwyaGtNaTh4TlRFME1EazFPRFUyT0RRM09DODBPREJmVFUwdE5EWTNNRE0yWDJkeWRYQndaVzVpYVd4a0xXaGhibVJvWVdKMWJtY3RNVjh5TURBd2VERXhNalV1Y0c1bnxjYzdmODM1OTVkZWMwYWYwNDE5NDY1ZDgyNTJhNjFmNTAwNTJkODU1OTQ0YjM1M2JlY2ZkMmFkNzVlOGJmNDA2","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-MM-467036-gruppenbild-handhabung-1-2000x1125.png?context=bWFzdGVyfGltYWdlc3wxMDY0fGltYWdlL3BuZ3xhREJoTDJoak9TOHhOVEUwTURrMU9EZ3pNRFl5TWk4eU1EQmZUVTB0TkRZM01ETTJYMmR5ZFhCd1pXNWlhV3hrTFdoaGJtUm9ZV0oxYm1jdE1WOHlNREF3ZURFeE1qVXVjRzVufGEwOTdlZWIyNzgzZWJjYTczZjdhYzBlZDQyOWI2ZGFhOTNkNTk3Y2U0M2M5YzVhNjIzM2MzMzlkMDFlNmM1MDM","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"MM-467036_gruppenbild-handhabung-1_2000x1125.png"},"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Klare Kennzeichnung","x":46,"synchronizationBlocked":false,"y":23,"containers":[],"creationtime":"2024-07-23T19:03:53+0000","actions":[],"contentVersion":2,"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p>For ultimate convenience, 753 Series Modules are 100% compatible with the 750 Series and feature pluggable connectors. Thanks to the detachable wiring interface, it is easy to replace a module without removing and redoing all the existing wiring. This design virtually eliminates installation errors, enabling flexible assembly via pre-wired connectors and saving time.</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBJVUJLIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Pluggable</p><p>Connection Interface</p>","lastExportedVersion":2,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMElaIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000J0IZ","modifiedtime":"2024-07-23T19:03:53+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Pluggable Connection Interface</p>","image":{"code":"MM-467036_p_0753_0647_000_de_2000x1125.jpg","altText":"MM-467036_p_0753_0647_000_de_2000x1125.jpg","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-MM-467036-p-0753-0647-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w4OTExM3xpbWFnZS9qcGVnfGFESTFMMmhpTUM4eE5URXlPVGd4TVRJMU5UTXlOaTh5TURBd1gwMU5MVFEyTnpBek5sOXdYekEzTlROZk1EWTBOMTh3TURCZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8MmEwMzU3MjliMWFhNDRmMWY5OTNjMWE2ZTY4ZWZhNjlkNDJmODQ0YjYwY2RkYjZmZGZiMzI2MGUzODg5MjVmMA","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-MM-467036-p-0753-0647-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2MzQxN3xpbWFnZS9qcGVnfGFHRTVMMmhsWXk4eE5URXlPVGd4TWpBM05EVXlOaTh4TmpBd1gwMU5MVFEyTnpBek5sOXdYekEzTlROZk1EWTBOMTh3TURCZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8NGM3NGRlMTk0MmU2Y2YxZTBmZjQ5N2RkOGIzMjE1N2M4NWNiZTgxNmY5NWE2ZTllMTk4YjJhM2ZkNDVkYzhhZQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-MM-467036-p-0753-0647-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0NTU1MHxpbWFnZS9qcGVnfGFEaGtMMmhpTXk4eE5URXlPVGd4TVRNMU16WXpNQzh4TWpnd1gwMU5MVFEyTnpBek5sOXdYekEzTlROZk1EWTBOMTh3TURCZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8NWUzMjk0ZTA3YzMzYWU0MDBiYTdmNTkyMGMxYWVhZGRlZmRhYWYwNWNmNGJlOGNmN2VmMGEyMWU3ZTRjMDlkYQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-MM-467036-p-0753-0647-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wzMzM4N3xpbWFnZS9qcGVnfGFEaGpMMmhpTmk4eE5URXlPVGd4TVRReE9URTJOaTh4TURJMFgwMU5MVFEyTnpBek5sOXdYekEzTlROZk1EWTBOMTh3TURCZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8YzhlMDFlODY0MDY1YTU3NTU5N2IzMjUxNDQzZTM4Zjc4MDhhYzU5ZThmZDFmMTU1OTQ1YWViNjgxZTI4Yjk1Yw","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-MM-467036-p-0753-0647-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyMjU3NnxpbWFnZS9qcGVnfGFHWTBMMmhpT1M4eE5URXlPVGd4TVRVeE56UTNNQzgzTmpoZlRVMHRORFkzTURNMlgzQmZNRGMxTTE4d05qUTNYekF3TUY5a1pWOHlNREF3ZURFeE1qVXVhbkJufGFhNDRlODdjM2UyYzljMTllNTlkZWY0OWVkNjdmYTdhMzI2YmRjNmFhMWExOWRlMWFhZmFjNjllZjU4MzUwM2Q","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-MM-467036-p-0753-0647-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5MXxpbWFnZS9qcGVnfGFEVmpMMmhpWkM4eE5URXlPVGd4TVRZeE5UYzNOQzgwT0RCZlRVMHRORFkzTURNMlgzQmZNRGMxTTE4d05qUTNYekF3TUY5a1pWOHlNREF3ZURFeE1qVXVhbkJufDc5MDY5ZDI2ZWIyOWUxM2Q2MzQ2YjM0N2RhZTlmYmE2MDEwZTk1YWExMjEwOTIzNTQyNjYzMWI1NGJiOGExMDI","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-MM-467036-p-0753-0647-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MjUxfGltYWdlL2pwZWd8YURrMEwyaGpOeTh4TlRFeU9UZ3hNVGt4TURZNE5pOHlNREJmVFUwdE5EWTNNRE0yWDNCZk1EYzFNMTh3TmpRM1h6QXdNRjlrWlY4eU1EQXdlREV4TWpVdWFuQm58OGJlMzdmOGFlYTI4Nzk2MzQ4ZThlZmY2MDhlYmZmMGI4MGYwZjUxYmU2NmYyZjIxOWFkNGUzYTg1NWE5N2Q4OQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"MM-467036_p_0753_0647_000_de_2000x1125.jpg"},"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Steckbare Anschlussebene","x":69,"synchronizationBlocked":false,"y":23,"containers":[],"creationtime":"2024-07-23T19:03:46+0000","actions":[],"contentVersion":2,"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p>The WAGO I/O System is engineered and tested for use in the most demanding environments (e.g., temperature cycling, shock/vibration loading and ESD). Spring pressure connection technology guarantees continuous operation.</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBJVUJLIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Robust Design</p>","lastExportedVersion":1,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEowIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000J0J0","modifiedtime":"2024-07-23T19:03:54+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Robust Design</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Robustheit","x":85,"synchronizationBlocked":false,"y":23,"containers":[],"creationtime":"2024-07-23T19:03:54+0000","actions":[],"contentVersion":1,"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p>Interfaces are available for any size and type of automation task – from distributed I/O nodes or stand-alone control to global networks.</p><p>You can find more information here:</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBJVUJLIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Scalable</p><p>Control Solutions</p>","lastExportedVersion":6,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEoxIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","callToAction":{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","lastExportedVersion":1,"type":"Link","dynamicVisibility":false,"contentPageLabelOrId":"/discover-plcs","uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEoyIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","footersSocial":[],"linkName":"Controllers | WAGO","footers":[],"ignoreOnTransfer":false,"uid":"item_de_0000J0J2","modifiedtime":"2026-01-13T17:32:07+0000","children":[],"onlyOneRestrictionMustApply":true,"selectedCmsFacets":[],"headers":[],"visible":true,"contentPage":"eyJpdGVtSWQiOiJwYWdlXzAwMDAxOUo2IiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"footersPayment":[],"navigationNodes":[],"searchable":true,"url":"/discover-plcs","typeCode":"CMSLinkComponent","target":"SAMEWINDOW","renderWithEmptyTarget":false,"external":false,"slots":[],"itemtype":"CMSLinkComponent","restricted":false,"name":"Link-Komponente","synchronizationBlocked":false,"containers":[],"creationtime":"2024-07-23T19:03:52+0000","navigationList":[],"actions":[],"contentVersion":1,"headersUserMenu":[],"parents":[]},"ignoreOnTransfer":false,"uid":"item_de_0000J0J1","modifiedtime":"2024-07-23T19:03:55+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Scalable Control Solutions</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Skalierbare Steuerungskonzepte","x":12,"synchronizationBlocked":false,"y":64,"containers":[],"creationtime":"2024-07-23T19:03:52+0000","actions":[],"contentVersion":6,"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p>WAGO’s patented mechanical design makes extremely compact I/O nodes possible. It can accommodate up to 16 channels in a module width of 12 mm (1/2″).</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBJVUJLIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Compact Size</p>","lastExportedVersion":1,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEozIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000J0J3","modifiedtime":"2024-07-23T19:03:55+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Compact Size</p>","image":{"code":"MM-467036_p_0750_1405_000_de_2000x1125.jpg","altText":"MM-467036_p_0750_1405_000_de_2000x1125.jpg","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-MM-467036-p-0750-1405-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w3Nzg2MnxpbWFnZS9qcGVnfGFEbGhMMmhsTmk4eE5URXlPVGd4TWpJd05UVTVPQzh5TURBd1gwMU5MVFEyTnpBek5sOXdYekEzTlRCZk1UUXdOVjh3TURCZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8MGIzYWUzMDVjZGJhY2FiN2NiZmJlMWEzNmM3NzhjNDA4NzVlNWQwMjgzMDM1ZjBiZWQyN2Y1NmYyMGVhNWZkZQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-MM-467036-p-0750-1405-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1NTQxMHxpbWFnZS9qcGVnfGFHSmlMMmhqWkM4eE5URXlPVGd4TWprNU1qQXpNQzh4TmpBd1gwMU5MVFEyTnpBek5sOXdYekEzTlRCZk1UUXdOVjh3TURCZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8NjgyNTJlNDE2ZWY4MzE0ZGEzYjI5Mjk4NTliMGU4MjhiYmFkY2VlZjI1NzgzZDg2MDZmZDAxMGE1NGExNjFlMg","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-MM-467036-p-0750-1405-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MDA0N3xpbWFnZS9qcGVnfGFETXlMMmhsTXk4eE5URXlPVGd4TWpNd016a3dNaTh4TWpnd1gwMU5MVFEyTnpBek5sOXdYekEzTlRCZk1UUXdOVjh3TURCZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8MDU0M2FiZWMwMzkwZTFkZjQ3YjVhZjFiNjdhZTE3YTVhOTA0ZTBiNjE2MDdjODg5M2Y2ZTEyZGQzNjgzNTY2MA","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-MM-467036-p-0750-1405-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyOTE1NXxpbWFnZS9qcGVnfGFHTTVMMmhrWmk4eE5URXlPVGd4TWpRd01qSXdOaTh4TURJMFgwMU5MVFEyTnpBek5sOXdYekEzTlRCZk1UUXdOVjh3TURCZlpHVmZNakF3TUhneE1USTFMbXB3Wnd8NWZjODQyMDkxMzAwMGRiYzlkMjdhNjdjYmU3OWRlYmU0MjJjYzRiYTg1ZmUzMTMwNDU3Mjc2NDQ3ZTc3YjliZQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-MM-467036-p-0750-1405-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxOTc4MnxpbWFnZS9qcGVnfGFEWXhMMmhrWXk4eE5URXlPVGd4TWpVd01EVXhNQzgzTmpoZlRVMHRORFkzTURNMlgzQmZNRGMxTUY4eE5EQTFYekF3TUY5a1pWOHlNREF3ZURFeE1qVXVhbkJufDc3M2ZiYTk1N2RjMjA4MDdlNzYwNTQxMjJjYmE3NmIwMjQzMzBmZTEzMzEyZTc5NjBlNDRlOTY1Y2RiYjIzNGE","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-MM-467036-p-0750-1405-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMTI0NXxpbWFnZS9qcGVnfGFEVmpMMmhrWWk4eE5URXlPVGd4TWpVNU9EZ3hOQzgwT0RCZlRVMHRORFkzTURNMlgzQmZNRGMxTUY4eE5EQTFYekF3TUY5a1pWOHlNREF3ZURFeE1qVXVhbkJufGRkMjA0MmZmMWRmYThhZDhkZmY5ODZkNTg4MjY2NGNhZGU0Mjc2NjE0NWQ4ZDFkZjc4NGExNGEzNjY5N2FkZTE","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-MM-467036-p-0750-1405-000-de-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MTU0fGltYWdlL2pwZWd8YURJMEwyaGtNUzh4TlRFeU9UZ3hNamc1TXpjeU5pOHlNREJmVFUwdE5EWTNNRE0yWDNCZk1EYzFNRjh4TkRBMVh6QXdNRjlrWlY4eU1EQXdlREV4TWpVdWFuQm58NGFiZGQ4ODU0N2JmNmQ4ZDZhMjQ3NDM1NzFiYjVkMzgwNDllYmQ1ZTFiNDk5MTcyZjczYmQ4MWMzZmYzODVmNA","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"MM-467036_p_0750_1405_000_de_2000x1125.jpg"},"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Kompaktheit","x":34,"synchronizationBlocked":false,"y":64,"containers":[],"creationtime":"2024-07-23T19:03:53+0000","actions":[],"contentVersion":1,"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","contentAlignment":"RIGHT","paragraph":"<p>Each node in the WAGO I/O System can be configured to meet every channel’s requirements; additionally, various potentials and signal types are available (granularity of 1–16 channels). Digital and analog I/O modules, as well as specialty modules, can be freely mixed. Supply modules permit different voltages within the same node.</p><p>Configure your WAGO I/O System 750 node right here:</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBJVUJLIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"Flexibility","lastExportedVersion":8,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEo0IiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","callToAction":{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","lastExportedVersion":3,"type":"Link","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEo1IiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","footersSocial":[],"linkName":"Go to Smart Designer","footers":[],"ignoreOnTransfer":false,"uid":"item_de_0000J0J5","modifiedtime":"2024-07-23T19:03:54+0000","children":[],"onlyOneRestrictionMustApply":true,"selectedCmsFacets":[],"externalURL":"https://configurator.wago.com/profile/login","headers":[],"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"footersPayment":[],"navigationNodes":[],"searchable":true,"url":"https://configurator.wago.com/profile/login","typeCode":"CMSLinkComponent","target":"NEWWINDOW","renderWithEmptyTarget":false,"external":false,"slots":[],"itemtype":"CMSLinkComponent","restricted":false,"name":"Link-Komponente","synchronizationBlocked":false,"linkType":"SECONDARY_EXTERNAL","containers":[],"creationtime":"2024-07-23T19:03:54+0000","navigationList":[],"actions":[],"contentVersion":3,"headersUserMenu":[],"parents":[]},"ignoreOnTransfer":false,"uid":"item_de_0000J0J4","modifiedtime":"2024-07-23T19:03:54+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Maximum Flexibility</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Flexibilität","x":60,"synchronizationBlocked":false,"y":64,"containers":[],"creationtime":"2024-07-23T19:03:54+0000","actions":[],"contentVersion":8,"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p>A modular, DIN-rail-mount design permits easy installation, expansion and modification of the I/O node without tools. Changes and additions are straightforward. Additionally, proven CAGE CLAMP® technology makes all field connections quick, vibration-proof and maintenance-free. Depending on the I/O module’s granularity, field peripherals can be directly wired using 1-, 2-, 3- or 4-wire technology.</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBJVUJLIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Simple</p><p>Handling</p>","lastExportedVersion":2,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBKMEo2IiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000J0J6","modifiedtime":"2024-07-23T19:03:54+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Ease of Use</p>","image":{"code":"MM-467036_gruppenbild-handhabung-2_2000x1125.png","altText":"MM-467036_gruppenbild-handhabung-2_2000x1125.png","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-MM-467036-gruppenbild-handhabung-2-2000x1125.png?context=bWFzdGVyfGltYWdlc3wxMjg2MTN8aW1hZ2UvcG5nfGFETTVMMmczTnk4eE5URTBNRGsxT1RFeU5UVXpOQzh5TURBd1gwMU5MVFEyTnpBek5sOW5jblZ3Y0dWdVltbHNaQzFvWVc1a2FHRmlkVzVuTFRKZk1qQXdNSGd4TVRJMUxuQnVad3w0NTYwNTIyMmRjOGVkMmMzYjYwZDE4ZTU2NDExYmJkYmFiMmM2ZGIxYzlmNzY2YjJiNmNlNDQ1OWMzNmQ4YTlm","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-MM-467036-gruppenbild-handhabung-2-2000x1125.png?context=bWFzdGVyfGltYWdlc3w5MDI5NnxpbWFnZS9wbmd8YURWa0wyZzFZaTh4TlRFME1EazFPVGszTnpVd01pOHhOakF3WDAxTkxUUTJOekF6Tmw5bmNuVndjR1Z1WW1sc1pDMW9ZVzVrYUdGaWRXNW5MVEpmTWpBd01IZ3hNVEkxTG5CdVp3fDA2YTQ4OGRlZDVlNzg2MzYwZTMwMzlkNjI2Yjk0Yjc3MGVjZWRmYzBjNDRiNzUyOTNkMDM3N2JjYzQ0Njk1MDU","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-MM-467036-gruppenbild-handhabung-2-2000x1125.png?context=bWFzdGVyfGltYWdlc3w2NDI5NXxpbWFnZS9wbmd8YUdReEwyZzNNeTh4TlRFME1EazFPVEl5TXpnek9DOHhNamd3WDAxTkxUUTJOekF6Tmw5bmNuVndjR1Z1WW1sc1pDMW9ZVzVrYUdGaWRXNW5MVEpmTWpBd01IZ3hNVEkxTG5CdVp3fGVmMTNjZGQwYTRmMDQxMmZjZWMzMzVjMjM2ZmExOWQ5ODhlODEwYTFmNjk5YmZlNGRlZjBmZjU3NWQzNGFlMTU","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-MM-467036-gruppenbild-handhabung-2-2000x1125.png?context=bWFzdGVyfGltYWdlc3w0NTAxMnxpbWFnZS9wbmd8YURZNEwyZzNNQzh4TlRFME1EazFPVE15TWpFME1pOHhNREkwWDAxTkxUUTJOekF6Tmw5bmNuVndjR1Z1WW1sc1pDMW9ZVzVrYUdGaWRXNW5MVEpmTWpBd01IZ3hNVEkxTG5CdVp3fGI3OTAzMDk0Y2YyYmZhMWMxNzUxNjEyOTdjMjZhZjNmZjU4ODNjMDYzMTgxOTRmN2QwNTEyNTU3MjE5NmRkMzE","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-MM-467036-gruppenbild-handhabung-2-2000x1125.png?context=bWFzdGVyfGltYWdlc3wyODQxOXxpbWFnZS9wbmd8YURBd0wyZzJaQzh4TlRFME1EazFPVFF5TURRME5pODNOamhmVFUwdE5EWTNNRE0yWDJkeWRYQndaVzVpYVd4a0xXaGhibVJvWVdKMWJtY3RNbDh5TURBd2VERXhNalV1Y0c1bnw1YTYwYzFiNDgzZTk0ZDNlMGU5NDg1ZTRmMWE2YWQzMzI3ZjQ5ODczMjhjOTZmMjY3MWQyZWJlN2Y5ZmJlZjNm","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-MM-467036-gruppenbild-handhabung-2-2000x1125.png?context=bWFzdGVyfGltYWdlc3wxMjc1NnxpbWFnZS9wbmd8YUdGakwyZzJPUzh4TlRFME1EazFPVFV4T0RjMU1DODBPREJmVFUwdE5EWTNNRE0yWDJkeWRYQndaVzVpYVd4a0xXaGhibVJvWVdKMWJtY3RNbDh5TURBd2VERXhNalV1Y0c1bnw4OTJiMzU3YjVjZmRlZjg5OGNmYTc3MThjM2ZmZjIwNzEzYzViMmJhNmNhNjY5YmNlODZlY2UwOWFhYTNhOWIx","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-MM-467036-gruppenbild-handhabung-2-2000x1125.png?context=bWFzdGVyfGltYWdlc3wxMDcxfGltYWdlL3BuZ3xhRGN6TDJnMVppOHhOVEUwTURrMU9UZ3hNelkyTWk4eU1EQmZUVTB0TkRZM01ETTJYMmR5ZFhCd1pXNWlhV3hrTFdoaGJtUm9ZV0oxYm1jdE1sOHlNREF3ZURFeE1qVXVjRzVufDcxOGU1ODczYWU3ZjM2YjZjZTQxNWI4ODA4MmQ2MjY2MTdlMDk0MGI0MWI2NGZlMzNhNTdmOTY4NThlNzQzYjU","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"MM-467036_gruppenbild-handhabung-2_2000x1125.png"},"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Einfache Handhabung","x":88,"synchronizationBlocked":false,"y":64,"containers":[],"creationtime":"2024-07-23T19:03:54+0000","actions":[],"contentVersion":2,"parents":[]}],"actions":[],"contentVersion":1,"parents":[]}