[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[{"url":"/industrial-ethernet-switches","name":"Industrial Ethernet Switches","linkClass":null,"categoryCode":null},{"url":"/macsec-switches","name":"MACsec Ethernet Switches","linkClass":"active","categoryCode":null}]

Industrial Managed MACsec Switch

With integrated encryption functions

  • Media Access Control Security (MACsec) encryption on two ports
  • GMC- AES encryption per IEEE 802.1AE
  • 128-bit encryption of any Ethernet Protocol (MODBUS TCP, EtherNet/IP, HTTP, MQTT and more)
  • Over RJ45 copper or Fiber Optic

This industrial managed switch is easy to configure and install; thus, it can be used in numerous applications including residential applications. It is ideal for plug-and-play local area network protection with embedded MACsec key agreement that offers security protection.

Providing point-to-point security on ETHERNET links between nodes, MACsec uses GCM-AES to ensure the integrity of all network traffic. In other words, it can secure a network from a whole host of security threats, including intrusion, man-in-the-middle, masquerading, passive wiretapping, and playback attacks.

WAGO’s 852-1322/852-1328 is ideal for adding an extra layer of security in industrial and building applications that require compact solutions while delivering high network performance with no noticeable latency.

The 852-1322/852-1328 industrial managed switch is a switch with 6x 10/100/1000 BASE-T(X) RJ-45 ports plus 2x Gigabit MACsec-encrypted ports, with either RJ45 ports or Fiber Optic SFP slots for point to point network security. The cULus listed switches operate in a temperature of -4F ( -20c) to 158F (+70c), and can perform under a variety of environmental conditions including a wide range of input voltage, and in industrial applications with vibration.