PFC200 with Integrated Cellular Modem
The PFC200 Controller is a compact PLC for the modular WAGO-I/O-System. Along with network and fieldbus interfaces, this controller supports all digital and analog input/output modules, as well as specialty modules found within our 750/753 Series. This controller comes equipped with two ETHERNET interfaces and an integrated switch to enable line topology wiring. The integrated cellular modem provides a wireless connection to the Internet and includes a radio licensed for North American countries. An integrated Webserver provides user configuration options while at the same time displaying PFC200 status information. The PFC200 is primarily used for standard machinery and equipment control, but also may be used for building automation as well as the process industry for decentralized data logging.
The 750-8217/600-000 can operate in temperatures of 32° F to 130° F. The 750-8217/625-000 can work in extended temperatures of -4° F to +140° F. Both versions are certified for use in the USA and Canada.
PFC200 Part of Amazon Web Services (AWS)
Our PFC200 Controllers are listed as part of Amazon Web Services (AWS) Partner Device Catalog for AWS IoT Greengrass 1.10.0. These products are Linux based and now have the ability to run AWS’s Greengrass Core service, enabling deployment of custom Lambda functions to the Edge device for scaleable IIoT applications.
AWS is a subsidiary of Amazon that provides on-demand cloud computing platforms and application program interfaces to individuals, companies, and governments on a pay-as-you-go basis. AWS Greengrass is a service that extends AWS functionality to Internet of Things (IoT) devices, allowing data collection and analysis closer to its origin. It also provides cloud-based management of application logic that runs on devices.
Fast and Cost-Effective Operation of Machines and Systems
Incorporating the CODESYS industrial standard speeds up startup. Users can program in IEC 61131 languages (IL, FBD, ST, etc.) or C/C++, PHP, and shell scripts. All programs and libraries are compatible with CODESYS applications.
Embedded Linux
Embedded Linux offers full control with a secure, real-time OS. It’s flexible with open-source code for easy customization, highly stable, and continuously optimized by the community, ensuring up-to-date security and adaptability.
Large Memory, Fast Processor, Connectivity
WAGO's compact PLC includes vital interfaces like two RJ-45 and RS-232/RS-485 ports. It offers independent ETHERNET configuration for separate networks and supports SD card storage for Web visualization. Powered by a 1 GHz Cortex A8 processor with 512 MB RAM and 4 GB FLASH memory.
Fast Fieldbus Configuration
WAGO's compact PLC includes essential interfaces, such as two RJ-45 and RS-232/RS-485 ports, with independent ETHERNET configuration for separate networks. It features a 1 GHz Cortex A8 processor, 512 MB RAM, and 4 GB FLASH memory for complex control tasks.
Security Built-in
Secure your plant floor network and IIoT applications with the PFC200’s built-in firewall and VPN. Enable the firewall to whitelist connections and control ports, while using a VPN for encrypted data transmission via SSL/TLS, all configured via web management.
Telecontrol Protocols
Be perfectly prepared for future energy market requirements. Select WAGO telecontrollers support the IEC 60870-5-101, -103 and -104, as well as 61850-7, 61400-25 and DNP3 protocols for wireless (GPRS) or wired (via ETHERNET) connection to the control system.
Energy Grids (Telecontrol Technology)
WAGO supports the power generation and distribution industry with a wide product portfolio, ensuring reliable power supply. Solutions include automating energy plants, energy distribution, remote solutions, and energy monitoring with I/O components for measurement technology.
Industrial and Mechanical Engineering
WAGO offers a comprehensive selection of I/O modules for different potentials and signal types, saving both time and money. These modules allow direct wiring of sensors and actuators, even in safety-critical applications, streamlining installation and improving reliability.
Process Automation
Protecting people, the environment, and ensuring safe plant operation are vital in sectors like chemicals, energy, gas, and oil. The WAGO-I/O-SYSTEM is designed for use in Zone 2, processing field signals in Zones 1 and 0 through intrinsically safe I/O modules.