[{"url":"/pcb-interconnect-family","name":"PCB Interconnect","linkClass":null,"categoryCode":null},{"url":"/pluggable-pcb-connectors","name":"Pluggable PCB Connectors","linkClass":null,"categoryCode":null},{"url":"/pluggable-pcb-connectors/mcs-micro-2712","name":"MCS Micro 2712","linkClass":"active","categoryCode":null}]
{
"@context": "https://schema.org",
"@type": "NewsArticle",
"mainEntityOfPage": {
"@type": "WebPage",
"@id": "/mcs-micro-2712"
},
"headline": "WAGO Pluggable PCB Connectors with Levers for Miniaturized Applications",
"image": {
"@type": "ImageObject",
"url": "/medias/MCS-MICRO-2712-Series-GWA-2000x1125-01.jpg?context=bWFzdGVyfGltYWdlc3wyODcyMDF8aW1hZ2UvanBlZ3xhRFExTDJoaU5TOHhOVFF4TnpJNU9UQXdPVFUyTmk5TlExTWdUVWxEVWs4Z0lESTNNVElnVTJWeWFXVnpYMGRYUVY4eU1EQXdlREV4TWpWZk1ERXVhbkJufDg1ODdkNGQ5NWMyNjIyN2RkZmRjOWIwMGY1OTUxM2U5NzBiYjY5ZjU5NDY3ZDY2ZmUxODM3NTQzYzk4YzZlNDM"
},
"author": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH"
},
"publisher": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH",
"logo": {
"@type": "ImageObject",
"url": "/_ui/desktop/common/images/logo.png"
}
},
"datePublished": "Mon Feb 23 16:17:34 CET 2026",
"dateModified": "Tue Apr 07 14:52:50 CEST 2026"
}
News
WAGO Pluggable PCB Connectors with Levers for Miniaturized Applications
The trend toward miniaturizing electrical components continues to grow. As devices become increasingly compact, they require equally compact PCB connection technology. Specifically designed for such applications, the MCS MICRO with levers offers a space-saving, tool-free solution for device connection at a 2.54 mm (0.100 inch) pin spacing. This connector accommodates conductor cross-sections from 0.08 to 0.5 mm² (28 … 20 AWG). Thanks to Push-in CAGE CLAMP® technology, both solid and fine-stranded conductors with ferrules can be inserted directly. Additionally, the MCS MICRO with levers can be flexibly mounted either horizontally or vertically to the PCB.
Double-row version available
MCS MICRO with levers is available as a double-row connector with up to 50 connection points. An optional locking mechanism ensures secure mating. Gold-plated contacts provide reliable signal transmission. For soldering, users can choose between THT and THR variants. The connector can also be customized using the WAGO Smart Designer Configurator — for example, by printing on the levers or selecting a variant with inverse coding to prevent mismating of female headers with identical pole counts. Delivery options include tray or tape-and-reel packaging for full integration into SMT processes.
The MCS MICRO PCB Connector is ideal for applications involving low currents or voltages, such as signal transmission, measurement technology, sensor interfaces, and lighting systems.
Your Benefits:
- Compact Design: Ideal for use in tight spaces, such as drives.
- Tool-Free Wiring: Enabled by lever technology
- Cost-Effective: Suitable for automated assembly using THR solder components
- Signal Efficiency: Reliable and efficient signal transmission
Serial number: 2712
YOUR MISSION: Miniaturization
The future is compact. Master the challenge of miniaturization with WAGO solutions that enable maximum performance in a minimum space. Our innovative PCB terminal blocks and connectors are your key to more compact devices, more functions and unlimited possibilities.
Your Contact at WAGO
Learn more about WAGO within the industry here: