PRO Power
Applications with high output requirements call for professional power supplies capable of reliably handling power peaks. WAGO's PRO Power Supplies are ideally suited for such applications.
- TopBoost function: Multiplies the nominal current for up to 50 ms
- PowerBoost function: Provides 200% of output power for four seconds
- LineMonitor (option): Easy parameter setting and input/output monitoring
- Potential-free contact/stand-by input: Switch off output with no wear and minimize power consumption
- Serial RS-232 interface (option): Communicate with PC or PLC
- Single- and three-phase power supplies with output voltages of 12/24/48 VDC and nominal output currents from 5 to 40 A for nearly every application