New Slimline N-Conductor and Power Distribution Disconnect Terminal Blocks
WAGO's TOPJOB® S Installation Rail-Mount Terminal Block family now includes two new 1-conductor variants: A blue N-disconnect terminal block and a gray power distribution disconnect terminal block for 10 mm2 (8 AWG) conductors. These new compact models are designed for infeed/tap-off applications via (10 x 3) mm busbars.
TOPJOB® S Installation Rail-Mount Terminal Blocks
Your Solution for Building Installations
{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","type":"Hot Spot Component","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wXzAwMDA1NEc1MCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"comp_000054G50","modifiedtime":"2026-08-27T13:23:50+0000","children":["eyJpdGVtSWQiOiJpdGVtXzAwMDA1NjJKMCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDA1NjJRMCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDA1NjJPMCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDA1NjJVMCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDA1NjJTMCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"onlyOneRestrictionMustApply":true,"iconType":"PLUS","headline":"TOPJOB® S at a Glance","image":{"code":"topjobs_installationsreihenklemmen_s_ur_2003_0000_005_xx_2000x1125.jpg","altText":"topjobs_installationsreihenklemmen_s_ur_2003_0000_005_xx_2000x1125.jpg","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-topjobs-installationsreihenklemmen-s-ur-2003-0000-005-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwNzR8aW1hZ2UvanBlZ3xhR1JoTDJnNE55OHhOREUzTnpVNE1qUTBPRFkzTUM4eU1EQXdYM1J2Y0dwdlluTmZhVzV6ZEdGc2JHRjBhVzl1YzNKbGFXaGxibXRzWlcxdFpXNWZjMTkxY2w4eU1EQXpYekF3TURCZk1EQTFYM2g0WHpJd01EQjRNVEV5TlM1cWNHY3w3M2IyOGMxYmE3YzJjZDJlMzkyYjFkZTFiZTY0MTU0YmY3NTNiMjYwNThkMmFjMzlkNjMyNTNlYmNlMmE0MjE4","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-topjobs-installationsreihenklemmen-s-ur-2003-0000-005-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ2NDV8aW1hZ2UvanBlZ3xhR1F4TDJneVlpOHhOREUzTnpVNE16QXpPRFE1TkM4eE5qQXdYM1J2Y0dwdlluTmZhVzV6ZEdGc2JHRjBhVzl1YzNKbGFXaGxibXRzWlcxdFpXNWZjMTkxY2w4eU1EQXpYekF3TURCZk1EQTFYM2g0WHpJd01EQjRNVEV5TlM1cWNHY3w0MDYwNjgxNTk4YjhjN2M1M2VkODA4NDI3ZWNhNjM3NDNkNTY5Njk2OWUzZWZiMTc5NGVjZGI3YzM4NDFlMjhj","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-topjobs-installationsreihenklemmen-s-ur-2003-0000-005-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w3OTc3M3xpbWFnZS9qcGVnfGFERmlMMmc0TkM4eE5ERTNOelU0TWpVM09UYzBNaTh4TWpnd1gzUnZjR3B2WW5OZmFXNXpkR0ZzYkdGMGFXOXVjM0psYVdobGJtdHNaVzF0Wlc1ZmMxOTFjbDh5TURBelh6QXdNREJmTURBMVgzaDRYekl3TURCNE1URXlOUzVxY0djfDRhZmI5NTg0MjViMDUxNDMzMDFiZTIyY2E4NGU3N2FmOWNhNzJkNjk3ZGJmMGY4ZjZmZDY2ZGJlYjY2NTEzMWM","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-topjobs-installationsreihenklemmen-s-ur-2003-0000-005-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1NTEwM3xpbWFnZS9qcGVnfGFEQmhMMmc0TVM4eE5ERTNOelU0TWpZME5USTNPQzh4TURJMFgzUnZjR3B2WW5OZmFXNXpkR0ZzYkdGMGFXOXVjM0psYVdobGJtdHNaVzF0Wlc1ZmMxOTFjbDh5TURBelh6QXdNREJmTURBMVgzaDRYekl3TURCNE1URXlOUzVxY0djfGZkNmRjODdhYzEyYmFjNDRiNWRjOThjYWUzMzljNWJjMTMwMzMxNTViMzRlZjJjZGVjNWZkODFlZGQ4NGYyODQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-topjobs-installationsreihenklemmen-s-ur-2003-0000-005-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wzNDAxOHxpbWFnZS9qcGVnfGFHWTVMMmczWkM4eE5ERTNOelU0TWpjeE1EZ3hOQzgzTmpoZmRHOXdhbTlpYzE5cGJuTjBZV3hzWVhScGIyNXpjbVZwYUdWdWEyeGxiVzFsYmw5elgzVnlYekl3TUROZk1EQXdNRjh3TURWZmVIaGZNakF3TUhneE1USTFMbXB3Wnd8MmZiOTE3OWM0YWE1YTFjNzhiMmRlZjUwNTdlZTc4ODYzYTAxM2FjOTk1ZWQ3OWM4ZWZiZTUwNjM1Y2RjNTRiZQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-topjobs-installationsreihenklemmen-s-ur-2003-0000-005-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzOHxpbWFnZS9qcGVnfGFEUmhMMmczWkM4eE5ERTNOelU0TWpjM05qTTFNQzgwT0RCZmRHOXdhbTlpYzE5cGJuTjBZV3hzWVhScGIyNXpjbVZwYUdWdWEyeGxiVzFsYmw5elgzVnlYekl3TUROZk1EQXdNRjh3TURWZmVIaGZNakF3TUhneE1USTFMbXB3Wnd8MDAwZmNmYjNhNjZmMmNiNDU2MzI5MDhiNWI0NGMwNzk2MmU5MGRhOTRhM2Y2NTcxNjBhMWQ3MmFjODgzM2Q5Yw","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-topjobs-installationsreihenklemmen-s-ur-2003-0000-005-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4fGltYWdlL2pwZWd8YURkaEwyZzNOaTh4TkRFM056VTRNamszTWprMU9DOHlNREJmZEc5d2FtOWljMTlwYm5OMFlXeHNZWFJwYjI1emNtVnBhR1Z1YTJ4bGJXMWxibDl6WDNWeVh6SXdNRE5mTURBd01GOHdNRFZmZUhoZk1qQXdNSGd4TVRJMUxtcHdad3w5NTE3NThmZWEyZTUyYjU4ZDIxZDE3YTNjN2Y5ODc5NGU0Y2QzMzkxZTBhMjUwZWUwYmQyNjgyNWU2MTMzZjk0","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"topjobs_installationsreihenklemmen_s_ur_2003_0000_005_xx_2000x1125.jpg"},"lastLoad":1787837030206,"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotComponent","slots":["eyJpdGVtSWQiOiJjc18wMDAwNFBTMSIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"itemtype":"WagoHotSpotComponent","restricted":false,"name":"Installationsreihenklemmen(Migrated)","synchronizationBlocked":false,"containers":[],"creationtime":"2022-10-14T09:27:39+0000","items":[{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","paragraph":"<p>1. The incoming power supply conductor from the distribution board is connected to WAGO's 2016 Series Supply Terminal Blocks.</p><p>2. The phases and N are wired through to the distribution board's circuit breakers.</p><p>3. PE automatically makes contact with the DIN-rail.</p><p></p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDA1NEc1MCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDA1NjJKMCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_0000562J0","modifiedtime":"2022-10-14T09:27:39+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Supply</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Einspeisung(Migrated)","x":80,"synchronizationBlocked":false,"y":20,"containers":[],"creationtime":"2022-10-14T09:27:39+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","paragraph":"<p>The N-conductors routed from the GFCI breakers are connected to WAGO's 2016 Series N-Conductor Disconnect Terminal Blocks. The N-conductor disconnect terminal blocks supply the busbars (10 x 3 mm) via the N-disconnect slide link.</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDA1NEc1MCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDA1NjJPMCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_0000562O0","modifiedtime":"2022-10-14T09:27:39+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>N-distribution with N-busbar (10 x 3 mm)</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"N-Verteilung mit N-Sammelschiene (10 x 3 mm)(Migrated)","x":68,"synchronizationBlocked":false,"y":30,"containers":[],"creationtime":"2022-10-14T09:27:39+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","paragraph":"<p>1. Each individual circuit phase coming from the circuit breaker is connected to the input of a multilevel installation terminal block and routed to the output terminal.</p><p>2. The ground foot takes on the ground (PE) potential of the multilevel installation terminal block and routes it to the output terminal.</p><p>3. The N-disconnect slide link takes on the N-potential and passes it on to the output terminal.</p><p>4. The building circuit's conductors are connected to the 3 output terminals N, L and PE.</p><p></p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDA1NEc1MCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDA1NjJRMCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_0000562Q0","modifiedtime":"2022-10-14T09:27:39+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Electrical circuit wiring with N-busbar</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Stromkreisverdrahtung mit N-Sammelschiene(Migrated)","x":55,"synchronizationBlocked":false,"y":40,"containers":[],"creationtime":"2022-10-14T09:27:39+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","paragraph":"<p>The N-conductors routed from the GFCI breakers are connected directly to the multilevel installation terminal block and commoned using an adjacent jumper when required.</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDA1NEc1MCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDA1NjJTMCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_0000562S0","modifiedtime":"2022-10-14T09:27:39+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>N-distribution without N-busbar (internal N-disconnection)</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"N-Verteilung ohne N-Sammelschiene (interne N-Trennung)(Migrated)","x":42,"synchronizationBlocked":false,"y":50,"containers":[],"creationtime":"2022-10-14T09:27:39+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","paragraph":"<p>1. Each individual circuit phase coming from the circuit breaker is connected to the input of a multilevel installation terminal block and routed to the output terminal.</p><p>2. The ground foot takes on the ground (PE) potential of the multilevel installation terminal block and routes it to the output terminal.</p><p>3. The N-potential is connected directly to input from the RDC circuit breaker and routed to the output terminal.</p><p>4. The building circuit's conductors are connected to the 3 output terminals N, L and PE.</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDA1NEc1MCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDA1NjJVMCIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_0000562U0","modifiedtime":"2022-10-14T09:27:39+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Electrical circuit wiring without N-busbar</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Stromkreisverdrahtung ohne N-Sammelschiene(Migrated)","x":25,"synchronizationBlocked":false,"y":65,"containers":[],"creationtime":"2022-10-14T09:27:39+0000","actions":[],"parents":[]}],"actions":[],"parents":[]}
Multilevel Installation Terminal Blocks
For Circuit Configuration with N-Busbar
WAGO's 2003 and 2005 Series Multilevel Installation Terminal Blocks with N-Disconnection are designed for N-disconnection using an N-busbar. The N-busbar can be automatically and permanently connected by simply sliding the screwless N-disconnect link. Available in different variants, these terminal blocks cover all areas within modern building installations and are particularly well suited for configuring larger circuit groups.
This Model's Benefits
- Maximum Current Carrying Capacity
WAGO's multilevel installation terminal blocks support a wide range of applications and must guarantee a high degree of electrical safety. This is why the 2003 Series Multilevel Installation Terminal Blocks with N-Disconnect Slide Links can be can be loaded with a maximum rated current of 32 A.
- Maximum Touch-Proof Safety
The busbar transparent cover protects the busbar against accidental contact and makes it easy to see if the N-disconnect slide links are connected to the busbar.
- Maximum Wiring Space
WAGO's 2003 and 2005 Series Multilevel Installation Terminal Blocks provide all the functionality of a 4 mm2 (12 AWG) or 6 mm2 (10 AWG) terminal block in an extremely compact housing, maximizing wiring space in standard distribution cabinets. This compact design offers plenty of space for wiring.
- Maximum Performance for Large Loads
The 2005 Series Multilevel Installation Terminal Blocks are ideal for connecting large loads. They are designed for conductor sizes up to 6 mm2 (10 AWG) and a maximum rated current of 36 A.
Configuring circuits without N-busbar
WAGO's 2003 Series Multilevel Installation Terminal Blocks with Internal N-Disconnection are designed for circuit configuration without an N-busbar. Available in different variants, these terminal blocks are ideal for wiring smaller circuit groups, e.g., in installations with multiple ground fault potentials.
This Model's Benefits
- Insulation Resistance Measurement – Fast and Safe
WAGO's N/L test plug adapter is designed for multilevel installation terminal blocks with internal N-disconnection for mounting without an N-busbar. This innovative adapter allows both live conductors (L and neutral) to be interconnected, providing fast and safe insulation resistance measurement per DIN VDE 0100-600.
- Multilevel Installation Terminal Block with a Single-Fuse Plug
WAGO's multilevel installation terminal block features a DIN-rail-centered slot that can also be used for TOPJOB® S Single-Fuse Holders (2004-911) for microfuses (5 x 20 mm). In combination with 1 mm thick end plates (2003-6693), carrier terminal blocks can be used as fuse terminal blocks in a standard distribution board's cutout. - Multilevel Installation Terminal Block with Double-Fuse Plug
WAGO's double-fuse plug is designed for applications requiring both L and N protection or the space-saving protection of two circuits via one fuse circuit.
TOPJOB® S – Push Performance to the Top.
Push-in termination of solid conductors
Solid, stranded and ferruled, fine-stranded conductors can be simply pushed into the unit.
Range of multifunctional jumpers
Range of multifunctional jumpers allows space-saving commoning of multilevel installation terminal blocks in one single jumper slot.
Fastest marking system
WAGO's continuous marking strip enables time- and cost-saving marking – up to 3 lines.
Industry-leading safety reserves
TOPJOB® S Multilevel Installation Terminal Blocks offer the industry's highest current carrying capacity and pass shock tests up to 500g and vibration tests up to 20g.