MM-490280_3D_Image_Marking_Key_Visual_2023_01_02_C1_2000x1500.jpg

Marking for a Streamlined Control Cabinet

Marking ensures safety and allows identification – making it essential in control cabinets. The labels provide important information and instructions for protecting users, for enhancing safety in the assembly process and for maintenance. The marking also allows the connections to be identified quickly, making it easy for third-party providers to maintain control cabinet components.

Marking Solutions from WAGO:

WAGO offers a perfectly tunned hardware and software program consisting of the WAGO Smart Script marking software, the WAGO thermal transfer Smart Printer and the individual marking media.

Users can print markings from three different systems: from an existing CAE system, from the WAGO Smart Script marking software or using the WAGO Smart Designer configurator.

How Do I Create Markings?
Example: Control Cabinet Manufacturing

Marking ensures clarity, safety and unique identification in the control cabinet

CreatingMarkingManually.jpg

Creating Marking Manually or Automatically

  • The circuit diagram as the data base

  • Data import via Excel

  • Or import/transfer via interface

  • Direct printing of markings via WAGO Smart Designer configurator

EditingandPrinting.JPG

Editing and Printing

  • Here you can edit markings in WAGO's Smart Script marking software and execute the print job later.

  • Printing is done with WAGO's thermal transfer Smart Printer.

container3.JPG

Component Marking

  • Adhesive attachment, latching of terminal block marking, device identification, conductor markers

Coming Soon

Flexible Marking - Wherever You Need It

With our new mobile marking system – consisting of our thermal transfer Smart Printer, a free marking app and a matching bag – markings can now be created anywhere. Adjustments can be made on site even on short notice. Simply use the intuitive marking app to create the print job and quickly print the marking cards right on site via Bluetooth® or Wi-Fi. A power bank for the mobile marking device is also available for order upon request.

Initial Installation

  1. 00:02

    Initial Installation

  2. 00:00

    Using Marking Media with Reel Unwinder Video

  3. 00:01

    Using Marking Media Inside the Printer

  4. 00:00

    Changing the Thermal Transfer Ribbon

Discover Products

Marking Media Product Finder

Marking ensures safety and allows identification – making it a control cabinet essential. Our product finder for marking media helps you find the material you want for your control cabinet marking quickly and easily. You define your parameters in a brief questionnaire, and it automatically provides a corresponding proposal.

Discover All Marking Products

View entiner Marking product catalog