Marking media

Everything on the Reel

WAGO offers the right marking media for all control cabinet tasks - whether terminal block marking, cable and conductor marking or device marking. The Smart Printer thermal transfer printer can be used to print these quickly and easily via the Smart Script software.

The materials are wound on one reel - this ensures quick assembly. If necessary, they can also be used individually, such as the TOPJOB® S strip (2009-110). This is affixed at the onset and then only has to be drawn over the corresponding area, eliminating the need for snapping each one individually on.

Order-based marking and complete use of the materials also reduce waste. Depending on the intended use, selected conductor and device markers are available in white, red, yellow, blue or green.

Save Time and Money with WAGO’s Thermal Transfer Smart Printer

The WAGO Smart Printer, the universal solution for control cabinet marking, saves you both time and money. How? Long intervals between ribbon changes ensure a high printing rate, and the printer and marking media require only a very modest investment.

WAGO Smart Script Marking Software

The perfect marking software for creating and printing custom marking solutions!
WAGO’s Smart Printer thermal transfer printer in combination with the marking software forms an efficient, cost-effective solution for marking individual components such as terminal blocks, labels, type plates and conductor markers, as well as entire distribution boxes and control cabinets.