WINSTA® MINI
The WINSTA® MINI family is ideal for pluggable electrical installations in confined spaces. Its compact design supports the trend of downsized components, including LED lights and electronic ballasts.
Advantages:
Conductor range: up to 1.5 mm2 (16 AWG)
Nominal current: 16 A
WINSTA® MINI special components for specialty applications (e.g., measurement, control and regulation technology) with custom printing
Compact pluggable PCB connectors are available with 4.4 mm (0.1732 inch) pole spacing