Applying Explosion Protection in Automation Technology
Use both the WAGO-I/O-SYSTEM 750 and 750 XTR to make machines and systems more efficient and safer in atmospheres that are subject to explosion – and do so safely, reliably and economically. Modules within the WAGO-I/O-SYSTEM 750 and 750 XTR platforms are designed for use in both non-hazardous and hazardous areas. When used in hazardous areas of Zone 2/22, the WAGO-I/O-SYSTEM 750 offers a safe, easy and economical connection to the sensors and actuators of Zones 0/20 and 1/21. The blue Ex i I/O modules were specifically developed for this purpose. They form an intrinsically safe section that can be integrated into a standard fieldbus node, offering all the advantages of state-of-the-art fieldbus technology.
Benefits at a Glance:
Approved for use in Zone 2/22 for integration of intrinsically safe signals from the field up to Zone 0/20
Comprehensive certification including AEX, IECEx, NSI/ISA, INMETRO, etc. ensures use worldwide
Intrinsically safe inputs with functional safety
Rated up to SIL 3, Cat. 4/PL e PROFIsafe