Safe Ignition Sources

If an atmosphere subject to explosion cannot be prevented in a work area, secondary explosion protection is brought to bear. Secondary measures include prevention of any ignition sources in the Ex area.


However, these are not so easy to detect. Only with knowledge of what can cause a spark or heat can measures be taken to prevent explosions. The ignition sources are listed in the basic standard EN 1127-1 “Atmosphere subject to explosion – Explosion protection Part 1” as well as in the “Technical rules for operational safety” TRBS 2152, Part 3. Appropriate protective measures for preventing ignition sources are also listed there.

WAGO in Explosion Protection

Principles of Explosion Protection

Everything worth knowing about Ex protection at a single glance.

Read More Here

What happens during an explosion, which factors are important, and what protective measures are available? Everything you need to know about ATEX, Ex zones, ignition protection categories, etc.

icon_ex_explosion_2000x1125.jpg

What Is an Explosion?

Ex|plo|si|on; -s <lat.> (explosio) means "escaping under pressure." What happens during an explosion, which factors are important and what protective measures are available? You will learn everything you need to know about explosion protection right here.

icon_ex_zuendschutzarten_2000x1125.jpg

Types of Protection

Only equipment protected against explosion is permitted in Ex areas. Ignition protection categories are constructive and electrical measures for equipment and qualify as secondary explosion protection.

icon_ex_normen_rechtliches_2000x1125.jpg

Directives, Standards and Regulations

The requirements for electrical equipment for hazardous locations are multi-layered: National and international determinations, guidelines and standards must be complied with to achieve the highest possible level of safety. We give you an overview of the most important regulations and recommendations, such as the ATEX directive.