initiatoren-und-aktorenklemmen_2000x2000px.jpg

TOPJOB® S Sensor/Actuator Terminal Blocks

to the reliable Push-in CAGE CLAMP®

TOPJOB® S Sensor/Actuator Terminal Blocks are ideal for wiring modern machine control systems. The small spacing between the terminal blocks make them ideal for compact terminal boxes within a system's decentralized periphery, as well as for centralized installation in the control cabinet.

  • Pack several sensors into the smallest possible space using only 3.5 mm (0.138 inch) per sensor on the DIN-rail

  • Commoning with standard jumpers possible without pole number limitation

  • Color-coded jumpers simplify potential assignment

  • Clear identification thanks to multi-line marking strips that do not cover the jumper slot

  • Easy to read from any angle thanks to two marker slots on the top and side of the terminal strip

  • Easy assignment: LEDs, jumpers and markers are always visible – even when wired

Benefits

Your Benefits

Maximum signal density

Two in One

  • Pack several sensors into the smallest possible space using only 3.5 mm per sensor

  • Suitable for small terminal boxes within a system's decentralized periphery, as well as for centralized installation in the control cabinet

ini-aki-lp-anwendungen-signaldichte-detail.jpg

The sensor/actuator terminal blocks feature several potential levels and one signal level. The potential levels are for power supply and, if necessary, sensor grounding or shielding; the signal level is for switching signal transmission from the sensors or to the actuators.

A single terminal block housing accommodates two interconnected potential terminals with doubled spacing on the lower levels and two independent signal pathways with single spacing of 3.5 mm on the upper levels.

Potential Levels:

  • Power supply and, if necessary, sensor grounding or shielding of the sensors/actuators is performed on the potential levels

  • Two Connections per Current Bar Bridges Possible without Pole Number Limitation

Signal Level:

  • The signal level transmits switching signals from two sensors or to the actuators, separately per terminal block – in a single housing

Range of Multifunctional Jumpers

With All Options Covered:

  • Commoning with standard jumpers – no pole number limitation

  • Color-coded jumpers simplify potential assignment

Commoning Potential Levels

On the potential levels, standard jumpers can be used for commoning with no pole number limitation. Each terminal block has two connected clamping units and thus two connected jumper slots. This allows any number of terminal blocks to be commoned in just one jumper slot using jumpers with even pole numbers.

Commoning Signal Level

Two jumper slots are available on the signal level for commoning with standard jumpers. This level features two independent signal pathways. Terminal block versions with an LED have only one open jumper slot for testing or commoning.

Ground Commoning

For sensor/actuator terminal blocks without ground connection to the DIN-rail, the ground connection can also be performed economically by commoning to the terminal block with a ground foot (e.g., via the supply terminal block).

Power supply

Orange supply terminal blocks with the same profile can be placed anywhere within an assembly. They are available cross-sections up to 4 mm2. Power supply can be performed either via center feed or ring feed configuration.

topjpbs_s_sm_ur_TOPJOBS_2000_5xxx_002_xx_2000_1125.jpg

Fastest Marking System

Keep Your Costs in Line:

  • Clear identification thanks to multi-line marking strips that will not cover the jumper slot

  • Easy to read from any angle thanks to two marker slots on the top and side of the terminal strip

Beschriftungsstreifen.jpg

Marking strip

TOPJOB® S Sensor/Actuator Terminal Blocks can be marked in multiple ways. Marking strips (2009-110) offer the fastest and easiest possibility. Multi-line marking simplifies the labeling of a terminal block’s function, allowing individual signals and groups to be marked simultaneously.

WMB-Beschriftungsschilder.jpg

WMB Markers

Marking using WMB markers (3.5 mm) is also possible. They are available as WMB Inline markers on a reel (2009-113) and as WMB marker cards (793-35xx).

Beschriftungsebenen.jpg

Marking Levels

TOPJOB® S Sensor/Actuator Terminal Blocks can be marked on the top and on the side without covering the jumper slot.

Beschriftungsadapter.jpg

Marker carrier

A pivoting marker carrier (2000-121) can be snapped in as a retrofit for additional marking levels.

ini-aki-lp-anwendungen-detail-zuordnung_neu.jpg

Marking in Plain View

Keep Safety in Sight:

  • LEDs, jumpers and markers are always visible – even when wired.

  • Streamlined terminal block design provides quick wiring overview and a simplified control layout

TOPJOB® S Sensor/Actuator Terminal Blocks provide a fast overview – even when wired. Both a center LED, as well as commoning and marking on the signal level quickly tell you what you need to know.

The streamlined terminal block design, as well as colored conductor entries and jumpers provide quick wiring overview and a simplified control layout. LEDs, jumpers and markers are always visible – even when wired.

TOPJOB® S Sensor and Actuator Terminal Blocks with Pluggable Signal Level

2020 Series – For the very first time, sensor/actuator wiring is pluggable between terminal box and control cabinet thanks to the newest additions of WAGO’s TOPJOB® S terminal block family. Both power supply and all signal paths can be combined into one single pluggable connector within a terminal box. Systems can be modularized via pre-assembled connectors.

landingpage_TOPJOBS_p_ur_2000_5311_000_xx_2000x1125.jpg

2000 Series 3-Conductor Sensor/Actuator Terminal Blocks

2000 Series 4-Conductor Sensor Terminal Block

landingpage_TOPJOBS_p_ur_2020_5311_000_xx_2000x1125.jpg

2000 Series 4-Conductor Sensor Terminal Block, Pluggable Signal Level

landingpage_TOPJOBS_p_2020_5417_000_xx_2000x1125.jpg

2020 Series 4-Conductor Sensor Terminal Block, Pluggable Signal Level