[{"url":"/touchpanel-overview","name":"Touch Panels","linkClass":null,"categoryCode":null},{"url":"/touchpanel-200","name":"Visual Panel 200","linkClass":"active","categoryCode":null}]
[
{
"id": "product",
"label":"Products",
"link": "/us/f/touchpanel-200",
"priority": 90,
"title": "Visual Panel 200"
}
,{
"id": "overview",
"label":"Overview",
"link": "/us/touchpanel-200",
"priority": 100,
"title": "Visual Panel 200 | WAGO USA"
}
,{
"id": "service",
"label":"Service",
"link": "/us/f/touchpanel-200",
"priority": 40,
"title": "Visual Panel 200"
}
]
Visual Panel 200
The Future of the HMI. As the demand for more efficient, user-friendly, and adaptable systems continues to grow, we can expect HMI technology to play an increasingly important role in shaping the future of commercial and industrial automation. By providing a user-friendly interface for human-machine interaction, these Visual Panel 200 HMIs bridge the gap between complex machinery and the people who operate them, ultimately optimizing human interaction along with production processes and enhancing overall efficiency in automation systems.
Benefits with WAGO Visual Panel 200 HMIs:
- High-performance i.MX8MPlus Quad (i.MX6 Solo) processor for the most demanding applications
- Visualizations programming using the multidimensional Visual Designer Engineering tool
o No Cost visualization Engineering tool
o A multitude of PLC drivers (including a majority of the most popular Industrial Automation controllers) - Standard connection to WAGO's controllers using CODESYS, OPC UA and/or Modbus
o Protocol gateway and other communication options include serial, fieldbus and Ethernet control protocols - MQTT (SparkPlug), EtherNet/IP, and others - Three sizes – 4”, 7” and 10” to meet your different operating requirements
o 10” Daylight readable HMI is also available - IP68 (front), IP20 (rear); NEMA 4x, 12 protection Class
- Backlight Life greater than 50,000 hours (more than 5.5 years of continuous use)
Visual Panel 204
- 4.3“ (11 cm) Wide TFT Color
- 600 cd/m2 Brightness
- Backlight Life greater than 50,000 hours
- 800 x 480 (WVGA) Resolution
- Operating Temperature 0°C - 65°C
- 10/100/1000 Ethernet port
- Serial RS-422/485 & RS-232C communication ports
Visual Panel 207
- 7“ (18 cm) Wide TFT Color
- 1000 cd/m2 Brightness for Daylight readability
- Backlight Life greater than 50,000 hours
- 1024 x 600 WSVGA Resolution (128:75 ratio)
- Operating Temperature -20°C - 70°C
- Two (2) 10/100/1000 Ethernet ports
- Serial RS-422/485 & RS-232C communication ports
Visual Panel 210
- 10.1“ (25 cm) Wide TFT Color
- 500 cd/m2 Brightness
- Backlight Life greater than 50,000 hours
- 1280 x 800 WXGA Resolution (16:10 ratio)
- Operating Temperature -20°C - 70°C
- Two (2) 10/100/1000 Ethernet ports
- Serial RS-422/485 & RS-232C communication ports
Visual Panel 210WT
- 10.1“ (25 cm) Wide TFT Color
- 1200 cd/m2 Brightness for Daylight readability
- Backlight Life greater than 50,000 hours
- 1280 x 800 WXGA Resolution (16:10 ratio)
- Wide Operating Temperature -30°C - 70°C
- Two (2) 10/100/1000 Ethernet ports
- Serial RS-422/485 & RS-232C communication ports
Visual Panel 212, 215 & 215WT
- Five sizes – 4”, 7”, 10”, 12, & 15” to meet your different operating requirements
- 10” Daylight readable Class 1 DIV 2 version HMI is also available
- 15” Daylight readable Class 1 DIV 2 version HMI is also available
- IP68 & IP69K (front), IP20 (rear); NEMA 4x, 12 protection Class
The WAGO Visual Designer software, an intuitive user-friendly visualization package, is used to design the screens for the Visual Panel 200 series HMIs. With a selection of the most common communication drivers, you can easily use Visual Designer when integrating WAGO hardware into your existing operations. Take control of your systems with effortless HMI programming and superior visual monitoring. Most third-party industrial automation PLC controllers are supported, with Modbus client and server options to make it possible to connect to virtually any device, allowing you to turn the Visual Panel 200 into an inter-protocol gateway. These HMIs feature Ethernet ports as well as serial connections. This powerful and versatile engineering platform is the perfect solution for industrial automation applications.
Your benefits with WAGO Visual Designer:
- This engineering tool is available at no cost
- Intuitive visualization interface and navigation
- Data Tools including
o Alarms
o Trending
o Data Logging
o Recipe Management - A multitude of PLC drivers including a majority of the most popular Industrial Automation controllers
- Including a majority of the most popular Industrial Automation controllers
- Available VNC Server and Viewer
- Web Server
- Project Simulator and online Simulator
Learn more about WAGO within the industry here: