HMIs - Touch Panels

WAGO HMIs bridge the gap between complex machinery and operators, enhancing automation efficiency. With a fanless design and no battery maintenance, they simplify data processing, increase reliability, and offer powerful solutions for complex control systems.

Visual Panel 200s w Graphics (2000 x 1500)

WAGO Visual Panel 200 HMI Line

The Visual Panel 200 series HMIs are built to withstand the toughest industrial and commercial conditions and designed to help you operate at peak performance. With screen sizes 4”, 7”, and 10”; as well as a 10” daylight readable version, these visual panels are NEMA 4X rated, IP68 certified, and meet international compliance standards for CE, UL and cUL. Each of these HMIs are panel or VESA mountable, have a fan-less design, no battery, and are maintenance free for installation into most industrial control panels. Take control of your system with the WAGO Visual Panel 200 HMIs.

Web-Panel-400-2000x1125.jpg

WAGO Web Panel 400 HMI Line

The WAGO Web Panel 400 series HMIs combines high performance with a modern design, featuring a seamless glass front with a bonded display. With Power-over-Ethernet (PoE) for flexible power supply and PCAP touch technology for intuitive operation, it delivers both efficiency and user-friendliness.

WAGO Touch Panel 600 HMI Line

High-performance Touch Panel HMIs for demanding control and visualization tasks to improve the operability of machines and systems. These HMIs offer an outstanding design along with advanced technology and a rich feature set.

Visual Panel 200s w Graphics (2000 x 1500)

WAGO Visual Panel 200 HMI Line

The Visual Panel 200 series HMIs are built to withstand the toughest industrial and commercial conditions and designed to help you operate at peak performance. With screen sizes 4”, 7”, and 10”; as well as a 10” daylight readable version, these visual panels are NEMA 4X rated, IP68 certified, and meet international compliance standards for CE, UL and cUL. Each of these HMIs are panel or VESA mountable, have a fan-less design, no battery, and are maintenance free for installation into most industrial control panels. Take control of your system with the WAGO Visual Panel 200 HMIs.

Web-Panel-400-2000x1125.jpg

WAGO Web Panel 400 HMI Line

The WAGO Web Panel 400 series HMIs combines high performance with a modern design, featuring a seamless glass front with a bonded display. With Power-over-Ethernet (PoE) for flexible power supply and PCAP touch technology for intuitive operation, it delivers both efficiency and user-friendliness.

WAGO Touch Panel 600 HMI Line

High-performance Touch Panel HMIs for demanding control and visualization tasks to improve the operability of machines and systems. These HMIs offer an outstanding design along with advanced technology and a rich feature set.