286-304 / 004-000
- Switching Relay; 1 changeover contact Input nominal voltage DC 24
V
286-307 / 004-000
- Switching Relay; 1 changeover contact Input nominal voltage DC 110
V
286-312 / 004-000
- Switching Relay; 2 changeover contact Input nominal voltage DC 24
V
286-320 / 004-000
- Switching Relay; 1 break contact, 1 make contact Input nominal
voltage DC 24 V
286-328 / 004-000
- Switching Relay; 2 make contacts Input nominal voltage DC 24 V
286-344 / 004-000
- Switching Relay; 3 make contacts and 1 break contact Input nominal
voltage DC 24 V
286-352 / 004-000
- Switching Relay; 4 make contacts Input nominal voltage DC 24 V
286-364 / 004-000
- Switching Relay; 1 make contact Input nominal voltage DC 24 V
286-384
- Switching Relay; 2 changeover contact Input nominal voltage DC 24 V
286-394 / 004-000
- Switching Relay; 1 changeover contact Input nominal voltage DC 24
V
286-395
- Switching Relay; 1 changeover contact Input nominal voltage DC 48
V
286-462
- Pulse Time Delay Relay, Time range 1-10 s
286-512
- Switching Relay; 2 changeover contacts Input nominal voltage AC 24 V
286-561
- Switching Relay; 1 make contact Input nominal voltage AC 230 V
286-571
- Latching Relay; 1 break contact, 1 make contact Input nominal
voltage DC 24 V
286-571 / 001-000
- Switching Relay; 1 break contact, 1 make contact bistable Input
nominal voltage DC 24 V
286-602
- Timing Relay, on-delay timing Time range 1-10 s
286-604 / 004-000
- Timing Relay, on-delay timing Time range 10-100 s
286-640 / 004-000
- Multifunction Timing Relay, on-delay timing Time range 0,3-3 s, 3-12
s, 10-100 s, 100-800 s
286-641
- Multifunction Timing Relay, on-delay timing Time range 1-8 s, 5-30
s, 25-250 s, 180-1800 s
286-740
- S0 interface, AC 230 V
286-741
- S0 interface, DC 15-120 V
286-742
- Power supply for a passive S0 counter interface
286-752 / 002-000
- Optocoupler Input DC 5 V, Output DC 24 V, 500 mA, positive
switching
286-797
- Optocoupler Input DC 24 V, Output DC 24 V, 4 A, positive
switching
286-799
- Optocoupler Input DC 24 V, Output DC 24 V, 1.5 A, positive
switching
286-880
- NAMUR Switching Amplifier with relay output, 1 changeover contact
286-881
- NAMUR Switching Amplifier with transistor output
286-906 / 004-000
- Switching Relay; 1 break contact, 1 make contact Input nominal
voltage DC 24 V