[{"url":"/solutions","name":"Solutions","linkClass":null,"categoryCode":null},{"url":"/building","name":"Building Technology","linkClass":null,"categoryCode":null},{"url":"/building/lighting","name":"Lighting","linkClass":null,"categoryCode":null},{"url":"/building/lighting/automation-without-programming","name":"Application Building Control","linkClass":"active","categoryCode":null}]
Topics
May 15, 2023
Automation without Programming
Automating buildings relies on performing a series of very similar tasks. All the various building systems, such as lighting, shades, heating, air-conditioning and ventilation, require control and regulation. WAGO is launching its “Application Building Control“ to fulfill these tasks. This software can be put to work without any programming.
Building automation focuses on providing optimal lighting and climate control in rooms based on their specific uses. This goal means that the lighting, air-conditioning and shade control systems must work together perfectly. The controller executes specific actions based on both the operator’s specifications and inputs, which can come from switches, presence detectors, room thermostats or a weather station, for example. Although these processes lend themselves to standardization, most solutions to date have required custom programming. In contrast, WAGO provides you with a ready-made application solution.
Your benefits:
- A pre-programmed solution for flexible building automation applications
- Easy configuration and commissioning without programming knowledge
- Integrated dashboard for advanced visualization options
- A connection to WAGO Building Operation and Control Cloud Solution grants access to all of the data from anywhere in the world.
Application Solution for Building Uses
Easy, Flexible Building Automation
Flexibly Adapt Automation to Requirements
WAGO's new “Application Building Control“ is different: Instead of programming, the system integrator can compile all functions and easily put them into operation through configuration. Nor does flexibly adapting the automation to a specific use require custom programming – only simple configuration through a modern Web interface. The interface for operating the system after commissioning is also based on a modern Web visualization. The integrated dashboard features several visualization objects used to represent and operate the equipment. The system is always accessed via a standard Web browser.
Application Building Control
The pre-programmed WAGO Application Building Control offers all the functions needed for the lighting, shade control, heating, air-conditioning and ventilation systems. The Web-based user interface gives operators an overview of all the subsystems in the building at all times and provides various monitoring functions. The system also offers fault-triggered alarms. The application data can be optionally transferred to WAGO Cloud Building Operation and Control. This combination yields a complete solution, which is also ideal for central monitoring, data analysis, and the operation of distributed properties.
- Connection of DALI-2, KNX, EnOcean®, 3-Phase Power Measurement Module and Modbus TCP
- Advanced functions for temperature control, shading and lighting control
Easy and Efficient Central Building Management
WAGO Cloud’s “Building Operation and Control” is the perfect way to get started with cloud-based building management.
Building Technology
Your Partner for Building Automation and Installation
PFC200 Controller
Simplify the engineering, control and visualization of your projects with the PFC200 Controller thanks to CODESYS (CODESYS V3) and Linux®.
YOUR CONTACT PERSON AT WAGO
Learn more about WAGO within the industry here:
ADDITIONAL BUILDING AUTOMATION AND INSTALLATION APPLICATIONS
Easier Automation with flexROOM®
flexROOM®, the versatile solution for building automation provides lighting, sun protection and temperature control – without any programming.
Lighting Management
WAGO Lighting Management is the sophisticated solution for lighting control in large spaces such as production facilities and warehouses. Using a combination of predefined hardware and user-friendly software, WAGO offers a lighting management system that facilitates design and commissioning of new lighting systems while providing numerous additional advantages for their operation.