New Products

Our comprehensive range of products allows us to provide you with efficient solutions for every project. Here you will find our latest products, which will help you stay one step ahead.

Electrical Interconnections

Green Range 221

Nothing is too small to make a positive impact on our environment. Therefore, we have reimagined one of our best-known products – the 221 Series Splicing Connector. A variant made of partially bio-circular and recycled plastics has been created to keep existing resources in circulation. The connector thus lays a more sustainable footprint right at the start of the installation.

811-1316 Fuse Holders

WAGO’s DIN-Rail mount 811 series fuse holders provide users with maintenance-free, vibration-proof, and corrosion-resistant connection using Class CC & 10 x 38 mm fuses. This new addition has a max voltage of 1,500 V DC, and UL 4248 certified, making it perfect product for high voltage applications seen in motor control, power distribution and the solar industry.

207 Series Gelbox

When moisture meets electricity, a short circuit can happen quickly. Encapsulation is a proven solution. But now reliable moisture protection for splicing connectors can be achieved even more quickly and easily with the WAGO Gelbox. It is ready for immediate use in a wide range of low- and extra-low voltage applications.

MCS MINI Connectors

With both vertical and horizontal CAGE CLAMP® actuation and 3.5mm pin spacing, WAGO’s MCS Mini Connectors take up little space on the board. These connectors are 100% protected against mismating and offer Wire-to-board, wire-to-wire, board-to-board and board-to-wire connections.

PCB Terminal Blocks and Pluggable Connectors

WAGO’s new 2601 Series is the first super-compact, tool-free PCB terminal block with lever technology, allowing quick and easy wiring for cross-sections from 26 to 14 AWG. The levers ensure that the contact point is always secure; making them ideal for device connections in the field, no matter the performance class.

TOPJOB® S Mini Rail-Mount Terminal Blocks

WAGO’s TOPJOB® S Mini terminal blocks come in two sizes for conductor types (24-16 AWG and 22-12 AWG). They have all of the advantages of standard TOPJOB® S Rail-Mount Terminal Blocks but with a smaller footprint, making them perfect where space is limited or use of a standard DIN rail isn’t possible.

Interface Electronics

1024-Pro-2-Power-Supplies-2787-3xxx-000-030.jpg

Pro 2 Power Supply with Redundancy

Thanks to integrated MOSFET functionality, WAGO’s new Pro 2 Power Supply with Redundancy reduces the need for extra equipment, saving space in your control cabinet. Sharing many of the same features as our original Pro 2 family, it includes top-notch efficiency with communication modules that support numerous protocols and smart load management.

Base-Power-Supply.png

Base Power Supply

The WAGO Base Power Supply Series offers reliable, efficient performance with front wiring and Push-in CAGE CLAMP® connections for tool-free setup. With compact, durable metal housing and a wide temperature range of -30°C to +70°C, it’s the cost-effective solution you can trust.

Pro 2 EtherNet/IP with MQTT

The new Pro 2 EtherNet/IP with MQTT communication module adds a new level of monitoring as well as control of power supplies and DC subsystems.

Automation Technology

Safety Logic Modules (2000 x 1500).jpg

Safety Logic Modules

SPE Media Converter + 16 Port Switch (2000 x 1500).jpg

16 Port Switch & SPE Media Converter

WAGO’s two new automation products let WAGO help the budget conscious connect and communicate in a cost-effective way. The slim-designed, easy to install 16 port ECO Unmanaged Switch is perfect for small to medium-sized networks and helps save time and money during commissioning. The Single Pair Ethernet (SPE) media converter is the perfect alternative for those who need to communicate over long distances where fiber optics or DSL are not available.

PFC300-2000x1500.jpg

PFC300 Controller

The PFC300 features a powerful dual-core processor, 2 GB RAM, and supports multiple fieldbus and IIOT protocols like EtherNet/IP, EtherCAT, PROFINET, and MQTT. Easily configure via CODESYS 3.5, with USB-C access, encryption, VPN, and firewall for top-tier cybersecurity.

Your Contact