Safety Logic Modules

Designed to simplify complex safety applications, WAGO’s 750 Series Functional Safety Modules offer four safe inputs, two or four safe outputs (10 A/24 VDC or 2 A/24 VDC), bipolar and unipolar switching modes, short circuit and cross circuit monitoring, as well as UL-compliant design for SIL3/PLe applications. Engineered to be used with our PFC Basic Controller 100, PFC100, PFC200, and PFC300, the internal logic is programmable via WAGO’s I/O CHECK and Safety Editor Software. These modules redefine safety integration achieving high-level safety without the need for a dedicated safety PLC—saving time, space, and cost.

Explore Safety Logic Modules for Automation

Fail-safe 4/4 channel digital input/output; 24 VDC; 2 A; Logic; PROFIsafe
Item no. 750-667/000-104

Fail-safe 4/4 channel digital input/output; 24 VDC; 2 A; Logic; PROFIsafe

Fail-safe 4/4 channel digital input/output; 24 VDC; 2 A; Logic; PROFIsafe
Item no. 753-667/000-104

Fail-safe 4/4 channel digital input/output; 24 VDC; 2 A; Logic; PROFIsafe

Fail-safe 4/2 channel digital input/output; 24 VDC; 10 A; Logic; PROFIsafe
Item no. 750-666/000-104

Fail-safe 4/2 channel digital input/output; 24 VDC; 10 A; Logic; PROFIsafe

Safety Logic Modules PMM Thumbnail (2000 x 1125).jpg

Product Manager Minute

WAGO is redefining safety integration with the launch of three new functional safety I/O modules for our PFC Controllers. In this Product Manager Minute, our Director of Product Management for Automation, Charlie Norz, walks us through the technical aspects of these modules and how they can save you the need for a dedicated safety PLC.

Download Center (2000 x 1125).jpg

Download Center

To program WAGO’s 750 Series Safety Modules, you must purchase WAGO-I/O-CHECK. This is an easy-to-use Windows application for operating and displaying a WAGO I/O System 750 Series nodes without connecting to a fieldbus system. Once you have purchased this, it will run in combination with WAGO’s Safety Editor (SEDI) software.

WAGO’s Safety Editor (SEDI) software is the CPD tool (Configuration Parametrization and Diagnosis Tool) for the WAGO-I/O modules, with and without integrated logic. It is required in combination with WAGO-IO-Check (version 3.3.2 or higher, recommended 3.27.0) for the parameterization of the safety-related iParameters of the modules and the integrated logic. This can be accessed through our Download Center with a Premium Level Website Log-In.

Automation-Technical-Support.jpg

Technical Support

Our technical support for automation technology covers a range of products, including PLCs, fieldbus couplers, I/O modules (IP20 & IP67), Ethernet switches, touch panels, edge devices, and wireless devices. We're here to assist you with any questions or challenges you may have regarding these solutions.

Email - automationsupport.us@wago.com
Phone - 1-800-DIN-RAIL (346-7245)