Digital Plant

Modularity, flexibility, and operator-independence drive modernization in production facilities around the globe. With the ongoing proliferation of digitalization, WAGO brings decades of experience to connect, measure, control and monitor today’s Digital Plant operations. To that end, our broad product portfolio has been purposefully designed to provide the utmost in reliability and safety every-time.

Product Highlights

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485
Item no. 750-8212

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485

TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
Item no. 2002-1201

TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray

4-conductor through terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray
Item no. 281-652

4-conductor through terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray

Double-deck terminal block; Through/through terminal block; L/L; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray
Item no. 870-501

Double-deck terminal block; Through/through terminal block; L/L; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray

Relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Limiting continuous current: 6 A; Yellow status indicator; Module width: 6 mm; gray
Item no. 857-304

Relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Limiting continuous current: 6 A; Yellow status indicator; Module width: 6 mm; gray

Solutions

Process Data Acquisition and System Networking

Over the past decades, market requirements in the Digital Plant have fundamentally changed. The increasing demand for customer-facing specialization and fluctuating supply chains has resulted in ever shorter product life and innovation cycles. These changes can be optimized through the implementation of increasingly digital and automated processes.

Why use WAGO?

  • Solutions tailored to unique customer needs: regardless of whether integrating existing assets or for optimizing plant/machine control solutions.

  • Support for various machine networking protocols (OPC UA, MTConnect, MQTT, etc.)

  • Secure cloud integration thanks to extensive IT Security Mechanisms.

Field Device Integration

Because all relevant data can be accessed regardless of location, processes can be monitored and improved in real time in the field. With decentralized storage, data from different machines, entire production lines, or even from separate physical plants can be gathered and analzed via central cloud services.

Why use WAGO?

  • Manufacturer-independent networking of units. The choice of fieldbus can be determined based on end-use specifications.

  • Wireless solutions: including controllers with an integrated cell modem.

  • I/O SYSTEM FIELD combines speed with Ethernet-based fieldbuses for IP67-rated solutions.

Connection to Control Technology

Aspirations to make processes more efficient are as old as industry itself. The digital transformation creates a new ecosystem of possibilities in control technology through the implementation of adaptive, innovative approaches and flexible technologies. Devices today must communicate seamlessly with each other in order to function with optimal efficiency.

Why use WAGO?

  • Years of experience integrating a wide variety of modular Process Control Technology (PCT) systems.

  • Comprehensive product portfolio extends from remote I/O to pre-assembled wiring and custom solutions.

  • Wide range of components for optimum shielding of process control levels.

IoT Box

Integrating machines and systems into the “Internet of Things” ” is incredibly simple with WAGO’s IoT Box. The complete system is ready for immediate use and offers all the functions required for digitalization from signal acquisition to cloud connectivity. The IoT Box was designed as a plug-and-play device – no hardware engineering is needed. Collected data is transferred to the desired IoT application with just a few parameter settings. The hardware includes a controller with its own communication interface, I/O modules with analog and digital inputs/outputs, a 3-phase power measurement module and a 24 V power supply unit.

Customer Applications

Safe Underground

Well Equipped for Hazardous Areas

Tankers at airports around the world have to bring their A game every day. Closely timed flight schedules and strict safety regulations determine the everyday workload for vehicles and drivers. The Brazilian firm Rucker specializes in the equipping of airplane tanker trucks, and just completed a large project for Infraero, Brazil's national airline.

Digital and Independent with MTConnect

The digital transition requires increased networking between different components, machines, production facilities, and even companies. Gradually, manufacturers are equipping their machines to exchange information.

Your Contact

Autres demandes: