Elevators and Escalators

WAGO reliability resides at the core of the thousands of Elevators and Escalators that carry passengers and freight up and down the tireless pathways of commerce and industry each year. While speed and efficiency are what passengers may notice, it is our commitment to safety and energy-savings that lifts our efforts to even higher heights.

Product Highlights

2-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray
Item no. 280-901

2-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485
Item no. 750-8212

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485

TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
Item no. 2002-1201

TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray

Female plug; 3-pole; 12 AWG max; pin spacing 5 mm; 1 conductor per pole; gray
Item no. 231-103/026-000

Female plug; 3-pole; 12 AWG max; pin spacing 5 mm; 1 conductor per pole; gray

Relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Red status indicator; Module width: 6 mm; 2,50 mm²; gray
Item no. 859-304

Relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Red status indicator; Module width: 6 mm; 2,50 mm²; gray

PUSH WIRE® connector for junction boxes; 4-conductor; bulk packaging; transparent housing; orange face
Item no. 773-104

PUSH WIRE® connector for junction boxes; 4-conductor; bulk packaging; transparent housing; orange face

1-conductor male connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 2-pole; 100% protected against mismating; 2,50 mm²; light gray
Item no. 721-602

1-conductor male connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 2-pole; 100% protected against mismating; 2,50 mm²; light gray

2-conductor/2-pin carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray
Item no. 769-171

2-conductor/2-pin carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray

4-conductor chassis-mount terminal strip; without ground contact; 3-pole; 4 mm²; black
Item no. 862-503

4-conductor chassis-mount terminal strip; without ground contact; 3-pole; 4 mm²; black

Solutions

Custom Conveyor Solutions

Transporting people safely, reliably and comfortably from Point A to Point B is the core task of an escalator. At WAGO, our core task is making electrical/electronic connections from Point A to Point B safely, reliably and comfortably as well. Whether for installation in control cabinets or for use on PCBs - we have a large portfolio of products that help optimize industry-specific solutions for escalators, moving walkways or other types of people-movers.

Why use WAGO?

  • Decades of market-leading experience within the elevator/escalator industry in the US and around the world.

  • The originator of vibration-proof spring-pressure termination technology.

  • Wipe- and scratch-proof marking options facilitate installation/monitoring visibility.

Let Us Rise to the Challenge

Spaces once allocated for machine rooms in modern elevator installations are today being significantly decreased or eliminated entirely. WAGO understands that this economic shift of priorities requires perfectly-calibrated electrical connections and controls to be compactly and reliably relocated within the elevator space itself while maintaining passenger comfort and safety.

Why use WAGO?

  • Customization of standard components accommodates industry or customer specific requirements.

  • WAGO has decades of experience within the industry from rope stretch monitoring to compact panel-friendly designs.

  • Wipe- and scratch-proof marking options facilitate installation/monitoring visibility.

Customer Applications

Safety in the Elevator Shaft

With the "Ahead Door Show", Schindler Aufzüge shows that even elevators can offer a potential digital business model. To enable field technicians to install it safely, this Swiss company relies on the benefits of WINSTA® Pluggable Connection System with protection against mismating.

Your Contact