Railway Systems

WAGO is dedicated to the railway industry, which accounts for nearly 10% of our business globally. Customers trust our electrical interconnection and automation products, which meet stringent railway specifications. Our Railway Industry Managers support Customers as they work to improve the reliability of their vehicles and systems, while reducing installation and maintenance time & costs.

Product Highlights

2-conductor fuse terminal block; for automotive blade-style fuses; with test option; with blown fuse indication by LED; 24 V; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; gray
Item no. 282-698/281-434

2-conductor fuse terminal block; for automotive blade-style fuses; with test option; with blown fuse indication by LED; 24 V; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; gray

3-conductor, double-deck terminal block; 6-conductor ground terminal block; 2.5 mm²; PE; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow
Item no. 870-537

3-conductor, double-deck terminal block; 6-conductor ground terminal block; 2.5 mm²; PE; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow

TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 12 mm wide; gray
Item no. 2016-1301

TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 12 mm wide; gray

TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 10 mm wide; gray
Item no. 2010-1301

TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 10 mm wide; gray

TOPJOB®S double-deck terminal block with push-buttons; internally commoned; rail mount; 4-conductor; 5.2 mm wide; gray;
Item no. 2202-2708

TOPJOB®S double-deck terminal block with push-buttons; internally commoned; rail mount; 4-conductor; 5.2 mm wide; gray;

POWER CAGE CLAMP feedthrough terminal block; with integrated end plate; DIN 35 x 15 rail mount; 2-conductor; 2 AWG; 16 mm wide; gray
Item no. 285-635

POWER CAGE CLAMP feedthrough terminal block; with integrated end plate; DIN 35 x 15 rail mount; 2-conductor; 2 AWG; 16 mm wide; gray

Controller PFC100; 2 x ETHERNET, RS-232/-485
Item no. 750-8102

Controller PFC100; 2 x ETHERNET, RS-232/-485

Relay module; Nominal input voltage: 12 VDC; 1 changeover contact; Limiting continuous current: 16 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
Item no. 788-303

Relay module; Nominal input voltage: 12 VDC; 1 changeover contact; Limiting continuous current: 16 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray

Solutions

Onboard Passenger and Freight Rolling Stock

To meet the requirements of the modern transportation industry, today’s trains are increasingly being equipped with more and ever more complex technology. WAGO understands the need to conserve space in this environment while simultaneously ensuring reliable, touch-safe connections that are easy to install and test in the field. By using our full-line of pluggable products and lever connections, Line-Replaceable Units (LRU’s) can be quickly removed and replaced, which keeps the trains moving.

Why Use WAGO?

  • WAGO's XTR family of PLCs & I/O is designed for extreme conditions - including shock and temperature - while meeting all railway specifications and now comes equipped with M12 connectors.

  • With direct insertion, TOPJOB®S products make terminating wires faster and easier.

  • The WAGO smartDESIGNER product configurator enables true 2D configuration/visualization while also providing error-checking and validation.

Railway Signal/Infrastructure Products and Applications

WAGO has developed unique software applications that utilize off-the-shelf (OTS) components. These applications provide railway customers with a customized Health Monitoring System that provides both fault information in real-time and extensive data logging capability. WAGO’s Train Presence Detection System (TPDS) also utilizes OTS to detect when a train is occupying a segment of track. This system is used to turn on/off power to wayside systems and can inhibit unsafe movement of switches.

Why Use WAGO?

  • XTR PLC & IO meet all railway specifications and offers a modular design, which enables customers to specify and design exactly what they need. We now offer units equipped with M12 connectors.

  • With CODESYS software and online or in-person training, customers can program and make software changes themselves saving time and money.

  • WAGO's Field Application Engineers are very knowledgeable about the products and software. This support is offered free of charge for our customers.

Customer Applications

SBB Train Stations At A Glance

The control and error messaging system for the SBB (LSS-CH) replaces 23 different control systems with WAGO’s automation technology.

How a Train Trip Becomes a Luxury Experien

From a simple trip to an evocatively moving moment: there are many stories about train travel – some are entertaining, others irksome, but they seldom revolve around style and comfort.

Getting Efficient Shunting Locomotives Without Negative Impacts

German freight traffic would practically come to a standstill without diesel-powered shunting locomotives.

Autres demandes: