Extended Network Connectivity
Modern, decentralized production facilities require automation solutions that ensure the highest level of connectivity while providing maximum performance outside of the control cabinet. WAGO developed its new I/O System Field with IP67 protection to meet these needs today and tomorrow. The new system combines fast ETHERNET-based fieldbuses (e.g., PROFINET), technologies such as OPC UA, Bluetooth® and Webserver, and MQTT as a protocol for cloud connectivity. The centerpiece is a powerful processor core that combines integrated security features with secure field and cloud connectivity. It is the basis for all ETHERNET, fieldbus and Industrial IoT standards (including TSN), offering maximum flexibility for a wide variety of requirements.
Your Benefits:
Platform-independent data exchange through OPC UA
System information provided via MQTT
Fast and distributed access to module information via Bluetooth®
Access to system information via integrated Webserver
#made for TSN