WAGO's new PFC200 Controller with PROFIBUS DP Master creates gateways between PROFIBUS DP slaves and telecontrol protocols by supporting IEC 60870-5-101/-103/-104, IEC 61850/61400-25 and DNP3 telecontrol protocols. The new PFC200 variant brings additional networking capabilities to electricity, water and gas network applications. This extended temperature version also supports operating temperatures ranging between −20 and +60°C to meet all stringent telecontrol technology requirements.