The 221 Series Lever-Nuts®

Flexible, fast and safe!

Pull the lever up, insert a conductor and push the lever back down – done! As tool-free, lever-actuated connectors, WAGO's 221 Series Splicing Connectors easily, quickly and safely connect solid, stranded and fine-stranded conductors ranging from 0.14 to 6 mm² (24–10 AWG).

They are available in various designs and variants. In addition, a large accessories portfolio is available, making WAGO's 221 Series Splicing Connectors great for a wide range of applications.

Product Family Overview

1280-221-Series-Orange-Family-2000-x-1500-v3

221 Series Lever-Nuts®

WAGO's 221 Series Splicing Connectors connect all conductor types ranging from 24-10 AWG. Discover their sophisticated design, convenient usage, diverse variants and unbeatable advantages.

Green Range 221

Nothing is too small to make a positive impact on our environment. Therefore, we have reimagined one of our best-known products – the 221 Series Splicing Connector. A variant made of partially bio-circular and recycled plastics has been created to keep existing resources in circulation. The connector thus lays a more sustainable footprint right at the start of the installation.

221 Series Inline

221 Series Lever-Nuts® Inline

WAGO's 221 Series Inline Splicing Connector connects all conductor types – at once. This connector condenses the industry-leading 221 Series Splicing Connectors’ advantages into a slim design. What's more, optional adapters provide completely modular mounting. Users get the flexibility of having five fixed-position poles in one adapter.

1280-221-Series-Grey-Family-2000-x-1500-v3

221 Series Lever-Nuts®

WAGO's 221 Series Splicing Connector for hazardous areas offers entirely new design possibilities, particularly for the manufacturers of distribution boxes, terminal boxes, lights or electronic devices.

Compatible Accessories

221 and 222 Mounting Carriers

Mounting Carrier

The mounting carriers are ideal for distribution extensions with WAGO’s 221 Series Splicing Connectors. The versions in dark gray/yellow and blue clearly distinguish the distributions of neutral and PE conductors in the control cabinet. The clear installation allows fast troubleshooting and maintenance.

MM-8256_221_jumper_bar_Sonderbild_2000x1125

Jumper

WAGO's jumper increases the number of clamping points for the WAGO 221 Series Splicing Connectors on one potential. It creates potential distributions with up to eight connection points in the DIN-rail adapter and is available in four variants: with or without a locking contact point lever, both available in blue or gray.

junction box

Junction Box

Things can get confusing wherever multiple cables meet. WAGO’s junction box helps you connect up to 60 conductors with WAGO’s 221 Series COMPACT Splicing Connector for all conductor types with cross-sections up to 4 mm2(12 AWG).

MM-296807_GWA_Gelbox_big_group_2000x666

Gelbox

When moisture meets electricity, a short circuit can happen quickly. Encapsulation is a proven solution. But now reliable moisture protection for splicing connectors can be achieved even more quickly and easily with the WAGO Gelbox. It is ready for immediate use in a wide range of low- and extra-low voltage applications.

The Unbeatable Benefits

Two Sizes for All Conductor Types

Quickly and easily connect all conductor types of different cross sections using two-, three-, and five-wire Connectors. The 221 Series Connectors accommodate Solid, Stranded and Fine-stranded conductors in two variants from 12-24AWG and 10-20AWG.

Extremely Easy to Use

You can open WAGO’s splicing connectors easily and quickly. Opening the levers on the 221 Series requires little effort. This means you can connect conductors quickly – and without any tools! While connecting the conductor, recessed handles on the sides ensure an easy, secure grip on the connector.

Two Test Slots

With the new 221 Series Splicing Connectors, you can now test the voltage from both sides – even when installed. The connectors have two test slots right where the WAGO imprint appears: one in the conductor entry direction and one on the opposite side. This accessibility provides extremely convenient testing conditions, even after installation, within a wide range of applications. Every connector variant also provides a secure contact for all standard test probes.

The 221 Series Conquers the Distribution Cabinet

Mounting carriers are available for every 221 Series Splicing Connector – whether it's the two-, three- or five-wire model. They can be mounted vertically or horizontally. Secure the carrier by snapping it onto the DIN-rail, or with screws on smooth surfaces. The flexible mounting clamps simplify both connector insertion and removal. Conductors can be conveniently connected and removed before or after inserting a connector into the carrier. One test slot is always accessible, ensuring compliance with VDE standards.

Application Examples and Laboratory Tests

The 221 Series at Work and in the Laboratory

221 Product Video

  1. 00:02

    221 Product Video

  2. 00:00

    Salt Spray Test

  3. 00:00

    Vibration Test

  4. 00:00

    Connect Ceiling Loudspeakers with the WAGO 221 Series Splicing Connector

Product Highlights

COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
Item no. 221-412

COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing

COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG;  transparent housing
Item no. 221-413

COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing

COMPACT splicing connector; 5-conductor; with operating levers; 12 AWG; transparent housing
Item no. 221-415

COMPACT splicing connector; 5-conductor; with operating levers; 12 AWG; transparent housing

COMPACT splicing connector; 2-conductor; with operating levers; 10 AWG; transparent housing
Item no. 221-612

COMPACT splicing connector; 2-conductor; with operating levers; 10 AWG; transparent housing

COMPACT splicing connector; 3-conductor; with operating levers; 10 AWG; transparent housing
Item no. 221-613

COMPACT splicing connector; 3-conductor; with operating levers; 10 AWG; transparent housing

COMPACT splicing connector; 5-conductor; with operating levers; 10 AWG; transparent housing
Item no. 221-615

COMPACT splicing connector; 5-conductor; with operating levers; 10 AWG; transparent housing

Mounting carrier; 221 series (20 - 10 AWG); for DIN-35 rail/panel mount; orange
Item no. 221-510

Mounting carrier; 221 series (20 - 10 AWG); for DIN-35 rail/panel mount; orange

Inline splicing connector with lever; for all conductor types; 12 AWG (max.); 2-conductor; transparent housing; white cover
Item no. 221-2401

Inline splicing connector with lever; for all conductor types; 12 AWG (max.); 2-conductor; transparent housing; white cover

COMPACT splicing connector; 2-conductor; with operating levers; transparent housing; Ex
Item no. 221-482

COMPACT splicing connector; 2-conductor; with operating levers; transparent housing; Ex

COMPACT splicing connector; 5-conductor; with operating levers; transparent housing; Ex
Item no. 221-485

COMPACT splicing connector; 5-conductor; with operating levers; transparent housing; Ex

COMPACT splicing connector; 3-conductor; with operating levers; transparent housing; Ex
Item no. 221-483

COMPACT splicing connector; 3-conductor; with operating levers; transparent housing; Ex

COMPACT splicing connector; 5-conductor; with operating levers; transparent housing; 10 AWG; Ex
Item no. 221-685

COMPACT splicing connector; 5-conductor; with operating levers; transparent housing; 10 AWG; Ex

COMPACT splicing connector; 3-conductor; with operating levers; transparent housing; 10 AWG; Ex
Item no. 221-683

COMPACT splicing connector; 3-conductor; with operating levers; transparent housing; 10 AWG; Ex

COMPACT splicing connector; 2-conductor; with operating levers; transparent housing; 10 AWG; Ex
Item no. 221-682

COMPACT splicing connector; 2-conductor; with operating levers; transparent housing; 10 AWG; Ex

Order Your Free 221 Series Sample

Where to Buy

Find a Wholesaler Now

Do you want to experience the advantages of the 221 Series Splicing Connector yourself? Always close to you, always helpful: Our wholesaler search will help you find the right preferred partner for your WAGO products and support.

More for You

887 series lboxx

WAGO Splicing Connectors Sets: 887 Series L-BOXX®

Three tiers of proven WAGO splicing connectors for different conductor types and a broad range cross section prepare you for practically any task.

  • Splicing connectors remain properly sorted, ready and waiting at the right place when you need them

  • Convenient storage

  • The space-saving case is easy to store when the job is done



YOUR CONTACT PERSON AT WAGO