2773 Series WALLNUTS®

With PUSHWIRE® Technology - The Way To Connect!

Push your way to fast, reliable connections with WAGO's 2773 PUSHWIRE® Connectors. Offering a compact and safe way to connect solid and stranded conductors. This series serves as the compact, clear choice for any common connection.

Advantages:

  • Safety of the contact due to low insertion forces and high retention forces

  • Large connection area and different conductor types can be combined in a small housing

  • Clear transparent housing for checking the conductor position and correct strip length

The Next Line of WAGO PUSHWIRE

Introducing WAGO’s 2773 series WALLNUTS®

It‘s never been easier! Push your way to fast, reliable connections – no twisting required. The NEW 2773 Series with PUSHWIRE® technology – a modern version of the original WALL-NUTS® is the compact, clear choice for any splicing job. Available in 2, 3 ,4, 5,6 and 8 conductor selections.

The Unbeatable Benefits

Benefit1

Optimal Contact Quality with Low Exertion Forces

That is what's behind the 2773 Series Connector. This is thanks to its innovative spring design. The ease of conductor termination is achieved with low insertion forces. But despite these low insertion forces, the retention forces of this connector far exceed the standard forces required. No tools needed!

benefit2

Safe, Reliable Connection in all Applications

Thanks to the safety inspection window, you can ensure a proper termination every time! Along with that, the 2773 Series includes a built in test port. You can find this feature located opposite the conductor entry granting easy access to check connectivity. Lastly, the transparent housing allows users to see that the wire is inserted all the way to the backstop and in the correct position.

Compatible Accessories

p_2773_0500_000_xx

Mounting Carrier

This mounting carrier is ideal for distribution extensions with WAGO's 2773 WALLNUTS®. The clear installation allows for fast troubleshooting and maintenance.

  • For DIN-35 rail

  • Screw on mounting carrier

  • 18 mm wide

Gelboximage

Gelbox

When moisture meets electricity, a short circuit can happen quickly. Encapsulation is a proven solution. But now reliable moisture protection for splicing connectors can be achieved even more quickly and easily with the WAGO Gelbox. It is ready for immediate use in a wide range of low- and extra-low voltage applications.

Quality Testing

Product Highlights

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 2-conductor; transparent housing; white cover
Item no. 2773-402

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 2-conductor; transparent housing; white cover

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 4-conductor; transparent housing; red cover
Item no. 2773-404

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 4-conductor; transparent housing; red cover

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 3-conductor; transparent housing; orange cover
Item no. 2773-403

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 3-conductor; transparent housing; orange cover

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 5-conductor; transparent housing; yellow cover
Item no. 2773-405

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 5-conductor; transparent housing; yellow cover

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 6-conductor; transparent housing; gray cover
Item no. 2773-406

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 6-conductor; transparent housing; gray cover

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 8-conductor; transparent housing; light gray cover
Item no. 2773-408

COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 8-conductor; transparent housing; light gray cover

Mounting carrier; for single- and double-row con.; 2773 Series; for DIN-35 rail mounting/screw mounting; orange
Item no. 2773-500

Mounting carrier; for single- and double-row con.; 2773 Series; for DIN-35 rail mounting/screw mounting; orange

Request Your Free Sample

Where to Buy

Where to Buy

Find a Wholesaler Now

Do you want to experience the advantages of the 221 Series Splicing Connector yourself? Always close to you, always helpful: Our wholesaler search will help you find the right preferred partner for your WAGO products and support.

More for You

887-Series-LBoxx

WAGO Splicing Connectors Sets: 887 Series L-BOXX®

Three tiers of proven WAGO splicing connectors for different conductor types and a broad range cross sections prepare you for practically any task.

  • Splicing connectors remain properly sorted, ready and waiting at the right place when you need them

  • Convenient storage

  • The space-saving case is easy to store when the job is done



YOUR CONTACT PERSON AT WAGO