Continuous System Wiring with MCS

The MULTI CONNECTION SYSTEM (MCS) is WAGO's versatile pluggable connection system that provides industry-leading solutions for your wiring applications. The system includes seven product lines (2.5–7.62 mm/0.98–0.3 inch pin spacing) and terminates conductors ranging from 0.08 to 10 mm2 (28–8 AWG), offering a wide range of application possibilities.

Your benefits:

  • Versatile pluggable connection system for continuous system wiring

  • Easy cable pre-assembly and on-unit wiring via vertical and horizontal actuation for the CAGE CLAMP® variants

  • Push-in CAGE CLAMP® termination of both solid and ferruled conductors

  • 100% protection against mismating that's easy to implement

  • Compact and versatile designs

  • Easy-to-customize coding options

MCS MICRO

MCS MICRO

Saves application space: WAGO's smallest MCS MICRO Connector is offered with 2.5 mm (0.098 inch) pin spacing and is designed for applications where space is at a premium. This connector terminates conductors ranging in size from 0.08 to 0.5 mm2 (28–20 AWG).

  • 100% protected against mismating

  • Easy cable pre-assembly and on-unit wiring via vertical and horizontal actuation for the CAGE CLAMP® variants

  • Wire-to-board and wire-to-wire connections

  • Custom coding options

  • Rated voltage up to 320 V for pin spacing as low as 2.5 mm (0.984 inch)

  • THR (Through-Hole Reflow) male headers available in tape-and-reel packaging for automated SMT assembly

MCS MINI

MCS MINI

The compact connectors for signaling applications: WAGO's compact MCS MINI Connectors are offered with 3.5 mm (0.138 inch) and 3.81 mm (0.15 inch) pin spacing for conductors ranging from 0.08 to 1.5 mm (28–14 AWG).

  • 100% protected against mismating

  • Versions available with both vertical and horizontal CAGE CLAMP® actuation

  • Push-in CAGE CLAMP® termination of solid and ferruled conductors - with integrated push-buttons

  • Wire-to-board, wire-to-wire, board-to-board and board-to-wire connections

  • Custom coding options

  • THR (Through-Hole Reflow) male headers available in tape-and-reel packaging for automated SMT assembly

  • Versions with press-in pins provide solder-free connection to PCB

MCS MINI HD

MCS MINI HD

High-density connections in very confined spaces: WAGO's double-row MCS MINI HD Connector is designed for control circuit applications (e.g., I/O interfaces) in compact spaces. This connector is offered with 3.5 mm (0.138 inch) pin spacing and is designed for conductors ranging from 0.08 to 1.5 mm2 (28–14 AWG).

  • 100% protected against mismating

  • Universal Cage CLAMP® connection for all conductor types and external operating slots that are easily accessible - even when wired

  • Double-row pole arrangement allows high-density, wire-to-board connections in very confined spaces

  • Optional locking levers prevent accidental disconnection

  • Custom coding options

  • Stain relief plates mount in center position for optimal handling

  • THR (Through-Hole Reflow) male headers available in tape-and-reel packaging for automated SMT assembly

MCS-MINI_SL_2000x1125px

MCS MINI SL

Ultra-low profile for high-density wiring: WAGO's MCS MINI SL Connector is just 7.8 mm (0.307 inch) tall, accommodates conductors from 0.2 mm2 to 1.5 mm2(24–14 AWG) and offers 3.5 mm (0.138 inch) pin spacing.

  • Extremely low profile - just 7.8 mm (0.307 inch)

  • Push-in CAGE CLAMP® termination of solid and ferruled conductors - with integrated push-buttons

  • Wire-to-board connections

  • Testing parallel to conductor entry

  • Custom coding options

MCS-MIDI-2000x2000px

MCS MIDI

Versatile connectors with additional safety: WAGO's MCS MIDI Connectors are available with 5 mm (0.197 inch) and 7.5 mm (0.295 inch) pin spacing and offer additional connection safety and reliability. Only mating halves with the same number of poles can be combined. Custom coding options ensure 100% protection against mismating. Mismating is also prevented by selecting the same number of poles. Connect all conductor types ranging in size from 0.08 to 2.5 mm2 (28–12 AWG).

  • 100% protected against mismating

  • Versions available with both vertical and horizontal CAGE CLAMP® actuation

  • Push-in CAGE CLAMP® termination of solid and ferruled conductors - with integrated push-buttons

  • Wire-to-board, wire-to-wire, board-to-board and board-to-wire connections

  • Custom coding options

  • Long contact pins connect to rail-mount terminal blocks

  • Versions with press-in pins provide solder-free connection to PCB

MCS MIDI CLASSIC

MCS MIDI Classic

Standard connectors for device connections: WAGO's versatile MCS MIDI Classic Connectors are available with 5, 5.08, 7.5 and 7.62 mm (0.197, 0.2, 0.295 and 0.3 inch) pin spacing. Included universal CAGE CLAMP® connection is suitable for all conductor types from 0.08 to 2.52 mm² (28–12 AWG). Connectors equipped with locking levers or screw flanges secure connections by preventing accidental disconnection.

  • Easy cable pre-assembly and on-unit wiring via vertical and horizontal actuation for the CAGE CLAMP® variants

  • Push-in CAGE CLAMP® termination of solid and ferruled conductors - with or without integrated push-buttons

  • Group arrangement of female connectors in a single header without loss of pin spacing

  • Wire-to-board, wire-to-wire, board-to-board and board-to-wire connections

  • Custom coding options

  • Long contact pins connect to rail-mount terminal blocks

  • Mechanically reinforced via optional strain relief plates or housings

  • THR (Through-Hole Reflow) male headers available in tape-and-reel packaging for automated SMT assembly

MCS MAXI 6

MCS MAXI 6

The connector system for higher performance: The new connector system MCS MAXI 6 expands the power electronics family with lever. With a conductor cross-section range of 0.5 to 10 mm 2 , the connectors have an increased current carrying capacity and are therefore suitable for requirements for higher currents. Thanks to the intuitive lever, the conductors can be wired directly in the hand. MCS MAXI 6 is available with a grid dimension of 7.62 mm.

  • Easy to wire by hand using a lever

  • Tool-free, intuitive operation through lever connection

  • Direct mating with Push-in CAGE CLAMP®

  • Increased connection area and increased current carying capacity

  • Wire-to-board and wire-to-wire connections

  • 100% protected against mismating

  • 600 V according to UL 1059 for male and female connectors with conductor connection

  • Cables can be intercepted using optionally available strain relief plates

MCS MAXI 16

MCS MAXI 16

The pluggable connection system with lever for power electronics, the only one of its kind in the world: The MCS MAXI 16 Pluggable Connection System with its innovative lever is ideally suited for your power electronics with a conductor cross-section range of 18-4 AWG (0.75 to 25 mm2). MCS MAXI 16 is available with 0.4 inch (10.16 mm) pin spacing.

  • Easy in-hand wiring via lever actuation

  • Tool-free, intuitive lever operation

  • Wider conductor range and higher current carrying capacity

  • 100% protected against mismating

  • Push-in CAGE CLAMP® termination of both solid conductors and fine-stranded conductors with ferrules

  • Wire-to-board and wire-to-wire connections

  • Coding and locking options available

Product News

Maximum Safety in the Smallest Space

Center locking lever and strain relief plate for WAGO MCS MAXI 16 Pluggable PCB Connectors offer safety in the most compact design.

Both the highest safety and an easy-to-use design – in the smallest of spaces – is provided by the center locking lever with and without strain relief plate for WAGO's 832 Series MCS MAXI 16 Pluggable PCB Connectors. This makes WAGO the market's most compact solution for the locking of pluggable PCB connector for power electronics.

The intuitive center locking lever protects against unintentional disconnection of the connector – without additional pin spacing width, allowing the connectors to be placed directly next to each other. In combination with the strain relief plate, conductors are secured against pull-out forces. At the same time, the user has a solid gripping plate that makes plugging and unplugging of the connector easier.

Your Benefits:

  • The most compact center locking lever on the market for pluggable PCB connectors for power electronics

  • Intuitive mechanism allows easy locking and unlocking with one hand.

  • The strain relief plate secures the connected conductors and facilitates installation as a gripping plate.

All Products

Discover the Diversity of the MCS Family

YOUR CONTACT PERSON AT WAGO

Autres demandes: