picoMAX ® – The Pluggable Connection System
picoMAX® is the compact pluggable connection system with a highly innovative design. It makes dual use of the contact force from a single Cr-Ni stainless steel spring to clamp the conductor and connect the header pin. This makes picoMAX® even more compact than other pluggable connection system systems and sets new standards for wire-to-board, board-to-wire, wire-to-wire and panel feedthrough connections.
Your benefits:
Compact design: Reduces space by up to 30%
Radically simplified contact system
Special design, innovative spring pressure connection technology and new insulation material guarantees absolute contact reliability – even at higher ambient temperatures
Very high vibration resistance of up to 20g for wire-to-board connections, thanks to integrated locking latches and a female connector that's almost fully enshrouded in the male connector
Efficient testing via test slot parallel to connector entry