WAGO's Mini Terminal Blocks offer several mounting options for exceptional flexibility. They can be mounted directly on a 15 x 5.5 mm DIN-rail or on a mounting plate with a flange or snap-in mounting foot.
WAGO's Mini Terminal Blocks are available with two auction types: Terminal blocks with push-buttons or operating slots - either type allows direct termination via Push-in CAGE CLAMP® connections.
The tool stays in the operating slot - both hands are free for wiring
After insertion, the operating tool marks the clamping point and keeps it open
Accessories
The WAGO Mini Terminal Block is the smallest version within the TOPJOB® S portfolio. And because they're part of the family, all of the industry-trusted TOPJOB® S accessories are also compatible with the Mini Terminal Blocks:
Range of jumpers: The standard TOPJOB® S Jumpers can be used. For example, use the pre-assembled jumpers for a wye connection (2000-405/011-000) or a delta connection (2000-406/011-000).
Marking strip: WAGO’s continuous marking strip enables time- and cost-saving marking – up to three lines at once.
Device connection in building technology - exterior unit of an air conditioning system
So small and yet so large - the generous marking surface of the TOPJOB® S Miniature Rail-Mount Terminal Blocks enables a quick overview even in compact aggregates.
Device connection in the control cabinet
Smaller fits better - with their compact design, WAGO's TOPJOB® S Miniature Rail-Mount Terminal Blocks are ideal for device connection in control cabinets.
Digital Engineering
Marking
Save time and reduce your costs by printing markings directly from WAGO's Smart Designer Configurator on the economical Thermal Transfer Smart Printer. Configured terminal strips can be printed with just a few mouse clicks.
Always available, always up to date: Configure individual terminal block assemblies with WAGO's Smart Designer Online Configurator, the software for WAGO's electrical interconnection and automation products. The configurator gives you access to projects at any time and from anywhere in the world - no installation required.
Simulating installation space and planning drill holes with existing CAD data: WAGO offers an extensive product portfolio of downloadable items. From here, WAGO CAD product data can be transferred quickly and easily into your deign.