Current, Voltage and Power Signal Conditioners
Besides current and voltage signal conditioners which record DC and AC currents and voltages, this impressive range also includes a power signal conditioner that can measure current and voltage in parallel, convert them to power and output them as an analog standard signal. Additionally, WAGO's signal conditioner for Rogowski coils offers a solution for retrofitting existing systems. Thus it is not necessary to disconnect the live conductor.
Advantages:
Signal acquisition of DC and AC voltages up to 300 VAC/VDC using modules that are just 6 mm wide
AC currents up to 400 A via Rogowski coil
Switchable filter function to prevent signal interference
A digital signal output (DO) reacts to freely configurable measurement range limits (this allows use as a threshold value switch - with activation/deactivation delay).