Cybersecurity

Open Automation with WAGO

Are openness and security mutually exclusive?
Quite the contrary – see for yourself!

Digitalization makes your machine, system and building data available anywhere in the world. To ensure the integrity of your information during Web attacks and Web transfers, it is necessary to protect it.
With our PFC100 and PFC200 Controllers, you’ll always be on the safe side. Learn how the controllers encrypt information directly in the controller and then transmit it to the cloud via IPsec or OpenVPN.

Optimal Compliance with Security Requirements

Development Processes Certified per IEC 62443-4-1
In many sectors, IT security and cybersecurity are playing a more and more important role. This is especially true of critical infrastructure, failure of which would result in sustained supply bottlenecks or significantly disrupt public safety. Examples include systems in energy, water, wastewater and transport infrastructure industries, along with the financial sector and the food supply chain. In addition to the actual equipment and systems, buildings such as logistics centers and cold storage warehouses also need to be considered.

Cybersecurity Made by WAGO

For many years, machine data was only evaluated and used in the manufacturing facility in which it was generated. Thus, the risk of unauthorized data access was relatively low. Use of classic defense-in-depth measures ensured that machine data was well protected.

WAGO’s PFC100 and PFC200 Controllers encrypt information directly in the controller and subsequently transmit the data to the cloud via IPsec or OpenVPN. This ensures that machine data is optimally protected against unauthorized access.

Step-by-step to the solution:

  • Previously: Data remained in the manufacturing hall.

  • Digitalization: Defense-in-depth carries risks.

  • The solution: Data encryption happens in the controller.

White Paper: IT Security in Production Facilities

Cyber attacks on automation systems and critical infrastructure are increasing. How can companies protect effectively against cyber attacks?

Our white paper “IT Security in Production Facilities – An Introduction for Small and Medium-Sized Enterprises” has answers. Read about how you can achieve optimal protection of your systems with an integrated approach with “defense in depth.”

The core content of the white paper includes:

  • Standards that play a role in the area of IT security

  • Ten point plan for protection against cyber attacks

  • Requirements on future automation systems

Integrated Firewall Comes Standard in the PFC100 and PFC200

Increased networking has triggered rising concerns about IT security. Therefore, machine manufacturers and operators are intensifying their efforts to protect their own machine data. WAGO’s PFC100 and PFC200 Controllers come with an integrated firewall that protects against unauthorized network access.

Your Benefits:

  • Support for all relevant secure data exchange protocols: SNMP v3, SFTP, FTPS, HTTPS and SSH

  • Other protocols supported: DHCP, DNS, FTP, TELNET and Modbus® TCP/UDP

  • An integrated firewall comes standard, with pre-configured rules for configuration of whitelisting/blacklisting or MAC filters

  • Option of controller setup according to the requirements stated in the BDEW (Federal Association of Energy and Water Industries) white paper and the BSI-IT (Federal Office for Information Security) security catalog

Find out more

YOUR CONTACT PERSON AT WAGO

Autres demandes: