[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
Topics July 18, 2019

WAGO Cloud – Questions and Answers

WAGO Cloud – You Ask, We Answer

Do you have questions about WAGO Cloud? Many of these are easy to answer in advance. Get the answers by clicking on the question in the list below.

Data can no longer be received and access to the various WAGO Cloud functions (apps) is no longer possible – only the license app is available.

Yes, you will receive a verification email from the WAGO Cloud within minutes. Once you have received the verification and have verified your email address, the WAGO Cloud is at your disposal.

Yes, there is a free trial version of the WAGO Cloud. The WAGO Cloud is available free of charge for a maximum of 30 days or until the test points (100 license points) have been used.

All services in the WAGO Cloud are billed via license points. You can use the license calculation tool to determine your need for license points: www.wago.com/cloud-calculator.

Yes, the RESTful API and examples in Python are available!

No, this is impossible. The web visualization can only be displayed if it has been created in e!COCKPIT.

The WAGO Cloud offers various interfaces for the export of data (RESTful API, CSV).

Yes, user management allows you to individually assign different authorizations in the WAGO Cloud and also to revoke or delete them at any time.

The WAGO Cloud provides remote access to the local web visualization and the Web-Based Management of a controller.

To communicate with the WAGO Cloud via MQTT, the firewall must permit outgoing connections via Port 8883.

Communication between the controller and WAGO Cloud occurs via the message protocol MQTT (Message Queuing Telemetry Transport).

Your data resides in a high-performance, highly secure Microsoft Azure data center in Europe.

Communication between controller and WAGO Cloud is TLS-1.2-encrypted (Transport Layer Security).

YOUR CONTACT PERSON AT WAGO

Learn more about WAGO within the industry here:

Recommended Reading

Compatible with Our Cloud

Touch Panels

WAGO's high-performance Touch Panels not only improve the operability of machines and systems, but also offer an outstanding design and advanced technology.

Touch-Panels-600.png

Automation Software

Automate machines, systems and buildings more efficiently. WAGO's software solutions make this possible, guaranteeing you the integration of open standards.

WAGO Software and engineering tools

Controllers

Optimum performance and availability: Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high reliability, WAGO’s user-friendly controllers (PLCs) are cost-effective automation solutions.

PLC_Controllers_Banner.png