CH-2393965_hq_d_keyvisual_data_center_gwa_2000x666

Data Center

Maximum availability with maximum energy efficiency and safety: Data centers store large amounts of data and must be able to provide it continuously. This requires special conditions for the infrastructure. Discover our solutions for your intelligent data center.

WAGO Solutions for Your Data Center

Data centers are highly complex. For a data center to function reliably, a flawless and coordinated infrastructure is required. In addition to the power supply, this also includes cooling, the IT network and security.

We support our customers in creating tailored, reliable and flexible data centers.

Overview:

WAGO Connects You to the Intelligent Data Center

Monitoring and Control Solutions

Monitoring and controlling a data center requires solutions that ensure a functioning infrastructure and provide transparency about the data.

Large amounts of energy are consumed every day in order to make the many data stored in a data center available at any time. WAGO Energy Data Management processes measurement data from different media, along with influencing variables for energy monitoring, further analysis, archiving and reporting. The software automatically detects different signals from the connected meters and sensors, making them available to additional energy analysis tools via simple parameter settings. Depending on whether it is a new or existing system, different WAGO products are available for energy data collection.
In colocation data centers, cost centers must be established and made available monthly as energy metrics. WAGO’s MID Series Energy Meters allow you to record and bill individual racks or rental areas and assign customers in the form of cost centers.

Cooling accounts for a large portion of the total cost of ownership in the data center. It is required to protect the countless servers and systems from overheating. The electricity consumed by the air-conditioning systems in the data centers is mainly generated by the motors that drive the compressors and blowers. Our HVAC technology helps you keep your servers cool.

In addition to a functioning cooling system, efficient lighting management is also an important component of a functioning and sustainable data center infrastructure. With WAGO Lighting Management, you integrate intelligent lighting control into your data center.

By integrating the WAGO control systems, you unite and centralize all building systems together, significantly improving the efficiency, availability and security of your data center operations. The temperature or humidity in the server rooms can be monitored and, if adaptation is necessary, measures such as cooling can be implemented quickly.

Application Examples

Wiring Solutions

Wiring server racks and all building systems in the data center is important for increasing fail safety. WAGO offers a wide range of connection technology and system wiring.

MM-445327_3d_group_picture_ IC_verbindungstechnik _C4_2000x1125.jpg

Electrical Interconnections

Reliable interconnection technology must be used to maintain the constant data flow of a data center and make it possible to process and store large data volumes.

WAGO’s suitable electrical interconnection technology makes it easy, safe, maintenance-free: for DIN-rails, distribution boxes, PCBs or as pluggable connectors in cable ducts or control cabinets.

MM-388368_website-update_IF-categories_interface-modules_system-wiring_08_2000x1125.jpg

Interface Modules and System Wiring

Wire individual components of your equipment quickly, easily and systematically – whether for automation, or at the interconnection point between control cabinet wiring and a standard interface such as RS-232. As system and control cabinet solutions become more and more complex, this approach saves time and money on planning, installation and commissioning. Take advantage of the diverse product portfolio of universal interface modules and system wiring, as well as controller-specific components.

Supply Solutions

Control cabinets in computer centers require a particularly stable power supply and protection against overvoltage to ensure the functionality and supply of the server cabinets. Our products support you in this endeavor.

buehne_uebespannungsschutz-sonderelektronik_2000x2000.jpg

Protective Devices and Electronics

For currents that are too high, voltages and ground faults that are about to occur, use the reliable fuses to optimally protect your vulnerable equipment, such as lighting management or HVAC technology. Our products for protection devices and electronics offer a wide variety of options and a comprehensive range of solutions for greater security in your data center application.

WAGO's intelligent circuit breakers offer greater safety for protecting your system. Protection of cables and components against overcurrent is one of the necessary protective measures when installing power supplies. The overcurrent protection device must ensure that the electrical current is reliably switched off when the maximum permissible current is exceeded. The reaction time must be such that the heating of the components through which current flows does not lead to damage. In addition, thanks to their communication capabilities, our electronic circuit breakers provide data about the current status of the channel and the connected loads.

Power Supply Systems

Power supply systems power your applications, such as control systems, systems, technical infrastructure, always safe and efficient with a constant supply voltage: from particularly economical to highly intelligent power supplies with communication, configuration and integrated redundancy features for particularly demanding applications in critical infrastructure, as well as comprehensive approvals for a wide variety of applications.

An uninterruptible power supply (UPS) ensures the safe power supply of critical devices in the event of a mains failure. Ensure optimal protection of your vulnerable equipment with reliable fuses in the event of excessive currents, voltages and incipient ground faults. Our products for protection devices and electronics offer a wide variety of options and a comprehensive range of solutions for greater security and safety in your dada center application.

A redundancy module prevents a power supply failure from shutting down a system in the data center. It enables the decoupling of two power supplies to achieve increased fail safety. This redundancy mode can effectively increase the operational reliability of your entire system.

Your WAGO Contact

Yhteyshenkilösi WAGOlla

Additional service offerings: