MM-194758_new-website-page_raumautomation_gettyImages-1136436788_2000x2000.jpg

Intelligent Room Automation and Installation for Greater Efficiency

Building planning, implementation and operation must demonstrate not only maximum efficiency, but also a high degree of adaptability.

Solid reasons for room automation:

  • Intelligent room automation reduces electrical and thermal energy use by as much as 40%

  • Highly efficient, customized building automation and integrated building management solutions

  • Unlimited flexibility in system expansions and modifications – at any time, with WAGO components

Room Automation

Flexible Room Functions

building_raum_innen_lobby_empfang_istock_000063236457_2000x2000.jpg

Room Lighting

Demand-driven and user-oriented lighting control considerably reduces energy costs.

Your benefits at a glance:

  • Optimum interaction between sensors and actuators via centralized or distributed controller

  • Wide range of interface solutions for room automation bus systems and subsystems

  • User-oriented and demand-driven room lighting for lower operating costs – save up to 50% with WAGO's lighting control solutions

building_raum_jalousinen_sonnenschutz_istock_000032172984_2000x2000.jpg

Blind Control

A modern blind or shutter control system not only reduces energy costs, but also helps protect the environment and your well-being.

Your benefits at a glance:

  • WAGO's modern blind control solutions help reduce energy costs, preventing room heating/cooling and sun reflections through glass facades.

  • These solutions reduce heating, cooling and artificial lighting costs.

  • WAGO offers conventional sunblind drive or SMI drive technology solutions.

building_raum_fenster_istock_000068908145_2000x2000.jpg

Room Air Conditioning

Streamlined and automated energy consumption, as well as maximum user comfort, are the key features of modern room air-conditioning systems. Not only are demand-, time- and motion-based control of temperature and relative humidity possible; functions such as window monitoring and automatic thermal control are as well.

Your benefits at a glance:

  • Considerable energy savings up to 30% with interactive room air conditioning

  • Demand-, time- and motion-based control of temperature and relative humidity

  • Window monitoring and automatic thermal control

Solutions and Topics for Today and Tomorrow

flexroom-effiziente-raumautomation_2000x1125px.jpg

WAGO's Room Automation Solution for Office and Administrative Buildings

Automate rooms and floors easily: WAGO's user-friendly flexROOM® automation solution allows offices to be redistributed at any time – without programming

  • Save energy and increase comfort

  • Modern user interface via desktop or mobile device

  • Secure configuration via HTTPS and SFTP

flexroom-raum-auf-einem-blick_2000x1125px.jpg

Application Example with flexROOM®

flexROOM® is ideal for automating industrial and functional buildings (office buildings).

  • This solution automates both lighting and sun protection, while performing single-room control (heating/cooling) for up to 24 room segments per distribution box.

  • The room segments can be parameterized via the Web browser.

  • Entire floor plans (setting and deleting walls) and room parameter settings, such as lighting and shading groups, can be changed from the parameter interface.

winsta-gesamt_2000x2000px.jpg

WINSTA® for Building Installations

Fast electrical installation with no errors or maintenance: By interconnecting all electrical components, the WINSTA® Pluggable Connection System endows modern buildings with high levels of flexibility and durability that readily satisfy stringent norms and standards.

Your contact person at WAGO

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional service offerings: