“Remote Transmission Units” for Digitizing Power Grids

RTU for Telecontrol Technology

As their platform, WAGO’s RTU solutions use the modular WAGO I/O System, which has a long record of success on the market. For this purpose, special telecontrol protocols (IEC 61850, IEC 60870, DNP3 and Modbus®) have been added to the scalable-performance controllers. In combination with the option of IEC-61131-3 programming, this allows all tasks – both telecontrol communication tasks and station automation tasks – to be handled flexibly and, above all, easily.

International approvals guarantee continuous operation under the most challenging environmental conditions. The Linux® operating system ensures maximum flexibility along with long-term availability of the automation solution, taking into account the strictest security requirements for critical infrastructure applications.

The system’s flexible communication and programming properties, combined with a comprehensive portfolio of I/O interfaces and programming libraries, offer unparalleled openness for automating solutions across industries – particularly for electrical distribution networks, water resource management, oil and gas and infrastructure projects.

Versatile Communication Interfaces

  • Compatible with all important telecontrol protocols: IEC 60870-5, DNP3, IEC 61850, Modbus®

  • Several gateway functions possible (client/server)

  • IoT (MQTT), OPC UA, fieldbus, industrial ETHERNET, etc.

Straightforward Handling

  • Highly modular I/O modules for custom node designs

  • Intuitive configuration tools and project-specific Web interfaces make commissioning easier and reduce life-cycle costs

  • Freely programmable IEC 61131-3 control logic

  • Linux® MicroServices (Docker®) directly applicable

Approvals for Substation Automation

  • Meets most stringent environmental conditions per IEC 60255

  • Certified protocol conformity (GL_DNV, KEMA)

  • Long product and service life

  • CPU performance scalable to complex tasks

Absolutely secure and reliable

  • Meets the highest security standards to guarantee greater system uptime and data integrity (ISO27000).

  • Hardened firmware for “critical infrastructure” (auditable) + remote firmware updates

  • Onboard firewall and VPN functionality

RTU (Remote Terminal Unit)

Robust and highly tolerant are the key characteristics of the WAGO Remote Terminal Unit (RTU) for telecontrol technology. Whatever the temperature fluctuations, vibrations, shocks or electromagnetic interference – retrofit telecontrol technology according to your needs and requirements. The WAGO Remote Terminal Unit (RTU) is ready – for standard applications or extreme uses.

Products

750 Series Telecontrol Station (RTU)

Compactness, heat- and cold-resistance and precise customization: These are the benefits the WAGO Telecontrol Station (RTU) for telecontrol technology offers on the product side.

The Benefits for You:

  • Use from 0 to 55 °C (32 to 131 °F) / –20 to 60 °C (−4 to 140 °C) without air-conditioning

  • Compact, space-efficient design

  • Industrial standard per IEC EN 61000-6-2/-3

  • Withstands up to 0.5 g acceleration

XTR Telecontrol Station (RTU)

The WAGO XTR Telecontrol Station (RTU) – for environments no other telecontrol technology solutions can handle. It boasts extreme temperature resistance, immunity to interference and resistance to vibrations and impulse voltages. It is ready for use in renewable energy plants, distribution substations, the petrochemical industry, and water treatment/waste water facilities.

The Benefits for You:

  • Temperature resistance from −40 to +70 °C (−40 to 158°F)

  • Ready to use per IEC EN 60870-2-1; allows greater availability even in unprotected areas; also compatible with standard telecontrol technology

  • Resistance to impulse voltage up to 5 kV

  • Withstands up to 5 g acceleration

Flexible Control for Small Applications: PFC100

The compact PFC100 controller has 512 MB of memory – ideal for use in the building and mechanical engineering industries.

  • Programmable via CODESYS per IEC 61131-1

  • Open Linux® platform

  • Comprehensive security functions

Powerful and Flexible for Medium to Large Applications: PFC300

The PFC300 is designed for demanding applications in machine, process and building environments. Equipped with 2 GB of RAM and a 64-bit processor, it delivers high performance and reliability for large-scale operations.

  • Programmable with CODESYS (IEC 61131-1) on a Linux® operating system

  • Comprehensive security functions

  • Dual-core processing

  • USB-C service port

Compact Controller 100

Thanks to its DIN-rail-mount enclosure design and integrated I/Os, the Compact Controller 100 offers minimal space requirements in the control cabinet. With this compact controller, you can solve individual automation tasks in your environment.

Your Benefits:

  • Compact controller with integrated I/Os

  • DIN-rail-mount enclosure

  • CODESYS engineering environment

  • Optional CAN interface

MM-3896_Touch_Panel_2000x2000.jpg

WAGO Touch Panels 600

With the powerful WAGO Touch Panels 600, comprehensive control and telecontrol functions are joined by local graphical user guidance – for example, for direct configuration of telecontrol applications via the operator interface.

Your Benefits:

  • RTU and touch panel integrated

  • Powerful quad-core processor allows implementation of comprehensive control and gateway functions

  • “IoT” connectivity and “Docker®-ready”

  • Integrated engineering and cybersecurity concept

  • “Standard” variant or “Advanced” variant with capacitive touch available

  • UL- and DNC-approved for demanding environmental conditions

  • Ambient temperature (operation): −20 … +55 °C (−4 ... +131 °F)

MM-15687_GWA_Edge_Computer_Gruppenbild_V2_2000x1125.jpg

Edge Controller

The WAGO Edge Controller is designed for advanced RTU protocol gateways, data concentration, IoT connectivity and data pre-processing at the edge.

Key Benefits:

  • Powerful ARM Cortex-A9 quad-core processor for comprehensive control and gateway functions

  • IoT connectivity and Docker®-ready for specialized edge applications

  • Integrated engineering and cybersecurity for enhanced protection

  • DRM license model for function extension (RTU, BACnet®, EtherCAT® and more)

  • Extended temperature range: −20 … +60 °C (−4 … 140 °F)

PFC Controllers

The PFC performance class contains devices that can be programmed and configured with CODESYS V2.3. That makes them an excellent choice for future-proof migration solutions.

The second-generation PFC Controllers have received an upgrade.

The Linux® operating system makes it possible to implement comprehensive cybersecurity measures or use your own Linux® MicroServices or IoT connections with the PFC.

Controller PFC300; 2 x ETHERNET, RS-485
Item no. 750-8302

Controller PFC300; 2 x ETHERNET, RS-485

Controller PFC200; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Extreme
Item no. 750-8202/040-001

Controller PFC200; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Extreme

Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Telecontrol technology; Extreme
Item no. 750-8206/040-001

Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Telecontrol technology; Extreme

Controller PFC200; 2 x ETHERNET, RS-232/-485, Mobile Radio Module; Telecontrol technology; Ext. Temperature
Item no. 750-8207/025-001

Controller PFC200; 2 x ETHERNET, RS-232/-485, Mobile Radio Module; Telecontrol technology; Ext. Temperature

Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Master; Telecontrol technology; Ext. Temperature
Item no. 750-8208/025-001

Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Master; Telecontrol technology; Ext. Temperature

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Ext. Temperature
Item no. 750-8212/025-001

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Ext. Temperature

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Ext. Temperature; ECO
Item no. 750-8212/025-002

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Ext. Temperature; ECO

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Telecontrol technology; Ext. Temperature
Item no. 750-8216/025-001

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Telecontrol technology; Ext. Temperature

Controller PFC200; 2nd Generation; 4 x ETHERNET
Item no. 750-8210

Controller PFC200; 2nd Generation; 4 x ETHERNET

Controller PFC200; 2nd Generation; 4 x ETHERNET; Ext. Temperature
Item no. 750-8210/025-000

Controller PFC200; 2nd Generation; 4 x ETHERNET; Ext. Temperature

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; EU version
Item no. 750-8217

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; EU version

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; EU version; Ext. Temperature
Item no. 750-8217/025-000

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; EU version; Ext. Temperature

Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX
Item no. 750-8211

Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX

Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX; Extreme
Item no. 750-8211/040-000

Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX; Extreme

Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX; Telecontrol technology; Extreme
Item no. 750-8211/040-001

Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX; Telecontrol technology; Extreme

Controller PFC100; 2 x ETHERNET; ECO
Item no. 750-8100

Controller PFC100; 2 x ETHERNET; ECO

Controller PFC100; 2 x ETHERNET
Item no. 750-8101

Controller PFC100; 2 x ETHERNET

Controller PFC100; 2 x ETHERNET, RS-232/-485
Item no. 750-8102

Controller PFC100; 2 x ETHERNET, RS-232/-485

Touch Panels 600 and Edge Controllers

With their quad-core processors, the Edge Controllers and the Touch Panels 600 are currently the most powerful controllers in WAGO’s portfolio.

Both Edge Controllers and Touch Panels 600 share a common telecontrol technology and are largely compatible with WAGO's controllers.

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel
Item no. 762-5204/8000-001

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-5304/8000-002

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

Touch Panel 600; 17.8 cm (7.0"); 800 x 480 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel
Item no. 762-5203/8000-001

Touch Panel 600; 17.8 cm (7.0"); 800 x 480 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel

Touch Panel 600; 39.6 cm (15,6"); 1920 x 1080 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-5305/8000-002

Touch Panel 600; 39.6 cm (15,6"); 1920 x 1080 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

Touch Panel 600; 39.6 cm (15,6"); 1920 x 1080 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel
Item no. 762-5205/8000-001

Touch Panel 600; 39.6 cm (15,6"); 1920 x 1080 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel

Touch Panel 600; 54.6 cm (21.5"); 1920 x 1080 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-5306/8000-002

Touch Panel 600; 54.6 cm (21.5"); 1920 x 1080 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

Touch Panel 600; 17.8 cm (7.0"); 800 x 480 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-5303/8000-002

Touch Panel 600; 17.8 cm (7.0"); 800 x 480 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

Touch Panel 600; 54.6 cm (21.5"); 1920 x 1080 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel
Item no. 762-5206/8000-001

Touch Panel 600; 54.6 cm (21.5"); 1920 x 1080 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel
Item no. 762-6204/8000-001

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-6304/8000-002

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

Touch Panel 600; 14.5 cm (5.7"); 640 x 480 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel
Item no. 762-6202/8000-001

Touch Panel 600; 14.5 cm (5.7"); 640 x 480 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel

Touch Panel 600; 17.8 cm (7.0"); 800 x 480 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel
Item no. 762-6203/8000-001

Touch Panel 600; 17.8 cm (7.0"); 800 x 480 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel

Touch Panel 600; 10.9 cm (4.3"); 480 x 272 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-6301/8000-002

Touch Panel 600; 10.9 cm (4.3"); 480 x 272 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

Touch Panel 600; 17.8 cm (7.0"); 800 x 480 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-6303/8000-002

Touch Panel 600; 17.8 cm (7.0"); 800 x 480 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

Touch Panel 600; 14.5 cm (5.7"); 640 x 480 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-6302/8000-002

Touch Panel 600; 14.5 cm (5.7"); 640 x 480 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

Touch Panel 600; 10.9 cm (4.3"); 480 x 272 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel
Item no. 762-6201/8000-001

Touch Panel 600; 10.9 cm (4.3"); 480 x 272 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel
Item no. 762-4204/8000-001

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-4304/8000-002

Touch Panel 600; 25.7 cm (10.1"); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

Touch Panel 600; 17.8 cm (7.0"); 800 x 480 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-4303/8000-002

Touch Panel 600; 17.8 cm (7.0"); 800 x 480 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

Touch Panel 600; 10.9 cm (4.3"); 480 x 272 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-4301/8000-002

Touch Panel 600; 10.9 cm (4.3"); 480 x 272 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

Digital Rights Management

Digital Rights Management (DRM) enables licensing of specific remote functionalities on controllers from the PFC family as needed. These licenses can be used either individually or in combination.

New Column
License Type
M
L

IEC 60870

Server

License NumberServerRedundancy GroupsConnections

2759-290/211-10002x for -104 and 4x for -1013 for -1044 for -104

Client

License NumberConnections (-101, -104)Connections (-103)

2759-293/211-10001020

2759-296/211-10003040

DNP3

Server

License NumberServerConnections

2759-2290/211-100024

Client

License NumberConnections

2759-2293/211-10004

2759-2296/211-10004

IEC 61850

Server

License NumberServerConnectionsLogical Devicesper LD DataSetsper LD Reports CBper LD GOOSE CB

2759-2240/211-1000152020, each with 50 entries2020

Client

License NumberClientConnectionsRead requests per connectionGOOSE Subscriptions

2759-2243/211-10001203210 GCB

2759-2246/211-10001303210 GCB

IEC 60870 + DNP3 + IEC 61850



Bundle License Number

DRM: 2759-2253/211-1000

Total number of telecontrol objects

2500

5000

Runtime; IEC60870 Slave; Single License; Online activation
Item no. 2759-290/211-1000

Runtime; IEC60870 Slave; Single License; Online activation

Runtime; IEC60870 Master; M; Single License; Online activation
Item no. 2759-293/211-1000

Runtime; IEC60870 Master; M; Single License; Online activation

Runtime; DNP3 Slave; Single License; Online activation
Item no. 2759-2290/211-1000

Runtime; DNP3 Slave; Single License; Online activation

Runtime; DNP3 Master; M; Single License; Online activation
Item no. 2759-2293/211-1000

Runtime; DNP3 Master; M; Single License; Online activation

Runtime; IEC61850 Client; M; Single License; Online activation
Item no. 2759-2243/211-1000

Runtime; IEC61850 Client; M; Single License; Online activation

Runtime; IEC61850 Server; Single License; Online activation
Item no. 2759-2240/211-1000

Runtime; IEC61850 Server; Single License; Online activation

Configurators and Programming

The telecontrol configurators are integrated directly into the CODESYS V2.3 engineering environment.

After conveniently configuring the desired telecontrol application, the corresponding code is automatically generated for the controller.

Now it is possible to program gateway functions or additional logic per IEC 61131-3, such as a supply controller with a TÜV-certified library.

The integrated Web visualization is ready for diagnostics and/or configurations.

Implementing simple RTU applications is also very convenient with the new stand-alone telecontrol configurator. This means communication objects can be quickly and easily created and mapped to the existing I/O datapoints – without any complex engineering tools.

CODESYS V2.3: Configuring Telecontrol Stations (RTU) and Programming Applications

CODESYS V2.3 is an engineering tool based on IEC 61131-3 for creating control configurations, control logic and visualizations. The configurations for telecontrol technology are already integrated.

Key Benefits:

  • An engineering tool for ETHERNET Controllers and PFC200/PFC300

  • Integration of IEC 60870-5 (client/server), DNP3 (master, outstation), IEC 61850 (Client/Server/GOOSE)

CODESYS: WAGO Telecontrol Configurator: Easy Telecontrol Station (RTU) Configuration

The WAGO Telecontrol Configurator is stand-alone software that streamlines the configuration and operation of your telecontrol station (RTU). The telecontrol configurator cannot further process the data in the decentralized telecontrol station (RTU) with this software.

Key Benefits:

  • Easy commissioning of an RTU coupler

  • Send data from the WAGO I/O System’s digital and analog measurement modules to a DNP3 or IEC 60870-5-101-/-104 control system (monitoring direction)

  • Both analog and digital data transfer from the control system to the I/O module (command direction)

Certificates and Approvals

Valid approvals and certifications are required for the safe, secure operation of telecontrol technology globally – especially where the functionality of supply and distribution grids is concerned.

That’s why we have certificates for the three most important telecontrol protocols, IEC 61850, IEC 60870 and DNP 3, and renew them regularly so you can confidently use WAGO telecontrol technology. The certified telecontrol protocols add an extra level of security whenever third-party components are connected to or incorporated into the WAGO telecontrol system.

RTU Applications

Solutions

Whether electrical power, gas, water or heat: Due to the increasing decentralization of energy generation and integrated grids, as well as sector coupling, data transfer volumes and communication challenges are growing. As a telecontrol technology supplier, WAGO has just the solution – secure, economical and primed for the future.

branchen-io-systeme-fernwirktechnik_2000x1125px.jpg

Reliable Telecontrol Technology

The world’s fossil fuel supply is finite, and global warming is already well underway. Failure is not an option for the energy transition. Telecontrol technology will play a special role in the implementation, since the electricity, gas, water and heat infrastructures in particular involve spread-out service areas and remote stations.

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional service offerings: