MM-20830_3d_gruppenbild_edge_controller_and_computer_2_2000x1125_

WAGO Edge Devices (IPCs)

Edge computing integrates cloud functionality directly into machines, ensuring seamless IT and OT connectivity. Using IPCs, WAGO’s broad portfolio of high-performance edge controllers and computers meets more demanding performance and speed requirements.

Your Benefits:

  • High computing power

  • Easy cloud connection

  • High security standards

Optimal Data Utilization with Edge Computing

Edge devices process applications right on the machine, offloading them from controllers so they can focus on their actual control duties with low latency and a high level of determinism.

Data transfer from machines and systems directly to a cloud solution is often too resource-intensive, and the low latency required in industrial environments makes it infeasible. Edge computing combines the advantages of decentralized cloud architectures with those of a local network architecture and has become an established approach.

The data collected from machines and systems can be evaluated directly on the edge devices, displayed graphically and made available to a cloud. These devices ensure optimal transfer for particularly critical data and offer an additional option for flexible system design in complex applications.

The Right Edge Device for Your Application

The broad portfolio of industrial PCs offers you maximum performance and flexibility in different applications. Whether in mechanical engineering, the energy industry, the process industry or the marine sector — WAGO offers the right hardware for every edge application..

WAGO Edge Computer

When high computing power and memory capacity are required, WAGO offers a suitable solution with its Edge Computer. It features a quad-core Atom processor running at 1.91 GHz and comes with a standard Debian Linux operating system. Users can fully leverage its capabilities to map entire automation processes.

Your Benefits:

  • Equipped with high computing power and scalable memory

  • Compact and low-maintenance design

  • Compatible with standard software

  • Available with Atom processor (4, 8, 16 GB RAM) and i7 processor (16, 32 GB RAM)RAM

Edge Controller

The Edge Controller features an ARM Cortex-A9 quad-core processor and offers an extensive selection of interfaces, including two ETHERNET ports, one CANopen port and two USB ports. It also has a serial interface and four digital inputs/outputs for connecting local devices or sensors.

The Benefits for You:

  • Easy integration into existing systems

  • Compact installation saves space

  • Programming in CODESYS per IEC-61131-3 standard

  • Approvals: DNV (HW02 or higher), CE, UL and KC

WAGO Edge Controller 400

The demands on modern automation systems are steadily increasing: More and more computing power is needed right in the field for optimal data use. WAGO offers solutions with the Edge Controller 400, which is tailored to the Linux®-based, real-time-capable ctrlX OS technology. The devices require little space, can be easily integrated into existing systems and process applications directly on the machine. Using ctrlX app technology, the Edge Controller 400 can be flexibly adapted to the specific task.

Your Benefits:

  • Control and data processing in one device

  • With ctrlX OS – the Linux®-based operating system

  • IoT-ready thanks to MQTT and OPC UA

  • Comprehensive app selection for ctrlX

Always the Right Expansion for Your Application

Your existing application has changed, or a planned application requires defined interfaces. With WAGO Edge Computer expansion options, you can easily upgrade and adapt your Edge Computer for both existing and new applications. WAGO provides the right solution for your individual application — every time.

Erweiterungen_EdgeComputer_2000x1125.png

Expansions for Edge Computers

Gain even more flexibility with expansion housings and matching expansion modules — interface diversity is no longer a challenge.


Maximum flexibility for your application: With WAGO Expansion Housings and WAGO Expansion Modules for Edge Computers. We offer empty housings in 1-slot or 2-slot versions, plus the right interface modules. Add WAGO Expansion Modules as needed to achieve the interface variety your application demands and adapt your Edge Computer for any scenario.

Your Benefits:

  • Maximum flexibility for your application

  • Empty housings in two versions (1 or 2 slots)

  • Add slots with WAGO Expansion Modules as needed

  • Six WAGO Expansion Modules available (CAN/Seriell/EtherCAT®/etc.)

Overview of Benefits

Easy Cloud Connection

The collected data can be evaluated directly and displayed graphically. Transfer may be appropriate for especially critical data, for instance.

Equipped for High Security

A TPM 2.0 chip allows an encryption mechanism to be used. Besides the standard VPN applications, the devices are open for special security solutions such as Tosibox and Hooc.

Pre-Installed Debian Linux

Our Edge Computers come with pre-installed Debian Linux for straightforward commissioning. You benefit from quick and easy integration into your application.

Optimal Performance in Tight Spaces

Maximum computing power and performance in a compact form: WAGO Edge Computers offer impressive performance with minimal space requirements and are easy to mount on DIN-rails.

Deploy Docker® Containers Quickly and Easily

Container virtualization with Docker® makes it possible to isolate applications from local infrastructure, enabling faster, simpler, and more secure software deployment. How can you leverage Docker® benefits even more easily with Edge Computing?

In this video, Jonathan Malessa, Team Lead OPC Router at inray, and Michael Drost, WAGO Industrial Systems Consultant, demonstrate the process: They run the WAGO PFC200 Controller together with the OPC Router as Docker® containers on a single WAGO Edge Computer. Instead of installing the OPC Router on a dedicated server in the network, it is simply deployed as a Docker® container on the Edge Computer and is ready to run immediately.

The advantages are clear: Hardware costs are eliminated, and installation, maintenance, updates, and security assurance are greatly simplified. Check it out!

More Interesting Topics

WAGO offers everything related to Industrial IoT, cybersecurity, and even ctrlX OS. Learn more about each area.

WAGO Device Sphere

WAGO’s Device Management solution allows for centralized management, precise configuration and seamless commissioning of multiple controllers – all while upholding the highest security standards.

MM-480646_website_referenzseite_iot_stage_2000x1125.jpg

The Key to Greater Sustainability and Efficiency Lies in Networking

From sustainable car washes to the Industrial Internet of Things – learn more about what IIoT and car washes have to do with each other in this customer application.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_wago_SD_221013_3033_2000x1125_.jpg

Experience a Holistic Ecosystem with ctrlX OS

Flexibility and openness are key drivers of automation. That’s why WAGO values strong partnerships – successful development of Industry 4.0 solutions can only be achieved through collaboration.

MM-400936_new-website-page_open_for-the-industrial-iot_2000x1125.jpg

Industrial IoT

The basis of successful digitization and automation is a comprehensively networked infrastructure in which all the data is integrated into the IT. To make sure data is carried over successfully to digitized, networked processes, we’ve developed an open automation platform for easy connection of both new and existing technologies.

Cybersecurity

Rapid increases in the frequency of cyber attacks clearly show how essential cybersecurity measures are. With our IEC 62443-4-1-certified development processes, we ensure optimal compliance with security requirements throughout the entire product lifecycle.

Perfect for Your Application

For every use case, we support our customers with the right hardware and matching software. Whether process technology, shipbuilding, energy, or traditional mechanical engineering — we have the optimal controller for your application.

CH-1731587_Website Update Industry_US_2000x1125.jpg

Industry

Modern, intelligent technologies are driving industry toward a more sustainable and efficient future. WAGO solutions enhance productivity and optimize performance across all areas of industrial production.

brancheneinstiege_prozess_2000x1125.jpg

Process Automation

In this industry, the safety of people, a clean environment and safe, trouble-free plant operation are crucial. The possibility of use in hazardous locations is also a frequent requirement in the chemical, energy, gas and oil production industries.

branchen-io-systeme-fernwirktechnik_2000x1125px.jpg

Energy Grids (Telecontrol Technology)

In the face of increasing decentralization and fluctuating power generation, the individual elements of an energy system need to be linked together intelligently. WAGO offers a wide variety of solutions for meeting these challenges.

brancheneinstiege_marine_2000x1125.jpg

Marine and Onshore/Offshore Automation

Use in these areas requires assessment and qualification by independent classification societies (e.g., ABS, GL, LR). More than half of the 20 tests administered relate to EMC. The results achieved from these tests permit operation on marine diesel engines exposed to vibrations and in the EMC-sensitive area of a vessel’s bridge (compass approval). Of course, these properties also mean they can be used in other industries at no additional cost.

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional Service Offerings: