TR-1024-MM-3896-Touch-Panel-2000x2000

Touch Panels (HMI)

WAGO’s touch panels (HMI – Human Machine Interface) improve machine and system operation while offering an outstanding design and advanced technology.

Your Benefits:

  • Operate, monitor or control the process data of machines and systems

  • Easy to use thanks to streamlined operation and practical features

  • No fan

The right HMI for your application

Here you will find an overview of our product families in the touch panel portfolio.

WAGO Web Panel 400

The WAGO Web Panel 400 impresses with its performance and modern design thanks to a continuous glass front with a bonded display. The panels offer flexibility for your application thanks to power supply via Power-over-Ethernet (PoE). PCAP Touch Technology also offers easy operation.

Your benefits:

  • Economical at Maximum Performance

  • Power supply via Power-over-Ethernet (PoE)

  • High-quality design thanks to continuous glass front and bonded display

  • User-friendly thanks to PCAP touch technology

Available Q3/2024

WAGO Touch Panel

WAGO’s high-performance touch panels for demanding control and visualization tasks improve machine and system operability while offering an outstanding design and advanced technology.

Your Benefits:

  • High-performance Cortex A9 multicore processor

  • Three product families: Standard, Advanced, and Marine Lines

  • Software functionalities: Web, Visu and Control Panels

Functionality in a Wide Range of Applications

Whether Visu, Control or Touch - WAGO’s wide variety of Touch Panels offers a solution for every requirement. They can serve all areas of industry, process technology and power engineering, in railway or shipbuilding applications, as well as in general control cabinet manufacturing. Discover our tailored hardware configurations for your individual needs.

Mechanical Engineering

Greater reliability for tackling complex automation systems, thanks to streamlined operation and practical features: Improve machine and system operation with our powerful WAGO Touch Panels for demanding control and visualization tasks.

Shipbuilding

Both shipbuilding and onshore/offshore applications are particularly demanding on product performance and availability. Our WAGO “Marine Line” Touch Panels are ideal for use at sea, thanks to special approvals.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_Energietechnik_2000x1125_.jpg

Energy

Efficient energy management: WAGO Touch Panels allow you to keep a close eye on energy consumption and easily identify potential savings and control optimal use. Find the right solution and benefit from practical features.

Buildings

With the Touch Panels, WAGO is launching the ideal control unit for automation in buildings and industrial environments. Besides excellent operability and high-performance visualization, the solution is incredibly cost-effective.

Discover More Products for Your Automation

buehne_controller_2000x1125.jpg

Controllers

Control tasks large and small must be cost-effective. WAGO has the right controller for every job and requirement.

buehne_io-system_2000x1125.jpg

I/O Systems

Whether inside or outside the control cabinet, WAGO's I/O systems provide automation right where you need it – even under harsh conditions.

WAGO Device Sphere

WAGO’s Device Management solution allows for centralized management, precise configuration and seamless commissioning of multiple controllers – all while upholding the highest security standards.

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm