News

New MCS MAXI 6 Connectors with Levers – Field Wiring in Next to No Time

The MULTI CONNECTION SYSTEM (MCS) expands: WAGO's new MCS MAXI 6 line of pluggable connectors can terminate 10 mm2 (8 AWG) conductors and has integrated levers, making fast and convenient wiring possible.

WAGO's MCS MAXI 6 Pluggable Connection System accommodates conductors ranging from 0.2mm2 to 10 mm2 (20–8 AWG) and are ideal for power electronic applications requiring higher currents. Two versions of the new pluggable connectors are available (wire-to-wire and wire-to-board), and each version offers variants ranging from 2 to 9 poles with 7.62 mm pin spacing. With a rated current of 41 A, the system is ideal for connecting power electronics. Thanks to Push-in CAGE CLAMP® connection technology, solid conductors and fine-stranded conductors with ferrules can be terminated by simply pushing them into the unit. The connectors are available in two models for horizontal or vertical PCB mounting, providing extremely flexible PCB connections.

The new lever-equipped MCS MAXI 6 Connectors save valuable space – beyond the standard nominal conductor size, conductors up to the next-larger cross-section (10 mm2/8 AWG) can also be connected.

Direct, In-Hand Wiring

To meet requirements for both clear and simple operation, WAGO equipped the MCS MAXI 6 Connectors with levers for intuitive, tool-free usage. As no tools are needed to open the clamping unit, the connector offers in-hand wiring that is quick and easy – saving a significant amount of time for in-the-field wiring.

The connectors’ on-unit levers effortlessly move into the open/closed position with an audible click, which verifies that a proper (and reliable) connection was made.

As with WAGO’s other industry-proven MCS products, the new pluggable connectors also provide 100% mismating protection, custom coding and optional locking options to ensure maximum safety for field wiring.

Product Overview

1-conductor male connector; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 3-pole; 100% protected against mismating; DIN-35 rail mounting; 10,00 mm²; light gray
Item no. 831-3203/007-000

1-conductor male connector; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 3-pole; 100% protected against mismating; DIN-35 rail mounting; 10,00 mm²; light gray

1-conductor female connector; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 3-pole; 100% protected against mismating; 10,00 mm²; light gray
Item no. 831-3103

1-conductor female connector; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 3-pole; 100% protected against mismating; 10,00 mm²; light gray

THT male header; 1.0 x 1.2 mm solder pin; straight; 100% protected against mismating; Pin spacing 7.62 mm; 3-pole; light gray
Item no. 831-3603

THT male header; 1.0 x 1.2 mm solder pin; straight; 100% protected against mismating; Pin spacing 7.62 mm; 3-pole; light gray

1-conductor female connector; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 7-pole; 100% protected against mismating; Lateral locking  levers; 10,00 mm²; light gray
Item no. 831-3107/037-000

1-conductor female connector; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 7-pole; 100% protected against mismating; Lateral locking levers; 10,00 mm²; light gray

Leistungselektronik_2000x1500px.jpg

Products for Power Electronics

WAGO’s compact, reliable PCB terminal blocks and pluggable connectors help your connection technology meet today’s challenges.

Discover the advantages and possible applications now!

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional service offerings: