Marking media

Everything on the Reel

WAGO offers the right marking media for all control cabinet tasks - whether terminal block marking, cable and conductor marking or device marking. The Smart Printer thermal transfer printer can be used to print these quickly and easily via the Smart Script software.

The materials are wound on one reel - this ensures quick assembly. If necessary, they can also be used individually, such as the TOPJOB® S strip (2009-110). This is affixed at the onset and then only has to be drawn over the corresponding area, eliminating the need for snapping each one individually on.

Order-based marking and complete use of the materials also reduce waste. Depending on the intended use, selected conductor and device markers are available in white, red, yellow, blue or green.

Terminal block marking

  • Multi-line marking strips for clear, detailed control cabinet labels

  • WMB Inline markers on a reel are suitable for various terminal block sizes – just one marker size for all standard applications

Cable and conductor markers

  • Different versions available: marking sleeves, self-laminating labels, conductor markers for thread-on mounting or shrink tubes

  • Large variety of marking surface sizes

Device label

  • Broad selection of label types (e.g., printable fabric), push-button markers and type plates optimizes marking for devices and control cabinets

  • Labels and markers are available in a variety of colors and sizes

-RS39253.jpg

“You’ve Provided a Fantastic Solution!”

We are convinced of the versatility and capabilities of our TOPJOB® S range. But what do users who have to work with it day after day out in the world think of it? In conversation with Managing Director Michael Bieri of Bieri Elektrotechnik AG in Uetendorf, Switzerland.

Save Time and Money with WAGO’s Transfer Printer Smart Printer

The WAGO Smart Printer, the universal solution for control cabinet marking, saves you both time and money. How? Long intervals between ribbon changes ensure a high printing rate, and the printer and marking media require only a very modest investment.

WAGO Smart Script Marking Software

The perfect marking software for creating and printing custom marking solutions!
WAGO’s Smart Printer thermal transfer printer in combination with the marking software forms an efficient, cost-effective solution for marking individual components such as terminal blocks, labels, type plates and conductor markers, as well as entire distribution boxes and control cabinets.

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional service offerings: