8-channel Analog input IO Link Class A Hub
Decentralized preprocessing analog signals. This device collects analog signals from field devices (e.g., sensors) that are sent by a higher-level IO-Link master. The device is designed as a Class A hub and has 8 analog inputs.
Item number: 8000-099/000-5523
Your Benefits:
- Resolution: 16 bits . 0/4-20mA, configurable
- Interface Type Class-A
- Designed in accordance with the IO-Link v1.1 specification, supporting COM3 communication speed.
Scalable IO Link A-class hub; 16-channel digital input/output
Decentralized preprocessing and conversion/output of digital signals
This device controls digital field devices (e.g., actuators) and records digital signals (e.g., sensors) that are sent or received by a higher-level IO-Link master. The device is designed as a Class A hub and has 16 digital inputs/outputs. IO-Link: The device has an IO-Link communication interface that requires an IO-Link master for interoperation. The IO-Link interface allows direct access to the process and diagnostic data and enables setting of the device parameters during operation.
Item number: 8000-099/000-4637
Your benefits:
- Configurable input and output
- IO-Link scalable
- Input/Output with optical isolation, over-voltage and short-circuit protection functions
- Designed according to the IO-Link V1.1 specification, with COM3 communication speed.
M8/M12 circular connectors and cables
WAGO offers comprehensive M8/M12 circular connectors and cables for IO system. Reliable connections for data, signal and power are crucial in advancing automation and digitalization. M8 and M12 connectors, with their standardized coding as per IEC 61076-2-101, have become the established standard in this field. This allows I/O systems to be flexibly and easily wired in the field.
Item numbers: 8000-099/000-5418, 8000-099/000-6371, 8000-099/000-6355 8000-099/000-5430
Your benefits:
- Meet signal, data and power transmission
- M8/M12 connectors and molded cables are available
- IP67 protection degree, suitable for harsh environment