mm-33101_GettyImages-900256746_2000x2000.png

IoT Gateway

"You can only optimize what you measure." The WAGO IoT Gateway for infrastructure automation was designed according to this principle.

Sensors capture production data from the system, transmit it to the WAGO IoT Gateway for pre-processing, and then provide it to the IT network or the cloud for analysis and process optimization. Based on the WAGO I/O system, the solution guarantees compatibility with a wide range of field signals from various industries, with up to 500 different I/O modules currently available. The gateways feature multi-communication lines, allowing them to simultaneously connect with higher-level systems and cloud architectures through up to four parallel lines.

Production Monitoring

Greater Transparency

With demand-driven production monitoring, users can save money and increase the quality of their production

Digitization of Critical Assets

Increased Availability

Digitization and monitoring of critical assets like pumps are keys to greater efficiency.

Laboratory Automation

Faster Product Development

Laboratory automation and data acquisition provide targeted laboratory information and a faster pace of innovation.

WAGO IoT Gateway Applications

Explore the specific features of the WAGO IoT Gateway in detail.

Production Monitoring

Significant savings and production quality improvements are possible, but only if you have transparency about your systems. With a scalable modular system from WAGO, an intelligent monitoring system can be inexpensively retrofitted to a system and tailored to the customer’s needs. This allows digitization of existing systems in brownfield projects. Data on production quantities, rejects, idle times and maintenance times is collected quickly and made available on the network through open IT interfaces.

Error messages can also be passed directly to a built-in HTML5 visualization using any Internet browser and sent as SMS or email notifications. The operator can then quickly access the system remotely in the event of problems.

Digitalization of Critical Assets

Pumps are essential across all industries, playing a critical role in production processes regardless of the sector. They drive production flows and require constant monitoring.

Intelligent pump monitoring is the basis for condition-based maintenance, offering significant savings potential and ensuring system reliability. Pumps in brownfield projects can also be digitized using WAGO’s prefabricated starter distribution boxes with an IP54 protection rating. Data for preventive diagnostics, analysis, and process optimization is processed and prepared directly within the gateway for remote access. System-specific functions are customized in the CODESYS development environment and visualized in HTML5.

Laboratory Automation

Even though laboratories are often not at the heart of the processes, their importance to the process chain has steadily increased in recent years. Markets demand increasingly customized products, which must be developed in R&D departments. Quality assurance and documentation requirements are also increasing the levels of automation and digitalization in laboratories. Technical laboratory monitoring and intelligent asset management are the key terms in this context.

Different user groups need targeted access to specific laboratory information through the network, and measurement data must be directly integrated into the documentation from a data logger. Together, these elements enable new product launches to proceed swiftly while maintaining high quality. WAGO’s PC-based data acquisition software, MCPS (Multi-Channel Process System), handles such measurement and evaluation tasks without the need for programming, relying solely on software configuration.

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Mon-Thu 8 am - 5 pm CET

Fri 8 am - 3 pm CET

Additional service offerings: