MM-408888_GWA_WSP-iMac-02_2000x1125.jpg

Grid Monitoring

The WAGO Grid Monitoring App: Relevant Grid Parameters and Expansion Strategy Optimization at a Glance

In the foreseeable future, the number of distributed loads and generators is set to explode. Stabilizing grids is becoming more and more challenging. Transparency about the state of the low-voltage grid is becoming more and more important and requires fundamental monitoring.

Visualization and Monitoring of the Low-Voltage Grid

The WAGO Grid Monitoring solution provides continuous oversight of processes in existing or newly configured substations – without the need for programming, just easy parameterization. Operation within a closed grid is optional, ensuring high application security. The visualization is intuitive, offering real-time detailed overviews of currents, transformer loads and outgoing line data. Optional: A load flow analysis module can be added for calculating voltages and currents across the entire distribution grid, enhancing transparency.

Benefits at a Glance

Commissioning via QR Code

Easy commissioning of controller applications via QR code scan: Examples like projects planned with multiple distributed controllers are where the WAGO Solution Platform really shines. With the WAGO app, a controller can be commissioned in no time by simply scanning the device code and QR code.

Grid Transparency

Grid condition monitoring incorporating all the relevant parameters in the low-voltage grid:

  • Transformer load

  • Current, voltage, power

  • Power factor

  • Harmonics

Grid Condition Monitoring

  • Calculation of the voltage at all nodes in the grid based on weather data and load profiles

  • Calculation of the load of all lines in the grid based on weather data and load profiles

Closed Network

  • Security: capable of operating in a closed network

  • Exploit the benefits of a cloud solution in your own closed network

A Look at the Solution

Grid Monitoring – Monitoring the Low-Voltage Grid

Packages

S Package

  • Live view of transformers

  • Historical data of transformers and outputs

  • Min./max.

M Package

  • Live view of transformers

  • Historical data of transformers and outputs

  • Min./max.

  • Data export

Grid condition monitoring:

  • Estimation of voltage at each node

  • Estimation of cable loads



L Package

  • Live view of transformers

  • Historical data of transformers and outputs

  • Min./max.

  • Data export

Grid condition monitoring:

  • Estimation of voltage at each node

  • Estimation of cable loads

Customer-specific alarm notifications:

  • Configurable thresholds

  • Rapid detection of critical states



Equipped to Meet Any Demands

MM-556624_GWA_Grafik-Verteilnetz_2000x1500

Complete Solution for the Digital Substation

The Perfect Combination

With WAGO’s holistic solution, you meet the requirements of §14a EnWG through secure grid operation, precise analysis and transparent monitoring in the low-voltage network.

The WAGO Grid Gateway records measurement data directly from substations as a controller application and transmits it to the control system. It provides all relevant data for WAGO Grid Monitoring and WAGO Grid Stabilizer. WAGO Grid Monitoring provides continuous insight into grid conditions, allowing early identification of optimization opportunities. WAGO Grid Stabilizer actively stabilizes the grid by mitigating load peaks and maintaining balance. Learn more about the complete solution.

One Platform, All the Solutions

MM-408888_GWA_WSP-iMac-01_2000x1125.jpg

WAGO Solutions Platform

The WAGO Solutions Platform provides a comprehensive suite of applications for monitoring, visualizing and controlling systems across the building, industrial and energy sectors. Each application is 100% user-friendly and intuitive to use.

Commissioning in Three Steps

Scan QR Code

First, use the WAGO App to scan the QR code generated for the application solution on the Solutions Platform.

Scan Device Code

Then, use the WAGO App to scan the device code on the controller you want to commission.

MM-447443_GWA_Grid-Gateway_Update_3_2000x1125

Install Device

The application solution is automatically loaded onto the controller.

Your WAGO Contact Person

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Mon-Thu 8 am - 5 pm CET

Fri 8 am - 3 pm CET

Additional service offerings: