[{"url":"/products","name":"Products","linkClass":null,"categoryCode":null},{"url":"/interface-electronic","name":"Interface Electronics","linkClass":null,"categoryCode":null},{"url":"/interface-electronic/discover-power-supply-systems","name":"Power Supply Systems","linkClass":null,"categoryCode":null},{"url":"/interface-electronic/discover-power-supply-systems/pro2-oring-technology","name":"The WAGO Pro 2 Power Supply, Now with ORing Technology","linkClass":"active","categoryCode":null}]
{
"@context": "https://schema.org",
"@type": "NewsArticle",
"mainEntityOfPage": {
"@type": "WebPage",
"@id": "/pro2-oring-technology"
},
"headline": "The WAGO Pro 2 Power Supply, Now with ORing Technology",
"image": {
"@type": "ImageObject",
"url": "/medias/MM-391423-website-pro-2-mit-oring-2787-3xxx-produkt-kombi-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MDM3OTN8aW1hZ2UvanBlZ3xhR1prTDJnMU15OHhNemN6TVRNME1qWTRNREE1TkM5TlRTMHpPVEUwTWpOZklIZGxZbk5wZEdWZmNISnZMVElnTFcxcGRDMXZjbWx1WnlCZk1qYzROeTB6ZUhoNFgzQnliMlIxYTNRdGEyOXRZbWxmTWpBd01IZ3hNVEkxTG1wd1p3fDdjYTU2Yzg3MDEwYWZlMDI2ODI1ZjE4NGU5ODEyYjc5NWM4NWQwOTI5ZmQ1OTI4Y2UzYmU0ODUwZDA4NGU3MjM"
},
"author": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH"
},
"publisher": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH",
"logo": {
"@type": "ImageObject",
"url": "/_ui/desktop/common/images/logo.png"
}
},
"datePublished": "Thu Aug 24 14:15:09 CEST 2023",
"dateModified": "Tue Apr 07 14:47:00 CEST 2026"
}
News
13 March 2023
The WAGO Pro 2 Power Supply, Now with ORing Technology
A Redundant Power Supply Saves More Time, Money and Space
The Benefits for You:
Integrated ORing MOSFET in the output circuit saves space
High efficiency cuts energy costs and extends service life through reduced thermal stress
Communication allows parameterization from a distance and increases convenience
No additional redundancy module required
Whether shipbuilding, the process industry or the chemical industry – in every industrial system, there are various measurement devices, sensors, actuators and control devices that require power all the time. Without a redundant power supply system, the risk of serious failures and costly damage increases. To ensure constant system availability, WAGO’s portfolio now includes a new Pro 2 Power Supply with an integrated ORing MOSFET.
More Space Thanks to MOSFET Technology
This integration replaces conventionally installed redundancy modules. These modules are often very cost-intensive and take up a lot of space in control cabinets. Thanks to MOSFET technology, combined with the well-known advantages of the Pro 2 Power Supply, you no longer need a separate redundancy module. The WAGO Pro 2 with ORing MOSFET combines everything in one device, saving you money, energy and space all at once.
Item Numbers:
2787-3147/0000-0030 (1-ph / 24 V / 20 A)
2787-3448/0000-0030 (1-ph / 24 V / 40 A)
Availability:
Q2/2023
Let Power Communicate
The WAGO Pro 2 Power Supply: Control cabinets are undergoing a transformation, with both quantity and quality demands constantly increasing. Greater networking, rising energy costs and growing customization require smaller, more economical, faster and more flexible solutions in control cabinets.
Additional service offerings: