[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[{"url":"/blog","name":"Blog","linkClass":null,"categoryCode":null},{"url":"/iso-iec-27001-certificates","name":"ISO/IEC 27001 Certificates","linkClass":"active","categoryCode":null}]
Topics 5 January 2026

ISO/IEC 27001 Certificates: A Milestone for Our Information Security and the Trust of Our Customers

The WAGO Group has taken a decisive step: two central divisions – SOLUTIONS and AUTOMATION – as well as the CORPORATE FUNCTION IT are now certified according to ISO/IEC 27001.

This creates a shared foundation for information security across the entire company. Additional areas may join under the “umbrella” of this standard in the future. For us, this is a major milestone – and for our customers, a clear signal: at WAGO, security is not a promise, but a verifiable reality.

Security with Foresight

  • WAGO embeds information security systematically and for the long term.
  • The certification strengthens customer and partner trust across all business areas.
  • It establishes the foundation for a continuously evolving global security strategy.
{"container":false,"catalogVersion":"global-wagoContentCatalog/Online","lastExportedVersion":1,"type":"Quote Component","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBPUUdHIiwiY2F0YWxvZ0lkIjoiZ2xvYmFsLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"comp_de_0000OQGG","quote":"Information security is not a project, but an attitude – and with the new certifications, we have embedded the global security standard across the entire company.","modifiedtime":"2026-04-03T01:45:14+0000","children":[],"onlyOneRestrictionMustApply":true,"lastLoad":1775180714472,"visible":true,"wagoColumnComponent":[],"imagePosition":"LEFT","availableLanguages":"AVAILABLE","passepartout":true,"restrictions":[],"searchable":true,"lead":"<p>David Kreft, CISO</p>","typeCode":"WagoQuoteTeaserComponent","slots":["eyJpdGVtSWQiOiJjc19kZV8wMDAwTVFPVSIsImNhdGFsb2dJZCI6Imdsb2JhbC13YWdvQ29udGVudENhdGFsb2ciLCJjYXRhbG9nVmVyc2lvbiI6Ik9ubGluZSJ9"],"itemtype":"WagoQuoteTeaserComponent","restricted":false,"name":"quote_david-kreft","synchronizationBlocked":true,"containers":[],"creationtime":"2026-03-24T10:53:30+0000","actions":[],"contentVersion":1,"parents":[]}

What Does the Certification Mean?

For WAGO, This Means:

  • The confidentiality, integrity, and availability of our information are ensured at all times
  • Protection against cyberattacks and risks through a certified ISMS
  • Strengthening our competitiveness and compliance

For Our Customers, This Means:

  • Reliable security for their data and projects – including highly regulated markets, such as energy supply or transportation
  • Fulfillment of cybersecurity requirements, for example, for KRITIS customers
  • Greater trust in our solutions, because security is measurable and certified
{"container":false,"catalogVersion":"global-wagoContentCatalog/Online","lastExportedVersion":1,"type":"Quote Component","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBPUUdNIiwiY2F0YWxvZ0lkIjoiZ2xvYmFsLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"comp_de_0000OQGM","quote":"For the Automation division, ISO/IEC 27001 is more than a seal – it marks our commitment to delivering secure and reliable automation solutions that are measurable today and tomorrow.","modifiedtime":"2026-04-03T01:45:14+0000","children":[],"onlyOneRestrictionMustApply":true,"lastLoad":1775180714823,"visible":true,"wagoColumnComponent":[],"imagePosition":"LEFT","availableLanguages":"AVAILABLE","passepartout":true,"restrictions":[],"searchable":true,"lead":"<p>Tom Roca, VP Division Automation Technology</p>","typeCode":"WagoQuoteTeaserComponent","slots":["eyJpdGVtSWQiOiJjc19kZV8wMDAwTVFPVSIsImNhdGFsb2dJZCI6Imdsb2JhbC13YWdvQ29udGVudENhdGFsb2ciLCJjYXRhbG9nVmVyc2lvbiI6Ik9ubGluZSJ9"],"itemtype":"WagoQuoteTeaserComponent","restricted":false,"name":"quote_tom-roco","synchronizationBlocked":true,"containers":[],"creationtime":"2026-03-24T10:53:30+0000","actions":[],"contentVersion":1,"parents":[]}

Why Is This Step Important for All of Us?

The certification demonstrates that WAGO approaches information security not situationally, but systematically and with a long‑term perspective. It strengthens the trust of our customers and partners across all business areas. This is a decisive advantage, especially in an increasingly digital and interconnected market environment. At the same time, it lays the foundation for a global security strategy that is continuously evolving.

How Did Our Path to Certification Unfold?

Implementing the ISMS across multiple divisions was a joint effort. From the outset, teams from different locations and functions collaborated closely to implement the standard efficiently and swiftly. This cross‑departmental cooperation was a key success factor, as was our well‑established security culture, which clearly supported and accelerated the process. Together, we firmly embedded the requirements of ISO/IEC 27001 within the company.

{"container":false,"catalogVersion":"global-wagoContentCatalog/Online","lastExportedVersion":1,"type":"Quote Component","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBPUFBOIiwiY2F0YWxvZ0lkIjoiZ2xvYmFsLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"comp_de_0000OPPN","quote":"The certification is not only proof of our security expertise, but also a building block for the future‑oriented and successful development of our systems in times of change.","modifiedtime":"2026-04-03T01:45:15+0000","children":[],"onlyOneRestrictionMustApply":true,"lastLoad":1775180715054,"visible":true,"wagoColumnComponent":[],"imagePosition":"LEFT","availableLanguages":"AVAILABLE","passepartout":true,"restrictions":[],"searchable":true,"lead":"<p>Miriam Raeder, Information Security Officer</p>","typeCode":"WagoQuoteTeaserComponent","slots":["eyJpdGVtSWQiOiJjc19kZV8wMDAwTVFPVSIsImNhdGFsb2dJZCI6Imdsb2JhbC13YWdvQ29udGVudENhdGFsb2ciLCJjYXRhbG9nVmVyc2lvbiI6Ik9ubGluZSJ9"],"itemtype":"WagoQuoteTeaserComponent","restricted":false,"name":"quote_raeder","synchronizationBlocked":true,"containers":[],"creationtime":"2026-03-24T10:53:30+0000","actions":[],"contentVersion":1,"parents":[]}

How Do We Proceed from Here?

The certificate is initially valid for three years and is reviewed annually. Additional divisions will follow – with the goal of further expanding our security culture worldwide and ensuring a consistently high level of security across the entire company.

Background Knowledge: What Is Behind ISO/IEC 27001?

ISO/IEC 27001 is the internationally recognized standard for information security management systems. It defines a structured, risk‑based approach to protecting sensitive information – ranging from customer and business data to development data. At its core is the continuous improvement process (Plan – Do – Check – Act), which ensures that measures are not only implemented but remain effective over the long term.

Core Elements of ISO/IEC 27001:

  • Context of the Organization: Analysis of internal and external factors that influence information security
  • Risk Management: Identification, assessment, and management of information security risks
  • Leadership and Responsibilities: Clear roles and responsibilities within the ISMS
  • Objectives and Metrics: Definition of security objectives and how they are measured
  • Documented Information: Policies, procedures, and evidence of implementation and effectiveness
  • Internal Audits & Management Reviews: Regular reviews to ensure continuous improvement

Protection Objectives of the ISMS (CIA)

The three fundamental protection objectives form the backbone of an ISMS:

1. Confidentiality

Objective: Information may only be accessed or processed by authorized persons.

Measures: Access controls, encryption, data protection guidelines, role and rights management

Example: Only the HR team may access salary data.

2. Integrity

Objective: Information must be accurate and complete and must not be altered without evidence.

Measures: Checksums, digital signatures, change logs (audit trails)

Example: An invoice may no longer be edited after approval.

3. Availability

Objective: Information and IT systems must be reliable and accessible when needed.

Measures: Backup strategies, redundancy, emergency plans, protection against outages or attacks (e.g., DDoS)

Example: An online shop must be available around the clock, even under high load.

These core objectives are complemented by additional important security aspects that are relevant in the context of a modern ISMS:

  • Authenticity: Ensuring that a communication partner or piece of information is genuine
  • Accountability / Non‑repudiation: Traceability of actions, for example, who made which change and when
  • Data Protection: Especially regarding personal data – interface with the GDPR to the GDPR

Additional service offerings: