WAGO PCB Terminal Blocks for Signal and Power Levels
We've grown our range of WAGO PCB terminal blocks for signal and power levels. Now available are terminal blocks with cross-sections up to 1.5 mm² featuring Push-in CAGE CLAMP® and push-buttons, as well as options for cross-sections up to 2.5 mm² with levers, push-buttons and Push-in CAGE CLAMP®. Additionally, the 2624 and 2626 Series are now reflow-capable and can be ordered in tape-and-reel packaging.
WAGO Pluggable PCB Connectors: Pin Spacing of 5 mm and 7.5 mm
WAGO's MULTI CONNECTION SYSTEM for pluggable PCB connections has expanded. Discover the new 1-conductor male header with levers (5 mm pin spacing) and the 1-conductor female connector with levers (7.5 mm pin spacing).
Choose Your Upgrade
WAGO's PCB terminal blocks and connectors are essential for reliable and safe signal transmission on your PCB. Each terminal block and connector is tailored to meet the specific requirements of your application. Which one will you choose?
picoMAX® – Smart Pluggable and Compact
The picoMAX® Pluggable Connection System withstands high vibrations and shocks up to 8g, making it ideal for wiring with conductors featuring ferrules. Its compact design allows for efficient use of space, and picoMAX®eCOM is the only PCB terminal block that can be both directly soldered and pluggable.
WAGO Tool Bag
The practical WAGO Tool Bag offers maximum mobility and flexibility, ensuring all necessary tools are readily available. It easily connects to an L-BOXX Micro or Mini for seamless access to splicing connectors and ferrules for conductor connections.
Digital PCB Services
Planning and designing PCBs is critical to their configuration, and connection technology plays a key role. Our digital PCB services help you identify the right product for your needs. Utilize the WAGO Smart Designer Configurator to customize PCB terminal blocks and connectors for your specific applications.