Topics 13 June 2025

WAGO Cybersecurity Network Sight

Network Visibility and Anomaly Detection

WAGO Cybersecurity Network Sight provides transparency to your OT environments, offering an overview of network topology, components used and potential vulnerabilities. It is ideal for monitoring critical infrastructure or industrial networks, for example - and scores points with functionalities such as anomaly detection, alert management and policy monitoring.

Want to Learn More?

Monitor your network and secure your systems holistically.

Your Benefits

WAGO Cybersecurity Network Sight consolidates visibility across the entire OT environment, enhancing both security and compliance with evolving cybersecurity regulations and directives.

Automatic Detection

Identifies network topologies and generates behavioral models for all connected devices.

Passive Network Analysis

Performs DPI-based (Deep Packet Inspection) analysis of network traffic without disrupting active operations.

Centralized Monitoring

The WAGO Cybersecurity Collector enables monitoring of segmented networks within a single application.

Configurations Overview

Continuously monitors the configuration status of controllers and other network components.

Everything at a Glance

Provides centralized visibility into all Network Sight installations via WAGO Cybersecurity Management.

MM-522050_GWA_Icon_Cybersecurity_Auf-einem-Blick_2000x1125.jpg

Attack Vector Analysis

Enables proactive detection of vulnerabilities and potential attack vectors within OT networks.

MM-522050_GWA_Icon_Cybersecurity_Angriffsvektor_2000x1125.jpg

How It Works

By passively scanning all OT network traffic, WAGO Cybersecurity Network Sight generates a visual model of the network, including all devices, protocols, and connections. Learn more about how it works below:

WAGO Cybersecurity Network Sight automatically detects assets and generates accurate inventories, including asset roles and their impact on the OT environment. It monitors both legacy and modern asset types, along with their communication protocols.

Based on automatic detection, WAGO Cybersecurity Network Sight generates customizable network behavior policies. These can incorporate application-specific parameters and threshold values.

The system continuously tracks current threat intelligence, SNORT-based signatures, common attack patterns, and known vulnerabilities. It accurately identifies and classifies CVEs (Common Vulnerabilities and Exposures) to protect industrial systems. Integrated asset patch management supports cybersecurity teams in maintaining system integrity.

By modeling normal network behavior, WAGO Cybersecurity Network Sight detects deviations and potential cyberattacks in real time.

The system monitors and verifies the operation of remote devices (e.g., PLCs, RTUs, IEDs), issuing alerts for firmware or configuration changes such as updates or device reboots. All activity is logged for traceability.

The software addresses known network threats – including those targeting PLCs, edge devices, and industrial protocols – based on comprehensive cybersecurity research data.

Alerts triggered by anomalies are evaluated by type and severity. Assets are classified within the operational context to reduce false positives and improve response accuracy.

Our Hardware Products

Security starts at the hardware level. WAGO offers three hardware components to meet the requirements of WAGO Cybersecurity Network Sight – scalable for any network size: