Topics

WAGO Cybersecurity Network Sight

MM-522050_GWA_Cybersecurity_Netzwerksichtbarkeit_2000x1500
  • 6/13/2025
  • Network Visibility and Anomaly Detection

    WAGO Cybersecurity Network Sight provides transparency to your OT environments, offering an overview of network topology, components used and potential vulnerabilities. It is ideal for monitoring critical infrastructure or industrial networks, for example - and scores points with functionalities such as anomaly detection, alert management and policy monitoring.

    Want to Learn More?
    Monitor your network and secure your systems holistically.

    Your Benefits

    WAGO Cybersecurity Network Sight consolidates visibility across the entire OT environment, enhancing both security and compliance with evolving cybersecurity regulations and directives.

    Automatic Detection

    Identifies network topologies and generates behavioral models for all connected devices.

    Passive Network Analysis

    Performs DPI-based (Deep Packet Inspection) analysis of network traffic without disrupting active operations.

    Centralized Monitoring

    The WAGO Cybersecurity Collector enables monitoring of segmented networks within a single application.

    Configurations Overview

    Continuously monitors the configuration status of controllers and other network components.

    MM-522050_GWA_Icon_Cybersecurity_Auf-einem-Blick_2000x1125.jpg

    Everything at a Glance

    Provides centralized visibility into all Network Sight installations via WAGO Cybersecurity Management.

    MM-522050_GWA_Icon_Cybersecurity_Angriffsvektor_2000x1125.jpg

    Attack Vector Analysis

    Enables proactive detection of vulnerabilities and potential attack vectors within OT networks.

    How It Works

    By passively scanning all OT network traffic, WAGO Cybersecurity Network Sight generates a visual model of the network, including all devices, protocols, and connections. Learn more about how it works below:

    Our Hardware Products

    Security starts at the hardware level. WAGO offers three hardware components to meet the requirements of WAGO Cybersecurity Network Sight – scalable for any network size:

    WAGO Edge Computer, Item Number 752-9800

    For small networks

    MM-522050_GWA_Cybersecurity_p_0752-9813_000_pef1_xx_2000x1125

    WAGO Edge Computer, Item Number 752-9813

    For medium-sized networks like entire buildings

    19″ Rack

    For large networks like production systems

    Your WAGO Contact

    kontaktmodul_kundenservice_zentrale_300x300_1

    Main Office

    Mon-Thu 8 am - 5 pm CET

    Fri 8 am - 3 pm CET

    Additional service offerings: