[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2016-1201","name":"2-conductor through terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2016-1201","description":"<h2>Through terminal block, 2016 Series, Push-in CAGE CLAMP®</h2><br/><br/>Quick and easy connections are guaranteed with this through terminal block (item number 2016-1201). Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are key factors to consider when choosing a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 76 A. Strip lengths must be between 18 mm and 20 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 12 x 69.8 x 43.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It features one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzQ2MTd8aW1hZ2UvanBlZ3xhR05tTDJoak1DOHhOVEE0T1RjeU1URTBOelF5TWd8YmE3Mjc1NGU3ZDgyOWNmNDZiZDRmY2VlOWZlYTNlYzM4ZDVjYTNhNmU1ZjBhYjY2OTcwYmQ4MTc1NDllZDBmOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"9687944_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjkxN3xpbWFnZS9qcGVnfGFHTmxMMmcxTmk4eE5UQTRPVGN5TWpFMk16SXpNQzh4TkRRd1h6azJPRGM1TkRSZlJFVXVhbkJufDhlNDFiMjJlZjZjNmU2MDRiZDAwYWNhY2MwNGE2YjljOTEyNWVkYmUzMGEzY2MyNzRiMTYzZDcwODM0OGJmOGY","altText":"1440_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODYxOHxpbWFnZS9qcGVnfGFEazRMMmcwT1M4eE5UQTRPVGN5TWpVeU16WTNPQzh4TWpnd1h6azJPRGM1TkRSZlJFVXVhbkJufDQ4NTRlM2M0ZDVlZTUyOGFjOGE1NzE4ZGExOTRmZGNjMzgzMWQxZmU5MjFmYTQ0MDFjMDU0NmY4MzExMTFmOGE","altText":"1280_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODA4MXxpbWFnZS9qcGVnfGFEQmhMMmd6WXk4eE5UQTRPVGN5TWpreE5qZzVOQzh4TURJMFh6azJPRGM1TkRSZlJFVXVhbkJufDBmOGJhNjU2YmRmZTE0YWMxMTcxNTU1MGU1Yzg1Y2I1ZjNjMWRiMzk4NWNlZWZkYjYxY2FhN2QxYmM1YTRiYTY","altText":"1024_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ4MnxpbWFnZS9qcGVnfGFEUXhMMmd4T1M4eE5UQTRPVGN5TXpNeE1ERXhNQzgzTmpoZk9UWTROemswTkY5RVJTNXFjR2N8ZjYxYzFhNzc4M2MxNmJiZjY0ODBmMWI0YzhmZDdmYTRlNjEyMGY3NjBlNTQ3NmYwNjRmNzBiYTE4ZWI1NDMxNg","altText":"768_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4NXxpbWFnZS9qcGVnfGFHTm1MMmd5Tmk4eE5UQTRPVGN5TXpjd016TXlOaTgwT0RCZk9UWTROemswTkY5RVJTNXFjR2N8NzNmM2I0MDk2MThhMDczZmZhNzQwOGUxOTViNmRmNjA0YjE3MmUxNjdiZDZkMDViOTZmZGYyM2I0N2Q1ZjBjMg","altText":"480_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc2fGltYWdlL2pwZWd8YUdJNEwyZzNPUzh4TlRBNE9UY3lOREE1TmpVME1pOHlNREJmT1RZNE56azBORjlFUlM1cWNHY3xiODUwYzBjYTk5N2Y3NzkyMjQzZmVmM2FlZGQ3OWRkODMwMTVlOWM0MmFiZTg4ZDc3ZjQzNDU3Y2VmMTRhZGI2","altText":"200_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc2fGltYWdlL2pwZWd8YUdJNEwyZzNPUzh4TlRBNE9UY3lOREE1TmpVME1pOHlNREJmT1RZNE56azBORjlFUlM1cWNHY3xiODUwYzBjYTk5N2Y3NzkyMjQzZmVmM2FlZGQ3OWRkODMwMTVlOWM0MmFiZTg4ZDc3ZjQzNDU3Y2VmMTRhZGI2","altText":"200_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc2fGltYWdlL2pwZWd8YUdJNEwyZzNPUzh4TlRBNE9UY3lOREE1TmpVME1pOHlNREJmT1RZNE56azBORjlFUlM1cWNHY3xiODUwYzBjYTk5N2Y3NzkyMjQzZmVmM2FlZGQ3OWRkODMwMTVlOWM0MmFiZTg4ZDc3ZjQzNDU3Y2VmMTRhZGI2","altText":"200_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9687944_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI3fGltYWdlL2pwZWd8YURkbEwyZzVNUzh4TlRBNE9UY3lORGM0TkRZM01DOHhNakJmT1RZNE56azBORjlFUlM1cWNHY3w2ZTY5NjE1N2UzZGE2MjBhNTBlMDM2NjMyZmI0ODI3NWFhN2JmNjFlZDNiYmNlNTAxYzgyNGE5OGRiMzRiMTg3","altText":"120_9687944_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_9687944_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9687944_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9687944_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9687944_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc2fGltYWdlL2pwZWd8YUdJNEwyZzNPUzh4TlRBNE9UY3lOREE1TmpVME1pOHlNREJmT1RZNE56azBORjlFUlM1cWNHY3xiODUwYzBjYTk5N2Y3NzkyMjQzZmVmM2FlZGQ3OWRkODMwMTVlOWM0MmFiZTg4ZDc3ZjQzNDU3Y2VmMTRhZGI2","altText":"200_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9687944_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc2fGltYWdlL2pwZWd8YUdJNEwyZzNPUzh4TlRBNE9UY3lOREE1TmpVME1pOHlNREJmT1RZNE56azBORjlFUlM1cWNHY3xiODUwYzBjYTk5N2Y3NzkyMjQzZmVmM2FlZGQ3OWRkODMwMTVlOWM0MmFiZTg4ZDc3ZjQzNDU3Y2VmMTRhZGI2","altText":"200_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9687944_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9687944_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjkxN3xpbWFnZS9qcGVnfGFHTmxMMmcxTmk4eE5UQTRPVGN5TWpFMk16SXpNQzh4TkRRd1h6azJPRGM1TkRSZlJFVXVhbkJufDhlNDFiMjJlZjZjNmU2MDRiZDAwYWNhY2MwNGE2YjljOTEyNWVkYmUzMGEzY2MyNzRiMTYzZDcwODM0OGJmOGY","altText":"1440_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9687944_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODYxOHxpbWFnZS9qcGVnfGFEazRMMmcwT1M4eE5UQTRPVGN5TWpVeU16WTNPQzh4TWpnd1h6azJPRGM1TkRSZlJFVXVhbkJufDQ4NTRlM2M0ZDVlZTUyOGFjOGE1NzE4ZGExOTRmZGNjMzgzMWQxZmU5MjFmYTQ0MDFjMDU0NmY4MzExMTFmOGE","altText":"1280_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9687944_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODA4MXxpbWFnZS9qcGVnfGFEQmhMMmd6WXk4eE5UQTRPVGN5TWpreE5qZzVOQzh4TURJMFh6azJPRGM1TkRSZlJFVXVhbkJufDBmOGJhNjU2YmRmZTE0YWMxMTcxNTU1MGU1Yzg1Y2I1ZjNjMWRiMzk4NWNlZWZkYjYxY2FhN2QxYmM1YTRiYTY","altText":"1024_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9687944_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ4MnxpbWFnZS9qcGVnfGFEUXhMMmd4T1M4eE5UQTRPVGN5TXpNeE1ERXhNQzgzTmpoZk9UWTROemswTkY5RVJTNXFjR2N8ZjYxYzFhNzc4M2MxNmJiZjY0ODBmMWI0YzhmZDdmYTRlNjEyMGY3NjBlNTQ3NmYwNjRmNzBiYTE4ZWI1NDMxNg","altText":"768_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9687944_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4NXxpbWFnZS9qcGVnfGFHTm1MMmd5Tmk4eE5UQTRPVGN5TXpjd016TXlOaTgwT0RCZk9UWTROemswTkY5RVJTNXFjR2N8NzNmM2I0MDk2MThhMDczZmZhNzQwOGUxOTViNmRmNjA0YjE3MmUxNjdiZDZkMDViOTZmZGYyM2I0N2Q1ZjBjMg","altText":"480_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9687944_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc2fGltYWdlL2pwZWd8YUdJNEwyZzNPUzh4TlRBNE9UY3lOREE1TmpVME1pOHlNREJmT1RZNE56azBORjlFUlM1cWNHY3xiODUwYzBjYTk5N2Y3NzkyMjQzZmVmM2FlZGQ3OWRkODMwMTVlOWM0MmFiZTg4ZDc3ZjQzNDU3Y2VmMTRhZGI2","altText":"200_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9687944_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI3fGltYWdlL2pwZWd8YURkbEwyZzVNUzh4TlRBNE9UY3lORGM0TkRZM01DOHhNakJmT1RZNE56azBORjlFUlM1cWNHY3w2ZTY5NjE1N2UzZGE2MjBhNTBlMDM2NjMyZmI0ODI3NWFhN2JmNjFlZDNiYmNlNTAxYzgyNGE5OGRiMzRiMTg3","altText":"120_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9687944_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzQ2MTd8aW1hZ2UvanBlZ3xhR05tTDJoak1DOHhOVEE0T1RjeU1URTBOelF5TWd8YmE3Mjc1NGU3ZDgyOWNmNDZiZDRmY2VlOWZlYTNlYzM4ZDVjYTNhNmU1ZjBhYjY2OTcwYmQ4MTc1NDllZDBmOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9687944_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMzMTZ8aW1hZ2UvanBlZ3xhR0V4TDJnd05TOHhOVEE1TVRBME5EYzNPREF4TkM4eU1EQXdYemsyT0RjNU5EVmZSRVV1YW5CbnwzMDQ0NDlhZWZiMjFlYTlmODYwZGE4MDViZDA3ZTI5MTBmZDdhYjQ1MTdiNjRkOTRkNTRiNzhhOTFiMmQ2NzI3","altText":"2000_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9687945_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMzMTZ8aW1hZ2UvanBlZ3xhR0V4TDJnd05TOHhOVEE1TVRBME5EYzNPREF4TkM4eU1EQXdYemsyT0RjNU5EVmZSRVV1YW5CbnwzMDQ0NDlhZWZiMjFlYTlmODYwZGE4MDViZDA3ZTI5MTBmZDdhYjQ1MTdiNjRkOTRkNTRiNzhhOTFiMmQ2NzI3","altText":"2000_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9687945_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMzMTZ8aW1hZ2UvanBlZ3xhR0V4TDJnd05TOHhOVEE1TVRBME5EYzNPREF4TkM4eU1EQXdYemsyT0RjNU5EVmZSRVV1YW5CbnwzMDQ0NDlhZWZiMjFlYTlmODYwZGE4MDViZDA3ZTI5MTBmZDdhYjQ1MTdiNjRkOTRkNTRiNzhhOTFiMmQ2NzI3","altText":"2000_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9687945_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURBd0wyaGlaQzh4TlRBNU1UQTBOakk0TlRNME1pOHlNREJmT1RZNE56azBOVjlFUlM1cWNHY3xjNjM5YmVmMGE3OTczNGYzM2ZhYzg5MWI5MGQ0MGYwNTNlM2FjMWUzMjI3Njg5N2RjOTVmMmQxYTQ0MDBlZTM2","altText":"200_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9687945_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURBd0wyaGlaQzh4TlRBNU1UQTBOakk0TlRNME1pOHlNREJmT1RZNE56azBOVjlFUlM1cWNHY3xjNjM5YmVmMGE3OTczNGYzM2ZhYzg5MWI5MGQ0MGYwNTNlM2FjMWUzMjI3Njg5N2RjOTVmMmQxYTQ0MDBlZTM2","altText":"200_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9687945_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMzMTZ8aW1hZ2UvanBlZ3xhR0V4TDJnd05TOHhOVEE1TVRBME5EYzNPREF4TkM4eU1EQXdYemsyT0RjNU5EVmZSRVV1YW5CbnwzMDQ0NDlhZWZiMjFlYTlmODYwZGE4MDViZDA3ZTI5MTBmZDdhYjQ1MTdiNjRkOTRkNTRiNzhhOTFiMmQ2NzI3","altText":"2000_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9687945_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg3MjN8aW1hZ2UvanBlZ3xhR1ZpTDJnMFlpOHhOVEE1TVRBME5UQTBNREUxT0M4eE5EUXdYemsyT0RjNU5EVmZSRVV1YW5Cbnw1MmYwNzc4NDczMmE1M2M1ZWFmMDI3YmQ0YTNjMjlhMDcwMjVjNGVkNWQyYzA1YzA2MDliODgyOWY3OGIxMTBj","altText":"1440_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9687945_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjcxOXxpbWFnZS9qcGVnfGFHRTNMMmcxTWk4eE5UQTVNVEEwTlRJek5qYzJOaTh4TWpnd1h6azJPRGM1TkRWZlJFVXVhbkJufDFjYzRjMmY3MzhiZmNlNTViMDgwYWMzZTRiMDg5MzA3OTlkZmQzMzJlNzU5NWRjY2EwZTM5ZWYxZDU3NjNmNTQ","altText":"1280_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9687945_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE1NHxpbWFnZS9qcGVnfGFESTJMMmcxWVM4eE5UQTVNVEEwTlRRNU9Ea3hNQzh4TURJMFh6azJPRGM1TkRWZlJFVXVhbkJufGFmOWQ2YTllZThlMWYyOTU4MTc5ODgyZGRkMDU4MWEyYTM3ODgzNDU4MzQ0NTE5NjkyODg4ZGRjN2FlYzg2ZWQ","altText":"1024_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9687945_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTgwMXxpbWFnZS9qcGVnfGFEQTRMMmcyTkM4eE5UQTVNVEEwTlRjMk1UQTFOQzgzTmpoZk9UWTROemswTlY5RVJTNXFjR2N8Y2RjYWEyZDUxZDliZDgzZmYxZTk5NGFiMjMwMDBmNGQ3Y2JlYjIwMDQzZjViNjNjMmYwOGI3ZWRkODkxODQyYQ","altText":"768_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9687945_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3hMMmhpTlM4eE5UQTVNVEEwTmpBeU16RTVPQzgwT0RCZk9UWTROemswTlY5RVJTNXFjR2N8ZDk2MTRmNWY1NTA4ODRjYjkwNDZjMzlmM2JjMDg3ZmNhZGExZmJiNGVkN2MxNjQ1NjdiMDdmZWVmOGE4NzhhZA","altText":"480_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9687945_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURBd0wyaGlaQzh4TlRBNU1UQTBOakk0TlRNME1pOHlNREJmT1RZNE56azBOVjlFUlM1cWNHY3xjNjM5YmVmMGE3OTczNGYzM2ZhYzg5MWI5MGQ0MGYwNTNlM2FjMWUzMjI3Njg5N2RjOTVmMmQxYTQ0MDBlZTM2","altText":"200_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9687945_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgwfGltYWdlL2pwZWd8YURrd0wyaGxNQzh4TlRBNU1UQTBOekF6T1RBd05pOHhNakJmT1RZNE56azBOVjlFUlM1cWNHY3xkOWY2MzFkZmUxNTM3NGQ3NTYzZjQ1ODVmMmY0NWU2OGU3ZThlMjdlZTE2Y2U1NjMzZjI1NzBmNDFhOWQ1NDIz","altText":"120_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9687945_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDM3ODd8aW1hZ2UvanBlZ3xhR000TDJnM09TOHhOVEE1TVRBME16UTJOekk1TkF8YmQ5MWJhZWJhZjk1NDQ1ZTJjODM2YzRlODk4ODdlYjE4M2I5YTFkMjExYWE4MDc2ZjA4ZGQzY2VjYWNhZTMwOA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9687945_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHSXhMMmczTnk4eE5UQTNNRFkwTmpnMk1UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YzU1ZTJhOWFhNmRhNGYxNWUxNDk3NWMxZmI0YTQxMzY1Yzg2ODg0MGY0Y2M3YWRlNjg5YjAwZjAwODE0MDhlZg","altText":"2000_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHSXhMMmczTnk4eE5UQTNNRFkwTmpnMk1UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YzU1ZTJhOWFhNmRhNGYxNWUxNDk3NWMxZmI0YTQxMzY1Yzg2ODg0MGY0Y2M3YWRlNjg5YjAwZjAwODE0MDhlZg","altText":"2000_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHSXhMMmczTnk4eE5UQTNNRFkwTmpnMk1UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YzU1ZTJhOWFhNmRhNGYxNWUxNDk3NWMxZmI0YTQxMzY1Yzg2ODg0MGY0Y2M3YWRlNjg5YjAwZjAwODE0MDhlZg","altText":"2000_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURjeEwyZ3daUzh4TlRBM01EWTBOemd4TWpFeU5pOHlNREJmTURJd01EQXdNRFF3TURBeE5tTXpNREF3TURFd01HSTJYMFJGTG1wd1p3fGExY2ZlYTU2Njk1Yzc2Y2VkMTk3YjYzMGU1ZDRhYjgzMTA3MjBhODA0NWMyNjBiMWYzOGM2ODczMTVmZTNlOWM","altText":"200_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURjeEwyZ3daUzh4TlRBM01EWTBOemd4TWpFeU5pOHlNREJmTURJd01EQXdNRFF3TURBeE5tTXpNREF3TURFd01HSTJYMFJGTG1wd1p3fGExY2ZlYTU2Njk1Yzc2Y2VkMTk3YjYzMGU1ZDRhYjgzMTA3MjBhODA0NWMyNjBiMWYzOGM2ODczMTVmZTNlOWM","altText":"200_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHSXhMMmczTnk4eE5UQTNNRFkwTmpnMk1UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YzU1ZTJhOWFhNmRhNGYxNWUxNDk3NWMxZmI0YTQxMzY1Yzg2ODg0MGY0Y2M3YWRlNjg5YjAwZjAwODE0MDhlZg","altText":"2000_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFEUTRMMmd5T1M4eE5UQTNNRFkwTnpBMU9EUTJNaTh4TkRRd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdmNDJkNDRhNjkzYWQxMjhmNmM3MWJhMWFkMjM2NDM0OGFlZjlkMzExNWMyMjcxZTgxZmRlNDMyNGUwOGQxZQ","altText":"1440_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFEZzVMMmd5TlM4eE5UQTNNRFkwTnpFNE9UVXpOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZmE0NDhhNzY4NjYxNzJlY2UzOGJhNzg1YzNjMzgyNTRkMWUzN2MyNWIxNDI5MDExOWMxMjllNTZlNjBhNDAwYg","altText":"1280_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHSTVMMmd4WlM4eE5UQTNNRFkwTnpNNE5qRTBNaTh4TURJMFh6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZGY4ZjdmNjZhOWE0YjRmNjI5NmYxZGNhNzA1Y2Q1N2I1ZTg0OWJiYTg4NjNkNzlhNjdjZDc3NTNlOWExODljMA","altText":"1024_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHRmhMMmd4T0M4eE5UQTNNRFkwTnpVeE56SXhOQzgzTmpoZk1ESXdNREF3TURRd01EQXhObU16TURBd01ERXdNR0kyWDBSRkxtcHdad3xhM2MzZjYzZTE2N2I1ZTFmNDQxMzFkZTc3NWMyNGU1MThmZGNmNWUwMjBkMDRkZmE2ZDY3M2EyYzZkNTNiMmUz","altText":"768_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4NXxpbWFnZS9qcGVnfGFEUXlMMmd4TlM4eE5UQTNNRFkwTnpZeE5UVXhPQzgwT0RCZk1ESXdNREF3TURRd01EQXhObU16TURBd01ERXdNR0kyWDBSRkxtcHdad3xlNmMxMzdmNTE3NTM1ODdlMDg4NDdhMDdlMjNjMzAwNTViZTYwNjdhMzkxNzAxZjc0NzY3NWMxYmQ0ZjBhZWQ0","altText":"480_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURjeEwyZ3daUzh4TlRBM01EWTBOemd4TWpFeU5pOHlNREJmTURJd01EQXdNRFF3TURBeE5tTXpNREF3TURFd01HSTJYMFJGTG1wd1p3fGExY2ZlYTU2Njk1Yzc2Y2VkMTk3YjYzMGU1ZDRhYjgzMTA3MjBhODA0NWMyNjBiMWYzOGM2ODczMTVmZTNlOWM","altText":"200_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdJMUwyZzBNeTh4TlRBM01EWTBPREV6T1Rnd05pOHhNakJmTURJd01EQXdNRFF3TURBeE5tTXpNREF3TURFd01HSTJYMFJGTG1wd1p3fGMzMWY0Zjg1MzllZDIyZGRjNGI0YWI4Y2UyMTExNzhiNjUwMGRlZDM1ZGY5YWE0Y2NmZTQ0YjAwNWM1OGE5N2I","altText":"120_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDA5OXxpbWFnZS9qcGVnfGFETTJMMmc1TXk4eE5UQTNNRFkwTmpBME1qWTFOQXxjNzc5ZGUxMzg3NWQ2Njk0MGYyOGM2Mzc4NzQzYmRiMWY3YTM0YWVkNDk2YTAxMDAxZWFjYjE0YjFmZTQ4NTMy","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9687944_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9687944_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9687944_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc2fGltYWdlL2pwZWd8YUdJNEwyZzNPUzh4TlRBNE9UY3lOREE1TmpVME1pOHlNREJmT1RZNE56azBORjlFUlM1cWNHY3xiODUwYzBjYTk5N2Y3NzkyMjQzZmVmM2FlZGQ3OWRkODMwMTVlOWM0MmFiZTg4ZDc3ZjQzNDU3Y2VmMTRhZGI2","altText":"200_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9687944_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc2fGltYWdlL2pwZWd8YUdJNEwyZzNPUzh4TlRBNE9UY3lOREE1TmpVME1pOHlNREJmT1RZNE56azBORjlFUlM1cWNHY3xiODUwYzBjYTk5N2Y3NzkyMjQzZmVmM2FlZGQ3OWRkODMwMTVlOWM0MmFiZTg4ZDc3ZjQzNDU3Y2VmMTRhZGI2","altText":"200_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9687944_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMTJ8aW1hZ2UvanBlZ3xhREE1TDJoaE9TOHhOVEE0T1RjeU1UZ3pOVFUxTUM4eU1EQXdYemsyT0RjNU5EUmZSRVV1YW5CbnxhMTUzNTUwMDgyNjlhMzJiZTY3MmU4YjNjNmRhYjY0MmFlMDdkNjdkNTFlM2RhM2IzY2M1NWE2ODA0MjEyZTM0","altText":"2000_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9687944_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjkxN3xpbWFnZS9qcGVnfGFHTmxMMmcxTmk4eE5UQTRPVGN5TWpFMk16SXpNQzh4TkRRd1h6azJPRGM1TkRSZlJFVXVhbkJufDhlNDFiMjJlZjZjNmU2MDRiZDAwYWNhY2MwNGE2YjljOTEyNWVkYmUzMGEzY2MyNzRiMTYzZDcwODM0OGJmOGY","altText":"1440_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9687944_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODYxOHxpbWFnZS9qcGVnfGFEazRMMmcwT1M4eE5UQTRPVGN5TWpVeU16WTNPQzh4TWpnd1h6azJPRGM1TkRSZlJFVXVhbkJufDQ4NTRlM2M0ZDVlZTUyOGFjOGE1NzE4ZGExOTRmZGNjMzgzMWQxZmU5MjFmYTQ0MDFjMDU0NmY4MzExMTFmOGE","altText":"1280_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9687944_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODA4MXxpbWFnZS9qcGVnfGFEQmhMMmd6WXk4eE5UQTRPVGN5TWpreE5qZzVOQzh4TURJMFh6azJPRGM1TkRSZlJFVXVhbkJufDBmOGJhNjU2YmRmZTE0YWMxMTcxNTU1MGU1Yzg1Y2I1ZjNjMWRiMzk4NWNlZWZkYjYxY2FhN2QxYmM1YTRiYTY","altText":"1024_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9687944_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODQ4MnxpbWFnZS9qcGVnfGFEUXhMMmd4T1M4eE5UQTRPVGN5TXpNeE1ERXhNQzgzTmpoZk9UWTROemswTkY5RVJTNXFjR2N8ZjYxYzFhNzc4M2MxNmJiZjY0ODBmMWI0YzhmZDdmYTRlNjEyMGY3NjBlNTQ3NmYwNjRmNzBiYTE4ZWI1NDMxNg","altText":"768_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9687944_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4NXxpbWFnZS9qcGVnfGFHTm1MMmd5Tmk4eE5UQTRPVGN5TXpjd016TXlOaTgwT0RCZk9UWTROemswTkY5RVJTNXFjR2N8NzNmM2I0MDk2MThhMDczZmZhNzQwOGUxOTViNmRmNjA0YjE3MmUxNjdiZDZkMDViOTZmZGYyM2I0N2Q1ZjBjMg","altText":"480_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9687944_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc2fGltYWdlL2pwZWd8YUdJNEwyZzNPUzh4TlRBNE9UY3lOREE1TmpVME1pOHlNREJmT1RZNE56azBORjlFUlM1cWNHY3xiODUwYzBjYTk5N2Y3NzkyMjQzZmVmM2FlZGQ3OWRkODMwMTVlOWM0MmFiZTg4ZDc3ZjQzNDU3Y2VmMTRhZGI2","altText":"200_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9687944_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9687944-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI3fGltYWdlL2pwZWd8YURkbEwyZzVNUzh4TlRBNE9UY3lORGM0TkRZM01DOHhNakJmT1RZNE56azBORjlFUlM1cWNHY3w2ZTY5NjE1N2UzZGE2MjBhNTBlMDM2NjMyZmI0ODI3NWFhN2JmNjFlZDNiYmNlNTAxYzgyNGE5OGRiMzRiMTg3","altText":"120_9687944_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9687944_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzQ2MTd8aW1hZ2UvanBlZ3xhR05tTDJoak1DOHhOVEE0T1RjeU1URTBOelF5TWd8YmE3Mjc1NGU3ZDgyOWNmNDZiZDRmY2VlOWZlYTNlYzM4ZDVjYTNhNmU1ZjBhYjY2OTcwYmQ4MTc1NDllZDBmOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9687944_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMzMTZ8aW1hZ2UvanBlZ3xhR0V4TDJnd05TOHhOVEE1TVRBME5EYzNPREF4TkM4eU1EQXdYemsyT0RjNU5EVmZSRVV1YW5CbnwzMDQ0NDlhZWZiMjFlYTlmODYwZGE4MDViZDA3ZTI5MTBmZDdhYjQ1MTdiNjRkOTRkNTRiNzhhOTFiMmQ2NzI3","altText":"2000_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9687945_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMzMTZ8aW1hZ2UvanBlZ3xhR0V4TDJnd05TOHhOVEE1TVRBME5EYzNPREF4TkM4eU1EQXdYemsyT0RjNU5EVmZSRVV1YW5CbnwzMDQ0NDlhZWZiMjFlYTlmODYwZGE4MDViZDA3ZTI5MTBmZDdhYjQ1MTdiNjRkOTRkNTRiNzhhOTFiMmQ2NzI3","altText":"2000_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9687945_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMzMTZ8aW1hZ2UvanBlZ3xhR0V4TDJnd05TOHhOVEE1TVRBME5EYzNPREF4TkM4eU1EQXdYemsyT0RjNU5EVmZSRVV1YW5CbnwzMDQ0NDlhZWZiMjFlYTlmODYwZGE4MDViZDA3ZTI5MTBmZDdhYjQ1MTdiNjRkOTRkNTRiNzhhOTFiMmQ2NzI3","altText":"2000_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9687945_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURBd0wyaGlaQzh4TlRBNU1UQTBOakk0TlRNME1pOHlNREJmT1RZNE56azBOVjlFUlM1cWNHY3xjNjM5YmVmMGE3OTczNGYzM2ZhYzg5MWI5MGQ0MGYwNTNlM2FjMWUzMjI3Njg5N2RjOTVmMmQxYTQ0MDBlZTM2","altText":"200_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9687945_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURBd0wyaGlaQzh4TlRBNU1UQTBOakk0TlRNME1pOHlNREJmT1RZNE56azBOVjlFUlM1cWNHY3xjNjM5YmVmMGE3OTczNGYzM2ZhYzg5MWI5MGQ0MGYwNTNlM2FjMWUzMjI3Njg5N2RjOTVmMmQxYTQ0MDBlZTM2","altText":"200_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9687945_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMzMTZ8aW1hZ2UvanBlZ3xhR0V4TDJnd05TOHhOVEE1TVRBME5EYzNPREF4TkM4eU1EQXdYemsyT0RjNU5EVmZSRVV1YW5CbnwzMDQ0NDlhZWZiMjFlYTlmODYwZGE4MDViZDA3ZTI5MTBmZDdhYjQ1MTdiNjRkOTRkNTRiNzhhOTFiMmQ2NzI3","altText":"2000_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9687945_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg3MjN8aW1hZ2UvanBlZ3xhR1ZpTDJnMFlpOHhOVEE1TVRBME5UQTBNREUxT0M4eE5EUXdYemsyT0RjNU5EVmZSRVV1YW5Cbnw1MmYwNzc4NDczMmE1M2M1ZWFmMDI3YmQ0YTNjMjlhMDcwMjVjNGVkNWQyYzA1YzA2MDliODgyOWY3OGIxMTBj","altText":"1440_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9687945_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjcxOXxpbWFnZS9qcGVnfGFHRTNMMmcxTWk4eE5UQTVNVEEwTlRJek5qYzJOaTh4TWpnd1h6azJPRGM1TkRWZlJFVXVhbkJufDFjYzRjMmY3MzhiZmNlNTViMDgwYWMzZTRiMDg5MzA3OTlkZmQzMzJlNzU5NWRjY2EwZTM5ZWYxZDU3NjNmNTQ","altText":"1280_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9687945_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE1NHxpbWFnZS9qcGVnfGFESTJMMmcxWVM4eE5UQTVNVEEwTlRRNU9Ea3hNQzh4TURJMFh6azJPRGM1TkRWZlJFVXVhbkJufGFmOWQ2YTllZThlMWYyOTU4MTc5ODgyZGRkMDU4MWEyYTM3ODgzNDU4MzQ0NTE5NjkyODg4ZGRjN2FlYzg2ZWQ","altText":"1024_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9687945_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTgwMXxpbWFnZS9qcGVnfGFEQTRMMmcyTkM4eE5UQTVNVEEwTlRjMk1UQTFOQzgzTmpoZk9UWTROemswTlY5RVJTNXFjR2N8Y2RjYWEyZDUxZDliZDgzZmYxZTk5NGFiMjMwMDBmNGQ3Y2JlYjIwMDQzZjViNjNjMmYwOGI3ZWRkODkxODQyYQ","altText":"768_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9687945_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3hMMmhpTlM4eE5UQTVNVEEwTmpBeU16RTVPQzgwT0RCZk9UWTROemswTlY5RVJTNXFjR2N8ZDk2MTRmNWY1NTA4ODRjYjkwNDZjMzlmM2JjMDg3ZmNhZGExZmJiNGVkN2MxNjQ1NjdiMDdmZWVmOGE4NzhhZA","altText":"480_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9687945_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURBd0wyaGlaQzh4TlRBNU1UQTBOakk0TlRNME1pOHlNREJmT1RZNE56azBOVjlFUlM1cWNHY3xjNjM5YmVmMGE3OTczNGYzM2ZhYzg5MWI5MGQ0MGYwNTNlM2FjMWUzMjI3Njg5N2RjOTVmMmQxYTQ0MDBlZTM2","altText":"200_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9687945_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9687945-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgwfGltYWdlL2pwZWd8YURrd0wyaGxNQzh4TlRBNU1UQTBOekF6T1RBd05pOHhNakJmT1RZNE56azBOVjlFUlM1cWNHY3xkOWY2MzFkZmUxNTM3NGQ3NTYzZjQ1ODVmMmY0NWU2OGU3ZThlMjdlZTE2Y2U1NjMzZjI1NzBmNDFhOWQ1NDIz","altText":"120_9687945_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9687945_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDM3ODd8aW1hZ2UvanBlZ3xhR000TDJnM09TOHhOVEE1TVRBME16UTJOekk1TkF8YmQ5MWJhZWJhZjk1NDQ1ZTJjODM2YzRlODk4ODdlYjE4M2I5YTFkMjExYWE4MDc2ZjA4ZGQzY2VjYWNhZTMwOA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9687945_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHSXhMMmczTnk4eE5UQTNNRFkwTmpnMk1UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YzU1ZTJhOWFhNmRhNGYxNWUxNDk3NWMxZmI0YTQxMzY1Yzg2ODg0MGY0Y2M3YWRlNjg5YjAwZjAwODE0MDhlZg","altText":"2000_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHSXhMMmczTnk4eE5UQTNNRFkwTmpnMk1UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YzU1ZTJhOWFhNmRhNGYxNWUxNDk3NWMxZmI0YTQxMzY1Yzg2ODg0MGY0Y2M3YWRlNjg5YjAwZjAwODE0MDhlZg","altText":"2000_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHSXhMMmczTnk4eE5UQTNNRFkwTmpnMk1UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YzU1ZTJhOWFhNmRhNGYxNWUxNDk3NWMxZmI0YTQxMzY1Yzg2ODg0MGY0Y2M3YWRlNjg5YjAwZjAwODE0MDhlZg","altText":"2000_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURjeEwyZ3daUzh4TlRBM01EWTBOemd4TWpFeU5pOHlNREJmTURJd01EQXdNRFF3TURBeE5tTXpNREF3TURFd01HSTJYMFJGTG1wd1p3fGExY2ZlYTU2Njk1Yzc2Y2VkMTk3YjYzMGU1ZDRhYjgzMTA3MjBhODA0NWMyNjBiMWYzOGM2ODczMTVmZTNlOWM","altText":"200_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURjeEwyZ3daUzh4TlRBM01EWTBOemd4TWpFeU5pOHlNREJmTURJd01EQXdNRFF3TURBeE5tTXpNREF3TURFd01HSTJYMFJGTG1wd1p3fGExY2ZlYTU2Njk1Yzc2Y2VkMTk3YjYzMGU1ZDRhYjgzMTA3MjBhODA0NWMyNjBiMWYzOGM2ODczMTVmZTNlOWM","altText":"200_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHSXhMMmczTnk4eE5UQTNNRFkwTmpnMk1UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YzU1ZTJhOWFhNmRhNGYxNWUxNDk3NWMxZmI0YTQxMzY1Yzg2ODg0MGY0Y2M3YWRlNjg5YjAwZjAwODE0MDhlZg","altText":"2000_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFEUTRMMmd5T1M4eE5UQTNNRFkwTnpBMU9EUTJNaTh4TkRRd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdmNDJkNDRhNjkzYWQxMjhmNmM3MWJhMWFkMjM2NDM0OGFlZjlkMzExNWMyMjcxZTgxZmRlNDMyNGUwOGQxZQ","altText":"1440_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFEZzVMMmd5TlM4eE5UQTNNRFkwTnpFNE9UVXpOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZmE0NDhhNzY4NjYxNzJlY2UzOGJhNzg1YzNjMzgyNTRkMWUzN2MyNWIxNDI5MDExOWMxMjllNTZlNjBhNDAwYg","altText":"1280_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHSTVMMmd4WlM4eE5UQTNNRFkwTnpNNE5qRTBNaTh4TURJMFh6QXlNREF3TURBME1EQXdNVFpqTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZGY4ZjdmNjZhOWE0YjRmNjI5NmYxZGNhNzA1Y2Q1N2I1ZTg0OWJiYTg4NjNkNzlhNjdjZDc3NTNlOWExODljMA","altText":"1024_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc1MXxpbWFnZS9qcGVnfGFHRmhMMmd4T0M4eE5UQTNNRFkwTnpVeE56SXhOQzgzTmpoZk1ESXdNREF3TURRd01EQXhObU16TURBd01ERXdNR0kyWDBSRkxtcHdad3xhM2MzZjYzZTE2N2I1ZTFmNDQxMzFkZTc3NWMyNGU1MThmZGNmNWUwMjBkMDRkZmE2ZDY3M2EyYzZkNTNiMmUz","altText":"768_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4NXxpbWFnZS9qcGVnfGFEUXlMMmd4TlM4eE5UQTNNRFkwTnpZeE5UVXhPQzgwT0RCZk1ESXdNREF3TURRd01EQXhObU16TURBd01ERXdNR0kyWDBSRkxtcHdad3xlNmMxMzdmNTE3NTM1ODdlMDg4NDdhMDdlMjNjMzAwNTViZTYwNjdhMzkxNzAxZjc0NzY3NWMxYmQ0ZjBhZWQ0","altText":"480_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURjeEwyZ3daUzh4TlRBM01EWTBOemd4TWpFeU5pOHlNREJmTURJd01EQXdNRFF3TURBeE5tTXpNREF3TURFd01HSTJYMFJGTG1wd1p3fGExY2ZlYTU2Njk1Yzc2Y2VkMTk3YjYzMGU1ZDRhYjgzMTA3MjBhODA0NWMyNjBiMWYzOGM2ODczMTVmZTNlOWM","altText":"200_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400016c30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdJMUwyZzBNeTh4TlRBM01EWTBPREV6T1Rnd05pOHhNakJmTURJd01EQXdNRFF3TURBeE5tTXpNREF3TURFd01HSTJYMFJGTG1wd1p3fGMzMWY0Zjg1MzllZDIyZGRjNGI0YWI4Y2UyMTExNzhiNjUwMGRlZDM1ZGY5YWE0Y2NmZTQ0YjAwNWM1OGE5N2I","altText":"120_0200000400016c30000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDA5OXxpbWFnZS9qcGVnfGFETTJMMmc1TXk4eE5UQTNNRFkwTmpBME1qWTFOQXxjNzc5ZGUxMzg3NWQ2Njk0MGYyOGM2Mzc4NzQzYmRiMWY3YTM0YWVkNDk2YTAxMDAxZWFjYjE0YjFmZTQ4NTMy","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400016c30000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2016-1201","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2016-1201","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2016-1201","wago","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332076494","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":20.0,"numberPackageUnits":20.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20161201","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2016-1201
2-conductor through terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.