[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"773-164","name":"PUSH WIRE® connector for junction boxes; for solid and stranded conductors; max. 2.5 mm²; 4-conductor; transparent housing; orange cover; Surrounding air temperature: max 60°C; 2,50 mm²; transparent","url":"/installation-terminal-blocks-and-connectors/push-wire-connector-for-junction-boxes/p/773-164","description":"<h2>Push wire® splicing connector, 773 Series, Push-in</h2><br/><br/>Push wire® splicing connector (item number 773-164) is designed for fault-free electrical installations. This series of PUSH WIRE® connectors ensures safe and quick connections in both surface-mounted and flush-mounted junction boxes in any building, regardless of installation complexity. Rated current and voltage are key factors to consider when choosing a splicing connector, as they determine the product's suitability for different applications. This product has a rated voltage of 400 V and a rated current of 24 A, making it suitable for high-load applications. Conductors can only be connected to push wire® splicing connector if their strip length is 12 mm. This product features conductor terminals and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing faster and easier conductor clamping. The item's dimensions are 13 x 13.1 x 19.5 mm (width x height x depth). Depending on the conductor type, push wire® splicing connector is ideal for conductor cross sections ranging from 0.75 mm² to 2.5 mm². The contact surface is coated with tin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDQyNjV8aW1hZ2UvanBlZ3xhRGcyTDJobE5TOHhOVEEzTVRBeE9EazNOVEkyTWd8M2NlYzI2ZWQ3NTgxN2Q0NWRlZDEzNjhhMDBiNGM5MjQ0Mzg4YzRiMzA4NGE1NDgyMmRmNzhkZTJkZDM5MjkzZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFEQTVMMmhpT0M4eE5UQTNNVEF4T1RjeU9Ea3lOaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8NmYzNzQ1YTNjNDNlZTQwZmZiZWU4NTQwZGUwOThjMDc3NDA2NjE0YmYyOWVjZGU1NjAwMmUzMTFjMTQ3NzQwOA","altText":"1440_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFEUmhMMmhpTkM4eE5UQTNNVEF4T1RnMU9UazVPQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8NjNiMTkwYWMzYzdjMzYzY2E4YmE1MTBjNDEyN2Y1Y2EzNjU0ZjI0NDk0ZjljNGU2YWFjNGFkYzAxNThmMDE3OA","altText":"1280_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTg3MnxpbWFnZS9qcGVnfGFHTTNMMmcwWlM4eE5UQTNNVEF5TURJMU16SXhOQzh4TURJMFh6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8YTBhMThhYzQ1YTY3MTNjYzgxODMzYmIxNjZhNTk3ZjNmN2YwYjUwNmE2YTQ1ZWMyMjMyZWE2ZDBkYWVlNjlhZg","altText":"1024_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUzNHxpbWFnZS9qcGVnfGFEazFMMmcxT0M4eE5UQTNNVEF5TURVeE5UTTFPQzgzTmpoZk1ESXdNREF3TURJd01EQXdaRFUzTkRBd01ESXdNR0kyWDBSRkxtcHdad3xkNzI1NTA1NGNhNmI2MjRkYjYyZjkzOGM5MzUxYTFkZGYzNDY2ZmE5MDE5ZDhkYTZhOTVkN2JiZTc0MzYyYmFm","altText":"768_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3OXxpbWFnZS9qcGVnfGFHRmpMMmcxWXk4eE5UQTNNVEF5TURZM09URTVPQzgwT0RCZk1ESXdNREF3TURJd01EQXdaRFUzTkRBd01ESXdNR0kyWDBSRkxtcHdad3xlZWVmMTMwZTIzZTU5YjQ1NmRlYTBmNjg5OTBhZDI0OTVjYzFjMzkwOGNlY2E4NDU1YzhkODhiYzJhOTAxNmE0","altText":"480_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURkakwyZzJNeTh4TlRBM01UQXlNRGczTlRnd05pOHlNREJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fDI0OTQ3MmUzZDc3YzIwNWVlMGY4Yjc0NzU4ZjVjMWQxZTUwYTdkMTRjNmZjMjZjZWZjNmM5NGE1YTZhMzVlYjc","altText":"200_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURkakwyZzJNeTh4TlRBM01UQXlNRGczTlRnd05pOHlNREJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fDI0OTQ3MmUzZDc3YzIwNWVlMGY4Yjc0NzU4ZjVjMWQxZTUwYTdkMTRjNmZjMjZjZWZjNmM5NGE1YTZhMzVlYjc","altText":"200_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURkakwyZzJNeTh4TlRBM01UQXlNRGczTlRnd05pOHlNREJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fDI0OTQ3MmUzZDc3YzIwNWVlMGY4Yjc0NzU4ZjVjMWQxZTUwYTdkMTRjNmZjMjZjZWZjNmM5NGE1YTZhMzVlYjc","altText":"200_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020000d574000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU1fGltYWdlL2pwZWd8YUdSakwyaGlaaTh4TlRBM01UQXlNVFE1T0RNNU9DOHhNakJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fGJlNzQ3NzI4MWIwNzhkMzhhZGE2NTViYjY4MDIwMDhkNTgyYjNiNGMyODNkNDc0NjdiZDg1MTMyYjA0NDQyNTQ","altText":"120_020000020000d574000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURkakwyZzJNeTh4TlRBM01UQXlNRGczTlRnd05pOHlNREJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fDI0OTQ3MmUzZDc3YzIwNWVlMGY4Yjc0NzU4ZjVjMWQxZTUwYTdkMTRjNmZjMjZjZWZjNmM5NGE1YTZhMzVlYjc","altText":"200_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURkakwyZzJNeTh4TlRBM01UQXlNRGczTlRnd05pOHlNREJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fDI0OTQ3MmUzZDc3YzIwNWVlMGY4Yjc0NzU4ZjVjMWQxZTUwYTdkMTRjNmZjMjZjZWZjNmM5NGE1YTZhMzVlYjc","altText":"200_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFEQTVMMmhpT0M4eE5UQTNNVEF4T1RjeU9Ea3lOaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8NmYzNzQ1YTNjNDNlZTQwZmZiZWU4NTQwZGUwOThjMDc3NDA2NjE0YmYyOWVjZGU1NjAwMmUzMTFjMTQ3NzQwOA","altText":"1440_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFEUmhMMmhpTkM4eE5UQTNNVEF4T1RnMU9UazVPQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8NjNiMTkwYWMzYzdjMzYzY2E4YmE1MTBjNDEyN2Y1Y2EzNjU0ZjI0NDk0ZjljNGU2YWFjNGFkYzAxNThmMDE3OA","altText":"1280_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTg3MnxpbWFnZS9qcGVnfGFHTTNMMmcwWlM4eE5UQTNNVEF5TURJMU16SXhOQzh4TURJMFh6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8YTBhMThhYzQ1YTY3MTNjYzgxODMzYmIxNjZhNTk3ZjNmN2YwYjUwNmE2YTQ1ZWMyMjMyZWE2ZDBkYWVlNjlhZg","altText":"1024_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUzNHxpbWFnZS9qcGVnfGFEazFMMmcxT0M4eE5UQTNNVEF5TURVeE5UTTFPQzgzTmpoZk1ESXdNREF3TURJd01EQXdaRFUzTkRBd01ESXdNR0kyWDBSRkxtcHdad3xkNzI1NTA1NGNhNmI2MjRkYjYyZjkzOGM5MzUxYTFkZGYzNDY2ZmE5MDE5ZDhkYTZhOTVkN2JiZTc0MzYyYmFm","altText":"768_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3OXxpbWFnZS9qcGVnfGFHRmpMMmcxWXk4eE5UQTNNVEF5TURZM09URTVPQzgwT0RCZk1ESXdNREF3TURJd01EQXdaRFUzTkRBd01ESXdNR0kyWDBSRkxtcHdad3xlZWVmMTMwZTIzZTU5YjQ1NmRlYTBmNjg5OTBhZDI0OTVjYzFjMzkwOGNlY2E4NDU1YzhkODhiYzJhOTAxNmE0","altText":"480_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURkakwyZzJNeTh4TlRBM01UQXlNRGczTlRnd05pOHlNREJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fDI0OTQ3MmUzZDc3YzIwNWVlMGY4Yjc0NzU4ZjVjMWQxZTUwYTdkMTRjNmZjMjZjZWZjNmM5NGE1YTZhMzVlYjc","altText":"200_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU1fGltYWdlL2pwZWd8YUdSakwyaGlaaTh4TlRBM01UQXlNVFE1T0RNNU9DOHhNakJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fGJlNzQ3NzI4MWIwNzhkMzhhZGE2NTViYjY4MDIwMDhkNTgyYjNiNGMyODNkNDc0NjdiZDg1MTMyYjA0NDQyNTQ","altText":"120_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDQyNjV8aW1hZ2UvanBlZ3xhRGcyTDJobE5TOHhOVEEzTVRBeE9EazNOVEkyTWd8M2NlYzI2ZWQ3NTgxN2Q0NWRlZDEzNjhhMDBiNGM5MjQ0Mzg4YzRiMzA4NGE1NDgyMmRmNzhkZTJkZDM5MjkzZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEQmhMMmhsWVM4eE5UQTNNemd4TmpRME5EazFPQzh5TURBd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjE3YjQ3YTlmMWFjNGFjMDlhYTEwZTA4MmU5NTUyYjMzYTAxYTUxYWJlZDJjNWNjOTk3NDQ1ZTQ1YmY3OTczYg","altText":"2000_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEQmhMMmhsWVM4eE5UQTNNemd4TmpRME5EazFPQzh5TURBd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjE3YjQ3YTlmMWFjNGFjMDlhYTEwZTA4MmU5NTUyYjMzYTAxYTUxYWJlZDJjNWNjOTk3NDQ1ZTQ1YmY3OTczYg","altText":"2000_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEQmhMMmhsWVM4eE5UQTNNemd4TmpRME5EazFPQzh5TURBd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjE3YjQ3YTlmMWFjNGFjMDlhYTEwZTA4MmU5NTUyYjMzYTAxYTUxYWJlZDJjNWNjOTk3NDQ1ZTQ1YmY3OTczYg","altText":"2000_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjZ8aW1hZ2UvanBlZ3xhREJpTDJnM1pDOHhOVEEzTXpneE56VXlOak13TWk4eU1EQmZNREl3TURBd01ERXdNREF3WkdZelpqQXdNREl3TUdJMlgwUkZMbXB3Wnd8YWZlNTQzZWZhMzcyNTk1MTY5MmMzZDQ1Y2FkZmI0NWJlODlhMzZiMTJlNjBhNGVkODE2MDE3ZTQ5NjNiMzZkMQ","altText":"200_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjZ8aW1hZ2UvanBlZ3xhREJpTDJnM1pDOHhOVEEzTXpneE56VXlOak13TWk4eU1EQmZNREl3TURBd01ERXdNREF3WkdZelpqQXdNREl3TUdJMlgwUkZMbXB3Wnd8YWZlNTQzZWZhMzcyNTk1MTY5MmMzZDQ1Y2FkZmI0NWJlODlhMzZiMTJlNjBhNGVkODE2MDE3ZTQ5NjNiMzZkMQ","altText":"200_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEQmhMMmhsWVM4eE5UQTNNemd4TmpRME5EazFPQzh5TURBd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjE3YjQ3YTlmMWFjNGFjMDlhYTEwZTA4MmU5NTUyYjMzYTAxYTUxYWJlZDJjNWNjOTk3NDQ1ZTQ1YmY3OTczYg","altText":"2000_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFETmhMMmhsTXk4eE5UQTNNemd4TmpZME1UVTJOaTh4TkRRd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTIzMjA4NGE2MjQyZTQwNGQ0N2M5YjUzMjQyYTZiMTcwOWY2MzhhYjlmMDAwMDE5OWI4MThhNDhmYzE4YzIyOQ","altText":"1440_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEZGpMMmhrWXk4eE5UQTNNemd4Tmpnek9ERTNOQzh4TWpnd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8MTFjNjdlZDkwNTMyYWZlOTYxM2RhMWExZjQ2ODAyMzY4MzA0ODNmZWZkZGE5NzdmNWFmMmVmYTRmYTIxMTY1Mg","altText":"1280_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEVTRMMmc0WlM4eE5UQTNNemd4TnpBd01qQXhOQzh4TURJMFh6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8MjhjZDQwYTkwZjE0OTM3YzYyYWE4MDJlZDQ2OTkzMjhhYzlmYzI4YWZkOTdiNDVmZWJkZWY5MDZhN2M1MTc3ZQ","altText":"1024_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFHVmlMMmc0T1M4eE5UQTNNemd4TnpFNU9EWXlNaTgzTmpoZk1ESXdNREF3TURFd01EQXdaR1l6WmpBd01ESXdNR0kyWDBSRkxtcHdad3wyZTEwOTQ1YzY4OWI5OTcyN2ZkYjRkM2RmMTg2YTA2MDJhNzgyNTUxODFhMDVjMzQwYWZkZmQ0Y2EzYjM2ZDQw","altText":"768_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTU1fGltYWdlL2pwZWd8YUdSakwyZzRNeTh4TlRBM016Z3hOek15T1RZNU5DODBPREJmTURJd01EQXdNREV3TURBd1pHWXpaakF3TURJd01HSTJYMFJGTG1wd1p3fDIxMjQyZWE3ZGIxZTdkOWExNTJhNTE2MzZmZDFkZWNjODg5OTQ4MWYzZGQ3NTM0ODhlYjA4Y2EyYTZiYjRlNjA","altText":"480_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjZ8aW1hZ2UvanBlZ3xhREJpTDJnM1pDOHhOVEEzTXpneE56VXlOak13TWk4eU1EQmZNREl3TURBd01ERXdNREF3WkdZelpqQXdNREl3TUdJMlgwUkZMbXB3Wnd8YWZlNTQzZWZhMzcyNTk1MTY5MmMzZDQ1Y2FkZmI0NWJlODlhMzZiMTJlNjBhNGVkODE2MDE3ZTQ5NjNiMzZkMQ","altText":"200_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjMzfGltYWdlL2pwZWd8YUdKakwyZzJaUzh4TlRBM016Z3hOems0TlRBMU5DOHhNakJmTURJd01EQXdNREV3TURBd1pHWXpaakF3TURJd01HSTJYMFJGTG1wd1p3fGU3Zjc3NDQ3OTY2ZWM0MTU5OGRiN2E5ODI1NzlkYzUwNDE0NmYyNWYzM2E2MjIyYjI3MDFlODEwZjVjOTEyYzI","altText":"120_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzg5N3xpbWFnZS9qcGVnfGFEZ3pMMmhpTmk4eE5UQTNNemd4TlRjMU5qZ3pNQXxlM2YwMjA2MTJmNzFkYmI2ZDY5N2ZmYWNhNDAzZDMxYTMwYTg0N2RkYmJjMGY5YWVmMGQ1YTkzMjU5MjNmMDgw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURkakwyZzJNeTh4TlRBM01UQXlNRGczTlRnd05pOHlNREJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fDI0OTQ3MmUzZDc3YzIwNWVlMGY4Yjc0NzU4ZjVjMWQxZTUwYTdkMTRjNmZjMjZjZWZjNmM5NGE1YTZhMzVlYjc","altText":"200_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURkakwyZzJNeTh4TlRBM01UQXlNRGczTlRnd05pOHlNREJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fDI0OTQ3MmUzZDc3YzIwNWVlMGY4Yjc0NzU4ZjVjMWQxZTUwYTdkMTRjNmZjMjZjZWZjNmM5NGE1YTZhMzVlYjc","altText":"200_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFHUTRMMmhqTVM4eE5UQTNNVEF4T1RRMk5qYzRNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8MGZlMjEwNjg0YTJkZjMxOTJiYzJhNmE1ZTJhNTVmMDdhNTIxZmY2N2I2YjllY2YzMGY1MDhlYWFkZjVkYWExMA","altText":"2000_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFEQTVMMmhpT0M4eE5UQTNNVEF4T1RjeU9Ea3lOaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8NmYzNzQ1YTNjNDNlZTQwZmZiZWU4NTQwZGUwOThjMDc3NDA2NjE0YmYyOWVjZGU1NjAwMmUzMTFjMTQ3NzQwOA","altText":"1440_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODc5MnxpbWFnZS9qcGVnfGFEUmhMMmhpTkM4eE5UQTNNVEF4T1RnMU9UazVPQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8NjNiMTkwYWMzYzdjMzYzY2E4YmE1MTBjNDEyN2Y1Y2EzNjU0ZjI0NDk0ZjljNGU2YWFjNGFkYzAxNThmMDE3OA","altText":"1280_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTg3MnxpbWFnZS9qcGVnfGFHTTNMMmcwWlM4eE5UQTNNVEF5TURJMU16SXhOQzh4TURJMFh6QXlNREF3TURBeU1EQXdNR1ExTnpRd01EQXlNREJpTmw5RVJTNXFjR2N8YTBhMThhYzQ1YTY3MTNjYzgxODMzYmIxNjZhNTk3ZjNmN2YwYjUwNmE2YTQ1ZWMyMjMyZWE2ZDBkYWVlNjlhZg","altText":"1024_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUzNHxpbWFnZS9qcGVnfGFEazFMMmcxT0M4eE5UQTNNVEF5TURVeE5UTTFPQzgzTmpoZk1ESXdNREF3TURJd01EQXdaRFUzTkRBd01ESXdNR0kyWDBSRkxtcHdad3xkNzI1NTA1NGNhNmI2MjRkYjYyZjkzOGM5MzUxYTFkZGYzNDY2ZmE5MDE5ZDhkYTZhOTVkN2JiZTc0MzYyYmFm","altText":"768_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3OXxpbWFnZS9qcGVnfGFHRmpMMmcxWXk4eE5UQTNNVEF5TURZM09URTVPQzgwT0RCZk1ESXdNREF3TURJd01EQXdaRFUzTkRBd01ESXdNR0kyWDBSRkxtcHdad3xlZWVmMTMwZTIzZTU5YjQ1NmRlYTBmNjg5OTBhZDI0OTVjYzFjMzkwOGNlY2E4NDU1YzhkODhiYzJhOTAxNmE0","altText":"480_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURkakwyZzJNeTh4TlRBM01UQXlNRGczTlRnd05pOHlNREJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fDI0OTQ3MmUzZDc3YzIwNWVlMGY4Yjc0NzU4ZjVjMWQxZTUwYTdkMTRjNmZjMjZjZWZjNmM5NGE1YTZhMzVlYjc","altText":"200_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020000d574000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU1fGltYWdlL2pwZWd8YUdSakwyaGlaaTh4TlRBM01UQXlNVFE1T0RNNU9DOHhNakJmTURJd01EQXdNREl3TURBd1pEVTNOREF3TURJd01HSTJYMFJGTG1wd1p3fGJlNzQ3NzI4MWIwNzhkMzhhZGE2NTViYjY4MDIwMDhkNTgyYjNiNGMyODNkNDc0NjdiZDg1MTMyYjA0NDQyNTQ","altText":"120_020000020000d574000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDQyNjV8aW1hZ2UvanBlZ3xhRGcyTDJobE5TOHhOVEEzTVRBeE9EazNOVEkyTWd8M2NlYzI2ZWQ3NTgxN2Q0NWRlZDEzNjhhMDBiNGM5MjQ0Mzg4YzRiMzA4NGE1NDgyMmRmNzhkZTJkZDM5MjkzZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000020000d574000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEQmhMMmhsWVM4eE5UQTNNemd4TmpRME5EazFPQzh5TURBd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjE3YjQ3YTlmMWFjNGFjMDlhYTEwZTA4MmU5NTUyYjMzYTAxYTUxYWJlZDJjNWNjOTk3NDQ1ZTQ1YmY3OTczYg","altText":"2000_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEQmhMMmhsWVM4eE5UQTNNemd4TmpRME5EazFPQzh5TURBd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjE3YjQ3YTlmMWFjNGFjMDlhYTEwZTA4MmU5NTUyYjMzYTAxYTUxYWJlZDJjNWNjOTk3NDQ1ZTQ1YmY3OTczYg","altText":"2000_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEQmhMMmhsWVM4eE5UQTNNemd4TmpRME5EazFPQzh5TURBd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjE3YjQ3YTlmMWFjNGFjMDlhYTEwZTA4MmU5NTUyYjMzYTAxYTUxYWJlZDJjNWNjOTk3NDQ1ZTQ1YmY3OTczYg","altText":"2000_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjZ8aW1hZ2UvanBlZ3xhREJpTDJnM1pDOHhOVEEzTXpneE56VXlOak13TWk4eU1EQmZNREl3TURBd01ERXdNREF3WkdZelpqQXdNREl3TUdJMlgwUkZMbXB3Wnd8YWZlNTQzZWZhMzcyNTk1MTY5MmMzZDQ1Y2FkZmI0NWJlODlhMzZiMTJlNjBhNGVkODE2MDE3ZTQ5NjNiMzZkMQ","altText":"200_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjZ8aW1hZ2UvanBlZ3xhREJpTDJnM1pDOHhOVEEzTXpneE56VXlOak13TWk4eU1EQmZNREl3TURBd01ERXdNREF3WkdZelpqQXdNREl3TUdJMlgwUkZMbXB3Wnd8YWZlNTQzZWZhMzcyNTk1MTY5MmMzZDQ1Y2FkZmI0NWJlODlhMzZiMTJlNjBhNGVkODE2MDE3ZTQ5NjNiMzZkMQ","altText":"200_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEQmhMMmhsWVM4eE5UQTNNemd4TmpRME5EazFPQzh5TURBd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjE3YjQ3YTlmMWFjNGFjMDlhYTEwZTA4MmU5NTUyYjMzYTAxYTUxYWJlZDJjNWNjOTk3NDQ1ZTQ1YmY3OTczYg","altText":"2000_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFETmhMMmhsTXk4eE5UQTNNemd4TmpZME1UVTJOaTh4TkRRd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTIzMjA4NGE2MjQyZTQwNGQ0N2M5YjUzMjQyYTZiMTcwOWY2MzhhYjlmMDAwMDE5OWI4MThhNDhmYzE4YzIyOQ","altText":"1440_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEZGpMMmhrWXk4eE5UQTNNemd4Tmpnek9ERTNOQzh4TWpnd1h6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8MTFjNjdlZDkwNTMyYWZlOTYxM2RhMWExZjQ2ODAyMzY4MzA0ODNmZWZkZGE5NzdmNWFmMmVmYTRmYTIxMTY1Mg","altText":"1280_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFEVTRMMmc0WlM4eE5UQTNNemd4TnpBd01qQXhOQzh4TURJMFh6QXlNREF3TURBeE1EQXdNR1JtTTJZd01EQXlNREJpTmw5RVJTNXFjR2N8MjhjZDQwYTkwZjE0OTM3YzYyYWE4MDJlZDQ2OTkzMjhhYzlmYzI4YWZkOTdiNDVmZWJkZWY5MDZhN2M1MTc3ZQ","altText":"1024_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwMHxpbWFnZS9qcGVnfGFHVmlMMmc0T1M4eE5UQTNNemd4TnpFNU9EWXlNaTgzTmpoZk1ESXdNREF3TURFd01EQXdaR1l6WmpBd01ESXdNR0kyWDBSRkxtcHdad3wyZTEwOTQ1YzY4OWI5OTcyN2ZkYjRkM2RmMTg2YTA2MDJhNzgyNTUxODFhMDVjMzQwYWZkZmQ0Y2EzYjM2ZDQw","altText":"768_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTU1fGltYWdlL2pwZWd8YUdSakwyZzRNeTh4TlRBM016Z3hOek15T1RZNU5DODBPREJmTURJd01EQXdNREV3TURBd1pHWXpaakF3TURJd01HSTJYMFJGTG1wd1p3fDIxMjQyZWE3ZGIxZTdkOWExNTJhNTE2MzZmZDFkZWNjODg5OTQ4MWYzZGQ3NTM0ODhlYjA4Y2EyYTZiYjRlNjA","altText":"480_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjZ8aW1hZ2UvanBlZ3xhREJpTDJnM1pDOHhOVEEzTXpneE56VXlOak13TWk4eU1EQmZNREl3TURBd01ERXdNREF3WkdZelpqQXdNREl3TUdJMlgwUkZMbXB3Wnd8YWZlNTQzZWZhMzcyNTk1MTY5MmMzZDQ1Y2FkZmI0NWJlODlhMzZiMTJlNjBhNGVkODE2MDE3ZTQ5NjNiMzZkMQ","altText":"200_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000010000df3f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjMzfGltYWdlL2pwZWd8YUdKakwyZzJaUzh4TlRBM016Z3hOems0TlRBMU5DOHhNakJmTURJd01EQXdNREV3TURBd1pHWXpaakF3TURJd01HSTJYMFJGTG1wd1p3fGU3Zjc3NDQ3OTY2ZWM0MTU5OGRiN2E5ODI1NzlkYzUwNDE0NmYyNWYzM2E2MjIyYjI3MDFlODEwZjVjOTEyYzI","altText":"120_020000010000df3f000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000010000df3f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzg5N3xpbWFnZS9qcGVnfGFEZ3pMMmhpTmk4eE5UQTNNemd4TlRjMU5qZ3pNQXxlM2YwMjA2MTJmNzFkYmI2ZDY5N2ZmYWNhNDAzZDMxYTMwYTg0N2RkYmJjMGY5YWVmMGQ1YTkzMjU5MjNmMDgw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000010000df3f000200b6_DE.jpg"}],"categories":[{"code":"10002","name":"Installation Terminal Blocks and Connectors","url":"/c/installation-terminal-blocks-and-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"installation-terminal-blocks-and-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether in a junction box or distribution box, WAGO's installation terminal blocks and connectors offer you the right product for every installation job.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-installation-terminal-blocks-and-connectors"},{"code":"50002","name":"Wire/Splicing Connectors","url":"/c/wire-splicing-connectors","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"wire-splicing-connectors","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"773-164","stock":null,"url":"/installation-terminal-blocks-and-connectors/push-wire-connector-for-junction-boxes/p/773-164","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["773-164","capacitorterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918398022","primaryCategoryName":"Installation Terminal Blocks and Connectors","numberContentUnits":100.0,"numberPackageUnits":1000.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Installation Terminal Blocks and Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PUSH WIRE® connector for junction boxes","primaryImageUrl":null,"productGroup":null,"nameEn":"PUSH WIRE® connector for junction boxes; for solid and stranded conductors; max. 2.5 mm²; 4-conductor; transparent housing; orange cover; Surrounding air temperature: max 60°C; 2,50 mm²; transparent","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51121944","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PUSH WIRE® Splicing Connector","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":"<b>NOTICE: Observe installation and safety instructions!</b>","safetyAdviceDownloadUrl":"/medias/Insert-safety-handling-en.pdf?context=bWFzdGVyfGRvd25sb2Fkc3wxNTAyMjM1fGFwcGxpY2F0aW9uL3BkZnxhRFEzTDJnMVlpOHhORGsyTlRRNE9Ea3hNRE0yTmk5SmJuTmxjblJmYzJGbVpYUjVYMmhoYm1Sc2FXNW5YMlZ1TG5Ca1pnfDdjYmFlZWU5NGQ1YWZjN2NlMTQ4N2Q1NmEwNTBiMWEyZDNkNWQ0NjhjZjMxODYyYTJmNTY1OWZlMjI5ODQ1MTI&attachment=true","thermosimulation":false,"hideWhereToBuy":false}
Item no. 773-164
PUSH WIRE® connector for junction boxes; for solid and stranded conductors; max. 2.5 mm²; 4-conductor; transparent housing; orange cover; Surrounding air temperature: max 60°C; 2,50 mm²; transparent