Topics

WAGO Cybersecurity Collector

  • 10/15/2026
  • The WAGO Cybersecurity Collector monitors segmented network areas and securely transmits collected data to a central system, without burdening the network. This data is then available to systems such as SOC, SIEM, firewalls, or OT asset management platforms.

    Want to Learn More?
    Monitor your network and secure your systems holistically.

    Your Benefits

    MM-522050_GWA_Icon_Cybersecurity_Aggregation-Tunneling_2000x1125.jpg

    Aggregation and Tunneling

    Captures network data and securely transmits it to a WAGO Cybersecurity Network Sight instance.

    MM-522050_GWA_Icon_Cybersecurity_Stoerungsfreier-Betrieb_2000x1125.jpg

    Trouble-Free Operation

    Enables passive scanning of data traffic in segmented networks.

    MM-522050_GWA_Icon_Cybersecurity_Unidirektionale-Uebertragung_2000x1125.jpg

    Unidirectional Transmission

    Ensures integrity through one-way data transfer from segmented environments.

    MM-522050_GWA_Icon_Cybersecurity_Datenkomprimierung_2000x1125.jpg

    Data – Filtered and Compressed

    Compresses traffic by up to 1:10 and filters out irrelevant data to optimize performance.

    MM-522050_GWA_Icon_Cybersecurity_Verschluesseltes-Tunneling_2000x1125.jpg

    Encrypted Connection

    Transmits mirrored OT traffic via an encrypted tunnel protocol to ensure secure communication.

    Technical Specifications

    Your WAGO Contact

    kontaktmodul_kundenservice_zentrale_300x300_1

    Main Office

    Mon-Thu 8 am - 5 pm CET

    Fri 8 am - 3 pm CET

    Additional service offerings: