MM-178811 website update 221 family_2000x2000.jpg

The 221 Series from WAGO – Flexible, Fast and Safe

Pull the lever up, insert a conductor and push the lever back down – done! As tool-free, lever-actuated connectors, WAGO's 221 Series Splicing Connectors easily, quickly and safely connect solid, stranded and fine-stranded conductors ranging from 0.14 to 6 mm² (24–10 AWG).

They are available in various designs and variants. In addition, a large accessories portfolio is available, making WAGO's 221 Series Splicing Connectors great for a wide range of applications.

You can get an impression and overview of the following products here:

  • COMPACT Splicing Connectors

  • Inline Splicing Connectors

  • Junction Box

  • Gelbox

  • Jumpers

  • Mounting Adapter

  • COMPACT Splicing Connectors for hazardous areas

Product Overview

221 Series Splicing Connectors and Accessories

WAGO Splicing Connector with Levers Green Range

Simpler, faster, safer: These are the familiar features of the 221 Series Splicing Connector. We've rethought that product and developed a variant of bio-circular and recycled plastics. This keeps existing resources in circulation and is a first step on the path to more sustainable products.

Advantages:

  • Plastics made in part from post-consumer recycled material (e.g., recycled PET bottles) and bio-based industrial and household waste (bio-circular)

  • Reduced consumption of fossil resources

  • Same quality and certifications as the familiar 221 Series Splicing Connector

COMPACT Splicing Connectors with Levers, 221 Series

WAGO's 221 Series COMPACT Splicing Connectors connect all conductor types ranging from 0.14 to 6 mm2 (24–10 AWG). Discover their sophisticated design, easy handling, diverse variants and unbeatable advantages.

Inline Splicing Connector with Levers, 221 Series

WAGO's 221 Series Inline Splicing Connector connects all conductor types – at once. This connector condenses the industry-leading 221 Series Splicing Connectors’ advantages into a slim design. What's more, optional adapters provide completely modular mounting. Users get the flexibility of having five fixed-position poles in one adapter.

MM-13831_207_221_Verbindungsbox_Sonderbild_V3_2000x1125.jpg

Junction Box for 221 Series COMPACT Splicing Connectors

Things can get confusing wherever multiple cables meet. The WAGO Junction Box helps you connect up to 60 conductors with WAGO’s 221 Series COMPACT Splicing Connector for all conductor types with cross-sections up to 4 mm2 (12 AWG).

Gelbox – Moisture Protection for WAGO Splicing Connectors

The WAGO Gelbox provides IPX8 levels of protection for WAGO's splicing connectors – quickly, easily and reliably! It is available in six sizes and is compatible with WAGO’s 221 Series COMPACT Splicing Connectors, for example.

MM-8256_221_jumper_bar_Sonderbild_2000x1125.jpg

Jumper – Get More Clamping Points on One Potential

WAGO's jumper increases the number of clamping points for the WAGO 221 Series COMPACT Splicing Connectors on one potential. It creates potential distributions with up to eight connection points in the DIN-rail adapter and is available in four variants: with or without a locking of the contact point lever, both available in blue or gray.

Mounting Carriers, 221 Series

WAGO's mounting carriers are ideal for distribution extensions with WAGO’s 221 Series COMPACT Splicing Connectors. The dark gray/yellow and blue versions clearly distinguish the neutral and PE (ground) conductors in the distribution cabinet. The clear installation allows fast troubleshooting and maintenance.

The 221 Series for Ex Applications

WAGO's 221 Series COMPACT Splicing Connector for hazardous areas offers entirely new design possibilities, particularly for the manufacturers of distribution boxes, terminal boxes, lights or electronic devices.

The unbeatable benefits of the 221 Series Splicing Connectors

Compact Splicing Connectors for solid, stranded and fine-stranded conductors for 12-24 AWG and 10-20 AWG

Two Sizes for All Conductor Types

Quickly and easily connect all conductor types of different cross sections using two-, three-, and five-wire terminal blocks. The new connectors accommodate fine-stranded conductors from 0.14 to 4 mm2, as well as solid and stranded conductors from 0.2 to 4 mm2 (24–12 AWG). With the 6 mm2 (10 AWG) variant, you can connect all conductor types – with cross sections from 0.5 to 6 mm2 (2−10 AWG).

Compact Splicing Connectors 221 series lever-nuts easy to use with levers

Extremely Easy to Use

You can open WAGO’s splicing connectors easily and quickly. Opening the levers on the 221 Series requires little effort. This means you can connect conductors quickly – and without any tools! While connecting the conductor, recessed handles on the sides ensure an easy, secure grip on the connector.

Compac Splicing Connectors 221 Series Lever-Nuts with two test slots for voltage.

Two Test Slots

With the new 221 Series Splicing Connectors, you can now test the voltage from both sides – even when installed. The connectors have two test slots right where the WAGO imprint appears: one in the conductor entry direction and one on the opposite side. This accessibility provides extremely convenient testing conditions, even after installation, within a wide range of applications. Every connector variant also provides a secure contact for all standard test probes.

Compact Splicing Connectors 221 Series Lever-Nuts have available for snapping onto the DIN-rail or with screws

The 221 Series Conquers the Distribution Cabinet

Mounting carriers are available for every 221 Series Splicing Connector – whether it's the two-, three- or five-wire model. They can be mounted vertically or horizontally. Secure the carrier by snapping it onto the DIN-rail, or with screws on smooth surfaces. The flexible mounting clamps simplify both connector insertion and removal. Conductors can be conveniently connected and removed before or after inserting a connector into the carrier. One test slot is always accessible, ensuring compliance with VDE standards.

Application Examples and Laboratory Tests for the 221 Series

Salt Spray Test

Contact Quality of the WAGO 221 Series Splicing Connector in the Salt Spray Test

  1. 00:00

    Salt Spray Test

  2. 00:00

    Conductor Pull-Out Test

  3. 00:00

    Vibration Test

  4. 00:00

    Wire Distribution Boxes with the WAGO 221 Series Splicing Connector

221 Series Splicing Connectors in Various Applications

anwendungsbeispiel_abzweigdose_2000x1125.jpg

In Building Installation

From intercom system wiring to electrical ovens – connecting different conductor types is quick and easy with compact 221 Series Splicing Connector.

In Hazardous Areas

Creating entirely new design possibilities for hazardous areas – particularly for the manufacturers of junction boxes, terminal boxes, lights or electronic devices.

In Devices

Proven in Electrical Installation; Promising for Design Now discover the advantages of the WAGO 221 Series COMPACT Splicing Connector in device manufacturing.

Learn more

Electrical Interconnection Customer Applications

BEGA_Außenleuchte_2000x1125.jpg

Connect Bollard Lights – Fast, Easy, Effortless!

In close partnership with the interconnection specialist WAGO, the lighting manufacturer BEGA has developed a new junction box that makes connecting lights significantly faster, easier and safer.

Referenz_BEGA_High_end_food_service_refrigeration_unit_2_2000x1125.jpg

WAGO 221 Series Splicing Connectors Keep Things Cool Worldwide

If a small splicing connector is helping keep things cool, then the WAGO 221 must be behind it all. Their simple, ergonomic design and global approvals have convinced the American cooling technology manufacturer True Manufacturing to install them in their devices.

The 221 Series Splicing Connectors for
Ex Applications

221 Series Splicing Connector Products

Order 221 Series

221 Series at a location near you

kundenservice_grosshaendlersuche_2000x1125.jpg

Find a Wholesaler Now

Do you want to experience the advantages of the 221 Series Splicing Connector yourself? Always close to you, always helpful: Our wholesaler search will help you find the right preferred partner for your WAGO products and support.

Your WAGO Contact

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: